/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 270 MK2

HON 270 MK2 gas pressure regulator with spring loaded measuring unit and reversing lever that offers rapid response to load changes and can be installed in any position. This direct acting regulator is ideal for deployment at offtake stations

Overview
Features and Benefits:
  • Diaphragm casing can be rotated through increments of 45° relative to body
  • Rapid response to load changes
  • Regulator can be installed in any position
  • Can be fitted with an over-pressure cut-off valve (OPCO) or under-/over-pressure (UPCO/OPCO)
  • Cartridge design allows easy removal of diaphragm/valve assembly from body for simple maintenance
  • Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
  • CE registration according to PED
  • Max. inlet pressure pu max: up to 10.3 bar
  • Outlet pressure range Wd: 0.01 to 0.5 bar
  • SSV setting range
    • Wdso 0.035 to 0.6 bar
    • Wdsu 0.01 to 0.03 bar
  • Connection
    • Pipe screw connection 40 mm, 50 mm
    • Flange DN 50
  • Type:
    • P: without internal Safety Relief Valve (SRV)
    • R: with internal Safety Relief Valve (SRV)
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Processing & Performance Metrics

  • Maximum Incidental Outlet Pressure
    • 700 mbar g (280 in-wg) (Max. OPCO trip set pressure)

Technical Specifications

  • Minimum Differential Pressure
    • Typically 35 mbar (14 in wg)
  • Maximum Inlet Pressure Rating
    • Up to 10.3 bar g (150psig)
  • Connection Type
    • 1.5 and 2 in Screwed (BS21 Rc and Rp), DN 50 Flanged (PN16, BS EN 1092-2:1997, ASA Class 150)

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • 5 to 10 mbar (2 to 4 in-wg)

Environmental Conditions

  • Outlet Pressure Range
    • HON 270 MK2: 10 to 350 mbar g (4 to 140 in wg)
    • HON 270H MK2: 320 to 500 mbar (128 to 200 in wg)
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.

Software & Interface

  • Suitable Gases
    • Natural and Manufactured Gases (Non-Aggressive), Nitrogen, Carbon Dioxide, Propane, Butane

Material Specifications

  • Body Material
    • Ductile Iron

Applications & Compatibility

  • Applications
    • Gas pressure reduction for domestic, business, and small industrial feeds to burners, heaters, boilers

Processing & Performance Metrics

  • Maximum Incidental Outlet Pressure
    • 700 mbar g (280 in-wg) (Max. OPCO trip set pressure)

Technical Specifications

  • Minimum Differential Pressure
    • Typically 35 mbar (14 in wg)
  • Maximum Inlet Pressure Rating
    • Up to 10.3 bar g (150psig)
  • Connection Type
    • 1.5 and 2 in Screwed (BS21 Rc and Rp), DN 50 Flanged (PN16, BS EN 1092-2:1997, ASA Class 150)

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • 5 to 10 mbar (2 to 4 in-wg)

Environmental Conditions

  • Outlet Pressure Range
    • HON 270 MK2: 10 to 350 mbar g (4 to 140 in wg)
    • HON 270H MK2: 320 to 500 mbar (128 to 200 in wg)
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.

Software & Interface

  • Suitable Gases
    • Natural and Manufactured Gases (Non-Aggressive), Nitrogen, Carbon Dioxide, Propane, Butane

Material Specifications

  • Body Material
    • Ductile Iron

Applications & Compatibility

  • Applications
    • Gas pressure reduction for domestic, business, and small industrial feeds to burners, heaters, boilers
  • Maximum Incidental Outlet Pressure : 700 mbar g (280 in-wg) (Max. OPCO trip set pressure)
  • Minimum Differential Pressure : Typically 35 mbar (14 in wg)
  • Maximum Inlet Pressure Rating : Up to 10.3 bar g (150psig)
  • Lock-up Pressure Zone Class : 5 to 10 mbar (2 to 4 in-wg)
  • Outlet Pressure Range : HON 270 MK2: 10 to 350 mbar g (4 to 140 in wg)|HON 270H MK2: 320 to 500 mbar (128 to 200 in wg)
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Temperature Range : -20 to +60 deg C
  • Connection Type : 1.5 and 2 in Screwed (BS21 Rc and Rp), DN 50 Flanged (PN16, BS EN 1092-2:1997, ASA Class 150)
  • Suitable Gases : Natural and Manufactured Gases (Non-Aggressive), Nitrogen, Carbon Dioxide, Propane, Butane
  • Body Material : Ductile Iron
  • Applications : Gas pressure reduction for domestic, business, and small industrial feeds to burners, heaters, boilers
Brochure
Name
Description
File Size
Date
Size
HON 270MK2 Brochure gas pressur regulator
application/pdf 1.15 MB
11/11/2021
1.15 MB
Name
Description
File Size
Date
Size
HON 270MK2 Brochure gas pressur regulator
application/pdf 1.15 MB
11/11/2021
1.15 MB
Name
Description
File Size
Date
Size
HON 270MK2 Brochure gas pressur regulator
1.15 MB
11/11/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BD270BP
SERIES 270P REGULATOR NO INTERNAL RELIEF
BD270BP
SERIES 270P REGULATOR NO INTERNAL RELIEF
BD270BR
SERIES 270R REG WITH INTERNAL RELIEF
BD270BR
SERIES 270R REG WITH INTERNAL RELIEF
BD270HP
SERIES 270H-P REG NO INTERNAL RELIEF
BD270HP
SERIES 270H-P REG NO INTERNAL RELIEF
BD270HR
SERIES 270H-R REG WITH INTERNAL RELIEF
BD270HR
SERIES 270H-R REG WITH INTERNAL RELIEF
HON270BR
SERIES 270R REG WITH INTERNAL RELIEF
HON270BR
SERIES 270R REG WITH INTERNAL RELIEF
HON270HP
SERIES 270H-P REG NO INTERNAL RELIEF
HON270HP
SERIES 270H-P REG NO INTERNAL RELIEF
HON270HR
SERIES 270H-R REG WITH INTERNAL RELIEF
HON270HR
SERIES 270H-R REG WITH INTERNAL RELIEF