/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 277

HON 277 Hi-Flo regulator is designed for accurate, safe and dependable pressure controlled supply for gas distribution in offtake stations, commercial and industrial facilities. It is ideal for natural, non-aggressive and manufactured gases

Overview
Features and Benefits:
  • Diaphragm casing can be rotated through increments of 45° relative to body
  • Rapid response to load changes
  • Regulator can be installed in any position
  • Can be fitted with an over-pressure cut-off valve (OPCO) or combined under-/overpressure cut-off valve (UPCO/OPCO)
  • Easy to maintain
  • Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
  • CE registration according to PED
  • Max. inlet pressure pu max: up to 10 bar
  • Outlet pressure range Wd: 0.01 to 0.5 bar
  • SSV setting range
    • Wdso 0.35 to 0.6 bar
    • Wdsu 0.01 to 0.03 bar
  • Connection: Flange DN 50
  • Type
    • P: without internal Safety Relief Valve (SRV)
    • R: with internal Safety Relief Valve (SRV)
  • Temperature range: -20 to 60 °C
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 10 bar
  • Connection Type
    • Flange DN 50

Environmental Conditions

  • Outlet Pressure Range
    • 0.01 to 0.5 bar
  • Temperature Range
    • -20 to +60 deg C
  • SSV Setting Range
    • Wdso: 0.35 to 0.6 bar, Wdsu: 0.01 to 0.03 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 10 bar
  • Connection Type
    • Flange DN 50

Environmental Conditions

  • Outlet Pressure Range
    • 0.01 to 0.5 bar
  • Temperature Range
    • -20 to +60 deg C
  • SSV Setting Range
    • Wdso: 0.35 to 0.6 bar, Wdsu: 0.01 to 0.03 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Maximum Inlet Pressure Rating : Up to 10 bar
  • Outlet Pressure Range : 0.01 to 0.5 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Temperature Range : -20 to +60 deg C
  • SSV Setting Range : Wdso: 0.35 to 0.6 bar, Wdsu: 0.01 to 0.03 bar
  • Connection Type : Flange DN 50
  • Applications : Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Approvals : CE Mark with PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BD277BP
SERIES 277P REGULATOR NO INTERNAL RELIEF
BD277BP
SERIES 277P REGULATOR NO INTERNAL RELIEF
BD277BR
SERIES 277R REG WITH INTERNAL RELIEF
BD277BR
SERIES 277R REG WITH INTERNAL RELIEF
BD277HP
SERIES 277H-P REG NO INTERNAL RELIEF
BD277HP
SERIES 277H-P REG NO INTERNAL RELIEF
BD277HR
SERIES 277H-R REG WITH INTERNAL RELIEF
BD277HR
SERIES 277H-R REG WITH INTERNAL RELIEF
HON277BP
SERIES 277P REGULATOR NO INTERNAL RELIEF
HON277BP
SERIES 277P REGULATOR NO INTERNAL RELIEF
HON277BR
SERIES 277R REG WITH INTERNAL RELIEF
HON277BR
SERIES 277R REG WITH INTERNAL RELIEF
HON277HP
SERIES 277H-P REG NO INTERNAL RELIEF
HON277HP
SERIES 277H-P REG NO INTERNAL RELIEF
HON277HR
SERIES 277H-R REG WITH INTERNAL RELIEF
HON277HR
SERIES 277H-R REG WITH INTERNAL RELIEF