/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

medium pressure regulators pn16 ansi 150

HON 280/280H

HON 280/280H is a gas pressure regulator equipped with a spring-loaded measuring unit and pressure compensating valve. The gas pressure regulator is used for gas distribution

Overview
Features and Benefits:
  • Simple servicing by removable cartridge (main valve body remains in line)
  • Balanced valve provides excellent control over full inlet pressure and working pressure range
  • Valve travel indicator
  • Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
  • CE registration according to PED
  • Max. inlet pressure pu max: up to 4.5 bar
  • Outlet pressure range Wd: 0.01 to 0.225 bar (depends on size)
  • Connection: Flanges DN 50, DN 80 and DN 100
  • Temperature range: -20 to 60 °C
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C
  • Outlet Pressure Range
    • 0.01 to 0.225 bar

Technical Specifications

  • Maximum Inlet Pressure Rating
    • up to 4.5 bar
  • Connection Type
    • Flanges DN 50, DN 80 and DN 100

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C
  • Outlet Pressure Range
    • 0.01 to 0.225 bar

Technical Specifications

  • Maximum Inlet Pressure Rating
    • up to 4.5 bar
  • Connection Type
    • Flanges DN 50, DN 80 and DN 100

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED
  • Applications : Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Temperature Range : -20 to +60 deg C
  • Outlet Pressure Range : 0.01 to 0.225 bar
  • Maximum Inlet Pressure Rating : up to 4.5 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Connection Type : Flanges DN 50, DN 80 and DN 100
  • Approvals : CE Mark with PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON280
SERIES 280 REGULATOR
HON280
SERIES 280 REGULATOR
HON280H
SERIES 280H REGULATOR
HON280H
SERIES 280H REGULATOR