/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 280H-309

The HON 280H-309 gas pressure regulator features a spring-loaded measuring unit and pressure compensating valve. It provides excellent control over full inlet pressure and working pressure range.

Overview
Features and Benefits:
  • Integrated safety shut-off valve for overpressure and under-/over-pressure release
  • Simple servicing by removable cartridge as the main valve body remains in the regulating line
  • Balanced valve gives excellent control over full inlet pressure and working pressure range
  • Valve travel indicator
  • Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
  • CE registration according to PED
  • Max. inlet pressure pu max: up to 10.3 bar (depends on model)
  • Outlet pressure range Wd: 0.01 to 0.225 bar (depends on model)
  • SSV setting range
    • Wdso 0.035 to 0.25 bar
    • Wdsu 0.01 to 0.03 bar
  • Connection: Flange DN 50
  • Temperature range: -20 to 60 °C
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
Specifications

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 10.3 bar
  • Connection Type
    • Flange DN 50

Environmental Conditions

  • Outlet Pressure Range
    • 0.01 to 0.225 bar
  • Temperature Range
    • -20 to +60 deg C
  • SSV Setting Range
    • Wdso: 0.035 to 0.25 bar, Wdsu: 0.01 to 0.03 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 10.3 bar
  • Connection Type
    • Flange DN 50

Environmental Conditions

  • Outlet Pressure Range
    • 0.01 to 0.225 bar
  • Temperature Range
    • -20 to +60 deg C
  • SSV Setting Range
    • Wdso: 0.035 to 0.25 bar, Wdsu: 0.01 to 0.03 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Maximum Inlet Pressure Rating : 10.3 bar
  • Outlet Pressure Range : 0.01 to 0.225 bar
  • Explosion Protection : All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Temperature Range : -20 to +60 deg C
  • SSV Setting Range : Wdso: 0.035 to 0.25 bar, Wdsu: 0.01 to 0.03 bar
  • Connection Type : Flange DN 50
  • Applications : Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Approvals : CE Mark with PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BD280H-309LP
SERIES 280H-309LP REGULATOR WITH SCOV
BD280H-309LP
SERIES 280H-309LP REGULATOR WITH SCOV
BD30403
SERIES 30403 SOLENOID OPERATED SCOV
BD30403
SERIES 30403 SOLENOID OPERATED SCOV
HON185HP
SERIES 185 HP ELECTROCLOCK
HON185HP
SERIES 185 HP ELECTROCLOCK
HON185LP
SERIES 185 LP ELECTROCLOCK
HON185LP
SERIES 185 LP ELECTROCLOCK
HON186HP
SERIES 186 HP ELECTROCLOCK
HON186HP
SERIES 186 HP ELECTROCLOCK
HON186LP
SERIES 186 LP ELECTROCLOCK
HON186LP
SERIES 186 LP ELECTROCLOCK
HON204
SERIES 204 REGULATOR
HON204
SERIES 204 REGULATOR
HON204315
SERIES 204+315 REGULATOR + SCOV
HON204315
SERIES 204+315 REGULATOR + SCOV
HON205RF
SERIES 205RF RESTRICTED FLOW PILOT
HON205RF
SERIES 205RF RESTRICTED FLOW PILOT
HON280H-309LP
SERIES 280H-309LP REGULATOR WITH SCOV
HON280H-309LP
SERIES 280H-309LP REGULATOR WITH SCOV