/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 282H

HON 282H gas pressure regulator with a spring loaded unit and pressure compensating valve for deployment at gas distribution facilities. This regulator provides excellent control over full inlet and working pressure range with its balanced valve.

Overview
Features and Benefits:
  • Simple servicing by removable cartridge as the main valve body remains in line
  • Balanced valve provides excellent control over full inlet and working pressure range
  • Valve position indicator
  • Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
  • CE registration according to PED
  • Max. inlet pressure pu max: up to 8 bar (10 bar with auxiliary control system)
  • Outlet pressure range Wd: 0.01 to 0.225 bar (depends on model)
  • Connection: Flange DN 50
  • Temperature range: -20 to 60 °C
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 8 bar
  • Connection Type
    • Flange DN 50

Environmental Conditions

  • Outlet Pressure Range
    • 0.01 to 0.225 bar
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 8 bar
  • Connection Type
    • Flange DN 50

Environmental Conditions

  • Outlet Pressure Range
    • 0.01 to 0.225 bar
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Maximum Inlet Pressure Rating : Up to 8 bar
  • Outlet Pressure Range : 0.01 to 0.225 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Temperature Range : -20 to +60 deg C
  • Connection Type : Flange DN 50
  • Applications : Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Approvals : CE Mark with PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON282H
SERIES 282H REGULATOR
HON282H
SERIES 282H REGULATOR
HON282H-309LP
SERIES 282H-309LP REGULATOR WITH SCOV
HON282H-309LP
SERIES 282H-309LP REGULATOR WITH SCOV
HON282H-309MP1
SERIES 282H-309MP1 REGULATOR WITH SCOV
HON282H-309MP1
SERIES 282H-309MP1 REGULATOR WITH SCOV