/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 300

HON 300 direct acting gas pressure regulator with a direct acting safety shutoff valve (SSV) incorporated in accordance with the DIN EN 334/ 14382/ 33822 standards. It is ideal for deployment at offtake stations in gas transmission

Overview
Features and Benefits:
  • Suitable for non-aggressive gases; other gases on enquiry
  • Diaphragm assembly with inlet pressure compensation
  • Excellent for dynamic regulating lines (e.g., gas furnaces)
  • Large inlet pressure range
  • Optional internal/external measuring impulse connection
  • Optionally with vent valve HON 915 with regulating assembly (SRV blocked) or safety diaphragm
  • Excellent regulating dynamics
  • Regulating assembly optionally:
    • in standard design
    • with safety relief valve (SRV) (only up to pd max 0.5 bar)
  • With or without safety shut-off valve (SSV)
  • SSV design optionally with control element K 1a or K 2a
  • Very easy to maintain, thanks to exchangeable functional units (cartridge assembly)
  • CE registration according to PED
  • Max. admissible pressure (PS): 16 bar
  • Max. inlet pressure pu max: up to 16 bar
  • Outlet pressure range Wd: 20 mbar up to 2 bar
  • Class of lock-up pressure zone: SZ 2.5
  • SSV setting range: 
    • Wdo 50 mbar up to 4.5 bar
    • Wdu 10 mbar up to 0.4 bar
  • SRV setting range (measuring unit 1 only): Wd 10 mbar to 160 mbar above pds
  • Connection: DIN flange PN 16 or Class 150 according to ANSI 16.5
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • 16 bar

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C

Technical Specifications

  • Connection Type
    • Class 150 (ANSI 16.5) on request
    • Flange PN 16
  • Pipe Size
    • DN 25

Software & Interface

  • Suitable Gases
    • Gases per DVGW worksheet G 260
    • Neutral, non-aggressive gases
    • Other gases on request

Material Specifications

  • Body Material
    • Cast Aluminum Alloy

Applications & Compatibility

  • Applications
    • Component for gas appliances (EC Directive 90/396/EEC)
    • Direct acting gas pressure regulator for systems per DVGW G 491 (A), G 600 (A) (TRGI)
    • Dynamic regulating lines (gas furnaces, burner switching, gas engine operation)

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • 16 bar

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C

Technical Specifications

  • Connection Type
    • Class 150 (ANSI 16.5) on request
    • Flange PN 16
  • Pipe Size
    • DN 25

Software & Interface

  • Suitable Gases
    • Gases per DVGW worksheet G 260
    • Neutral, non-aggressive gases
    • Other gases on request

Material Specifications

  • Body Material
    • Cast Aluminum Alloy

Applications & Compatibility

  • Applications
    • Component for gas appliances (EC Directive 90/396/EEC)
    • Direct acting gas pressure regulator for systems per DVGW G 491 (A), G 600 (A) (TRGI)
    • Dynamic regulating lines (gas furnaces, burner switching, gas engine operation)
  • Maximum Permissible Pressure : 16 bar
  • Lock-up Pressure Zone Class : SZ 2.5
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Temperature Range : -20 to +60 deg C
  • Connection Type : Class 150 (ANSI 16.5) on request|Flange PN 16
  • Suitable Gases : Gases per DVGW worksheet G 260|Neutral, non-aggressive gases|Other gases on request
  • Body Material : Cast Aluminum Alloy
  • Applications : Component for gas appliances (EC Directive 90/396/EEC)|Direct acting gas pressure regulator for systems per DVGW G 491 (A), G 600 (A) (TRGI)|Dynamic regulating lines (gas furnaces, burner switching, gas engine operation)
  • Pipe Size : DN 25
Brochure
Name
Description
File Size
Date
Size
The HON 300 direct-acting gas pressure regulator features a direct-acting safety shut-off valve.
application/pdf 741.79 KB
4/27/2021
741.79 KB
Name
Description
File Size
Date
Size
The HON 300 direct-acting gas pressure regulator features a direct-acting safety shut-off valve.
application/pdf 741.79 KB
4/27/2021
741.79 KB
Name
Description
File Size
Date
Size
The HON 300 direct-acting gas pressure regulator features a direct-acting safety shut-off valve.
741.79 KB
4/27/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BD305LP
SERIES 305LP SAFETY CUT OFF VALVE
BD305LP
SERIES 305LP SAFETY CUT OFF VALVE
BD305MP
SERIES 305MP SAFETY CUT OFF VALVE
BD305MP
SERIES 305MP SAFETY CUT OFF VALVE
HON300
Gas Pressure Regulator HON 300
HON300
Gas Pressure Regulator HON 300
HON300_DA
Diaphragm Assembly for HON 300
HON300_DA
Diaphragm Assembly for HON 300
HON_SSV_CARTRIDGE
Safety Shut Off Cartridge
HON_SSV_CARTRIDGE
Safety Shut Off Cartridge