/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 330

HON 330 gas pressure regulator has the task of keeping

Overview
Applications:
  • Direct-acting gas pressure regulator (GPR) (working without auxiliary power) with incorporated SSV for commercial and industrial gas installations as well as local supply systems
  • Particularly well-suited for dynamic processes (e.g. gas furnaces, burner circuits, gas engine operations)
  • Can also be used as an equipment part for gas consumer facilities pursuant to EC Directive (90/396/EWG)
  • As gas pressure regulator with electrical setpoint follower (motorized actuator) and pneumatic setpoint follower
  • Can be used for gases according to DVGW worksheet G 260 and neutral non-aggressive gases; other gases upon request
Features and Benefits:
  • Design inherently pressure-tight (IS)
  • GPR with integrated SSV, optionally SBV for gas leakage quantities as well as variant with safety diaphragm
  • Large inlet pressure range
  • Installation of different valve seat diameters possible
  • Maintenance-friendly due to replaceable functional units (pluggable design)
  • SSV optionally function class A or B
  • Pressure compensation valve (inner circumference) incorporated in SSV actuator
Variants, Optionally:
  • Without SSV
  • With SSV - manual triggering
  • With SSV - electromagnetic remote triggering
  • With electrical position display for SSV Closed using inductive proximity initiator and intrinsically safe power circuit
  • Regulator system with leakage gas SBV (pd up to 0.5 bar) or safety diaphragm
  • With HON 915 breather valve (SSV/RE) or HON 919 switching valve (SSV)
  • With noise reduction
Specifications

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • Up to 16 bar

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • Mechanical components not subject to ATEX 95, electronic accessories comply with ATEX
  • Approvals
    • CE Mark with PED

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C

Technical Specifications

  • Connection Type
    • DIN Flange PN 16

Software & Interface

  • Suitable Gases
    • Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request

Material Specifications

  • Body Material
    • Cast Aluminum Alloy

Applications & Compatibility

  • Applications
    • Commercial/Industrial Gas Pressure Regulation, Local Supply Stations, Dynamic Regulating Lines (Furnaces, Burners, Engines), Component For Gas Consumption Devices (EC Directive 90/396/EEC), Motorized Actuator/Pneumatic Setpoint Options

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • Up to 16 bar

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • Mechanical components not subject to ATEX 95, electronic accessories comply with ATEX
  • Approvals
    • CE Mark with PED

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C

Technical Specifications

  • Connection Type
    • DIN Flange PN 16

Software & Interface

  • Suitable Gases
    • Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request

Material Specifications

  • Body Material
    • Cast Aluminum Alloy

Applications & Compatibility

  • Applications
    • Commercial/Industrial Gas Pressure Regulation, Local Supply Stations, Dynamic Regulating Lines (Furnaces, Burners, Engines), Component For Gas Consumption Devices (EC Directive 90/396/EEC), Motorized Actuator/Pneumatic Setpoint Options
  • Maximum Permissible Pressure : Up to 16 bar
  • Lock-up Pressure Zone Class : SZ 2.5
  • Explosion Protection : Mechanical components not subject to ATEX 95, electronic accessories comply with ATEX
  • Temperature Range : -20 to +60 deg C
  • Connection Type : DIN Flange PN 16
  • Suitable Gases : Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request
  • Body Material : Cast Aluminum Alloy
  • Applications : Commercial/Industrial Gas Pressure Regulation, Local Supply Stations, Dynamic Regulating Lines (Furnaces, Burners, Engines), Component For Gas Consumption Devices (EC Directive 90/396/EEC), Motorized Actuator/Pneumatic Setpoint Options
  • Approvals : CE Mark with PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON330
Gas Pressure Regulator HON 330
HON330
Gas Pressure Regulator HON 330
HON330_DA
Diaphragm Assembly for HON 330
HON330_DA
Diaphragm Assembly for HON 330