/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 370

HON 370 is a spring loaded, direct acting gas pressure regulator according to DIN EN 334 (operating with auxiliary energy from the inlet pressure range) with incorporated direct-acting SSV according to DIN EN 334/ 14382.

Overview
Features and Benefits:
  • Excellent for dynamic regulating lines (i.e., gas furnaces)
  • Diaphragm assembly with inlet pressure compensation optionally with Safety Relief Valve (SRV) or safety diaphragm
  • Optionally available with Safety Shut-off Valve (SSV) with in-line flow
  • Noise reduction optional
  • Very easy to maintain due to exchangeable functional units (cartridge assembly)
  • Suitable for non-aggressive gases; other gases on enquiry
  • CE registration according to PED
  • Max. admissible pressure PS: 20 bar
  • Max. inlet pressure pu max: up to 20 bar
  • Outlet pressure range: Wd 20 mbar up to 4 bar
  • Class of lock-up pressure zone: SZ 2.5
  • SSV setting range
    • Wdo 25 mbar up to 5.2 bar
    • Wdu 5 mbar up to 400 mbar
  • SRV setting range: Wd 15 up to 90 mbar above Pds
  • Connection: DIN flange PN 16 or Class 150 according to ANSI 16.5, DN 25 thru DN 150
  • Other flange types on enquiry
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
Specifications

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • Up to 20 bar

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • Mechanical components not subject to ATEX 95, electronic accessories comply with ATEX
  • Approvals
    • CE Mark with PED

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C

Technical Specifications

  • Connection Type
    • DIN Flange PN 16, Class 150 (ANSI 16.5); other Flange on request

Software & Interface

  • Suitable Gases
    • Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request

Material Specifications

  • Body Material
    • Ductile Iron

Applications & Compatibility

  • Applications
    • Commercial/Industrial Gas Pressure Regulation, Local Supply Stations, Dynamic Regulating Lines (Furnaces, Burners, Engines), Component For Gas Consumption Devices (EC Directive 90/396/EEC), Motorized Actuator/Pneumatic Setpoint Options

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • Up to 20 bar

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • Mechanical components not subject to ATEX 95, electronic accessories comply with ATEX
  • Approvals
    • CE Mark with PED

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C

Technical Specifications

  • Connection Type
    • DIN Flange PN 16, Class 150 (ANSI 16.5); other Flange on request

Software & Interface

  • Suitable Gases
    • Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request

Material Specifications

  • Body Material
    • Ductile Iron

Applications & Compatibility

  • Applications
    • Commercial/Industrial Gas Pressure Regulation, Local Supply Stations, Dynamic Regulating Lines (Furnaces, Burners, Engines), Component For Gas Consumption Devices (EC Directive 90/396/EEC), Motorized Actuator/Pneumatic Setpoint Options
  • Maximum Permissible Pressure : Up to 20 bar
  • Lock-up Pressure Zone Class : SZ 2.5
  • Explosion Protection : Mechanical components not subject to ATEX 95, electronic accessories comply with ATEX
  • Temperature Range : -20 to +60 deg C
  • Connection Type : DIN Flange PN 16, Class 150 (ANSI 16.5); other Flange on request
  • Suitable Gases : Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request
  • Body Material : Ductile Iron
  • Applications : Commercial/Industrial Gas Pressure Regulation, Local Supply Stations, Dynamic Regulating Lines (Furnaces, Burners, Engines), Component For Gas Consumption Devices (EC Directive 90/396/EEC), Motorized Actuator/Pneumatic Setpoint Options
  • Approvals : CE Mark with PED
Brochure
Name
Description
File Size
Date
Size
HON 370 is a spring loaded, direct acting gas pressure regulator according to DIN EN 334.
application/pdf 687.59 KB
4/27/2021
687.59 KB
Name
Description
File Size
Date
Size
HON 370 is a spring loaded, direct acting gas pressure regulator according to DIN EN 334.
application/pdf 687.59 KB
4/27/2021
687.59 KB
Name
Description
File Size
Date
Size
HON 370 is a spring loaded, direct acting gas pressure regulator according to DIN EN 334.
687.59 KB
4/27/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON370
Gas pressure regulator HON 370
HON370
Gas pressure regulator HON 370