/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 372

HON 372 is a pilot-operated gas pressure regulator according to DIN EN 334 (operating with auxiliary energy from the inlet pressure range) with incorporated direct-acting SSV according to DIN EN 334/ 14382

Overview
Features and Benefits:
  • Large inlet pressure range
  • Noise reduction optional
  • High regulating accuracy
  • Diaphragm assembly with inlet pressure compensation
  • Optionally with pilot, models HON 610 (RS 10d), HON 650 and HON 600
  • Optionally available with Safety Shut-off Valve (SSV) with in-line flow
  • Very easy to maintain, thanks to exchangeable functional units (cartridge assembly)
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • Max. admissible pressure PS: 20 bar
  • Max. inlet pressure pu max: up to 20 bar
  • Outlet pressure range: Wd 10 mbar to 15 bar
  • Class of lock-up pressure zone: SZ 2.5
  • Minimum pressure drop: 0.2 bar, others on enquiry
  • SSV setting range
    • Wdo 50 mbar to 20 bar
    • Wdu 10 mbar to 15 bar
  • Connection: DIN flange PN 16 and Class 150 according to ANSI 16.5, DN 25 through DN 150
  • Other flange types on enquiry
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 16 bar/20 bar
  • Connection Type
    • DIN Flange PN 16, ANSI 150; other Flange on request
  • Pipe Size
    • DN 25, DN 50, DN 80, DN 100, DN 150

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 16 bar (Integral Overpressure Protection), 20 bar (Integral Overpressure Protection)

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Environmental Conditions

  • Outlet Pressure Range
    • 0.01 to 15 bar
  • Temperature Range
    • -20 to +60 deg C
  • Set Range
    • 0.01 to 15 bar

Standards & Certifications

  • Explosion Protection
    • Mechanical components not subject to ATEX 95, electrical components comply with ATEX
  • Approvals
    • CE Mark with PED

Software & Interface

  • Suitable Gases
    • Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request

Material Specifications

  • Body Material
    • Ductile Iron

Applications & Compatibility

  • Applications
    • Pilot-operated regulator for commercial/industrial and local supply stations

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 16 bar/20 bar
  • Connection Type
    • DIN Flange PN 16, ANSI 150; other Flange on request
  • Pipe Size
    • DN 25, DN 50, DN 80, DN 100, DN 150

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 16 bar (Integral Overpressure Protection), 20 bar (Integral Overpressure Protection)

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Environmental Conditions

  • Outlet Pressure Range
    • 0.01 to 15 bar
  • Temperature Range
    • -20 to +60 deg C
  • Set Range
    • 0.01 to 15 bar

Standards & Certifications

  • Explosion Protection
    • Mechanical components not subject to ATEX 95, electrical components comply with ATEX
  • Approvals
    • CE Mark with PED

Software & Interface

  • Suitable Gases
    • Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request

Material Specifications

  • Body Material
    • Ductile Iron

Applications & Compatibility

  • Applications
    • Pilot-operated regulator for commercial/industrial and local supply stations
  • Maximum Inlet Pressure Rating : 16 bar/20 bar
  • Maximum Admissible Pressure : 16 bar (Integral Overpressure Protection), 20 bar (Integral Overpressure Protection)
  • Lock-up Pressure Zone Class : SZ 2.5
  • Outlet Pressure Range : 0.01 to 15 bar
  • Explosion Protection : Mechanical components not subject to ATEX 95, electrical components comply with ATEX
  • Temperature Range : -20 to +60 deg C
  • Connection Type : DIN Flange PN 16, ANSI 150; other Flange on request
  • Suitable Gases : Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request
  • Body Material : Ductile Iron
  • Applications : Pilot-operated regulator for commercial/industrial and local supply stations
  • Set Range : 0.01 to 15 bar
  • Pipe Size : DN 25, DN 50, DN 80, DN 100, DN 150
  • Approvals : CE Mark with PED
Brochure
Name
Description
File Size
Date
Size
HON 372 is a pilot-operated gas pressure regulator according to DIN EN 334.
application/pdf 1.2 MB
4/27/2021
1.2 MB
Name
Description
File Size
Date
Size
HON 372 is a pilot-operated gas pressure regulator according to DIN EN 334.
application/pdf 1.2 MB
4/27/2021
1.2 MB
Name
Description
File Size
Date
Size
HON 372 is a pilot-operated gas pressure regulator according to DIN EN 334.
1.2 MB
4/27/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON372
Gas pressure regulator HON 372
HON372
Gas pressure regulator HON 372