/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 380

HON 380 GAS PRESSURE Regulator

Overview
The HON 380 has a modular design. This means that the entire regulating assembly can be removed and replaced while the housing can remain in the pipeline. This, in turn, means that routine maintenance work can be carried out at the workshop.
The HON 380 is suitable for a wide range of applications such as use in district regulating stations and installations for process gas supply. It can be used for the gases listed in DVGW Code of Practice G 260
and neutral, non-aggressive gases, with other gases on request.
 
Specifications

Processing & Performance Metrics

  • Maximum Allowable Pressure (PS)
    • 16 bar/20 bar (differential safe, depending on flange design)

Environmental Conditions

  • Operating Ambient Temperature
    • -20 to +60 deg C (Class 2, DIN EN 334)

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 16 bar/20 bar (depending on flange design)
  • Connection Type
    • Flanged to EN 1092-2 PN 16 or ANSI 150, Cast Steel Body

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • Mechanical components not subject to ATEX, electronic accessories comply with ATEX
  • Approvals
    • CE Mark with PED

Software & Interface

  • Suitable Gases
    • Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request

Electrical Specifications

  • Nominal Sizes
    • DN 25, DN 50, DN 80, DN 100

Material Specifications

  • Body Material
    • Cast Steel

Applications & Compatibility

  • Applications
    • Public Gas Supply Grids, Industrial Systems, District Regulating Stations, Process Gas Supply

Processing & Performance Metrics

  • Maximum Allowable Pressure (PS)
    • 16 bar/20 bar (differential safe, depending on flange design)

Environmental Conditions

  • Operating Ambient Temperature
    • -20 to +60 deg C (Class 2, DIN EN 334)

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 16 bar/20 bar (depending on flange design)
  • Connection Type
    • Flanged to EN 1092-2 PN 16 or ANSI 150, Cast Steel Body

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • Mechanical components not subject to ATEX, electronic accessories comply with ATEX
  • Approvals
    • CE Mark with PED

Software & Interface

  • Suitable Gases
    • Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request

Electrical Specifications

  • Nominal Sizes
    • DN 25, DN 50, DN 80, DN 100

Material Specifications

  • Body Material
    • Cast Steel

Applications & Compatibility

  • Applications
    • Public Gas Supply Grids, Industrial Systems, District Regulating Stations, Process Gas Supply
  • Maximum Allowable Pressure (PS) : 16 bar/20 bar (differential safe, depending on flange design)
  • Operating Ambient Temperature : -20 to +60 deg C (Class 2, DIN EN 334)
  • Maximum Inlet Pressure Rating : 16 bar/20 bar (depending on flange design)
  • Lock-up Pressure Zone Class : SZ 2.5
  • Explosion Protection : Mechanical components not subject to ATEX, electronic accessories comply with ATEX
  • Connection Type : Flanged to EN 1092-2 PN 16 or ANSI 150, Cast Steel Body
  • Suitable Gases : Gases per DVGW worksheet G 260; Neutral, non-aggressive gases; Other gases on request
  • Nominal Sizes : DN 25, DN 50, DN 80, DN 100
  • Body Material : Cast Steel
  • Applications : Public Gas Supply Grids, Industrial Systems, District Regulating Stations, Process Gas Supply
  • Approvals : CE Mark with PED
Data Sheet
Name
Description
File Size
Date
Size
HON 380 Data Sheet
application/pdf 225.91 KB
10/31/2023
225.91 KB
Name
Description
File Size
Date
Size
HON 380 Data Sheet
application/pdf 225.91 KB
10/31/2023
225.91 KB
Name
Description
File Size
Date
Size
HON 380 Data Sheet
225.91 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON380
GAS PRESSURE REGULATOR HON 380
HON380
GAS PRESSURE REGULATOR HON 380
HON380-DA
DIAPHRAGM ASSEMBLY HON 380
HON380-DA
DIAPHRAGM ASSEMBLY HON 380