/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 680 MK 1 and MK 2-EVA

HON 680 MK 1 and the HON 680 MK 2-EVA gas pressure regulators with spring loaded measuring unit and double-seat valve for applications involving extremely high flow capacities. The regulators are ideal for deployment at offtake stations

Overview
Features and Benefits:
  • Suitable for use on industrial feeds to burners, heater units, boilers, etc.
  • Fully-balanced, internal double-valve assembly
  • Extremely high flow capacities
  • High regulating accuracy
  • External valve adjustment (MK2 EVA model only)
  • Can be fitted with full- or reduced-size valves
  • Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
  • CE registration according to PED
  • Max. inlet pressure pu max: up to 2 bar
  • Outlet pressure range Wd: 0.015 to 0.21 bar
  • Series 680 MK 1: For all valve seat sizes PS = 7 bar
  • Series 680 MK 2-EVA: 
    • DN 50, DN 80 for valve seat diameter= pipe size 
    • For DN 80 reduced valve seat PS = 4.5 bar
    • DN 100 for reduced bore for 4.5 bar
  • Pipe sizes DN 50, DN 80, DN 100, DN 150, DN 200
  • Temperature range: 20 to 60 °C
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 2 bar
  • Pipe Size
    • DN 50, DN 80, DN 100, DN 150, DN 200

Environmental Conditions

  • Outlet Pressure Range
    • 0.015 to 0.21 bar
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 2 bar
  • Pipe Size
    • DN 50, DN 80, DN 100, DN 150, DN 200

Environmental Conditions

  • Outlet Pressure Range
    • 0.015 to 0.21 bar
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Maximum Inlet Pressure Rating : Up to 2 bar
  • Outlet Pressure Range : 0.015 to 0.21 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Temperature Range : -20 to +60 deg C
  • Applications : Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Pipe Size : DN 50, DN 80, DN 100, DN 150, DN 200
  • Approvals : CE Mark with PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BD600HP
SERIES 600HP PILOT REGULATOR
BD600HP
SERIES 600HP PILOT REGULATOR
BD600LP
SERIES 600LP PILOT REGULATOR
BD600LP
SERIES 600LP PILOT REGULATOR
BD600MP
SERIES 600MP PILOT REGULATOR
BD600MP
SERIES 600MP PILOT REGULATOR
BD680HMK2
SERIES 680HMK2 REGULATOR
BD680HMK2
SERIES 680HMK2 REGULATOR
BD680MK2
SERIES 680MK2 REGULATOR
BD680MK2
SERIES 680MK2 REGULATOR
HON680MK1
SERIES 680MK1 REGULATOR
HON680MK1
SERIES 680MK1 REGULATOR
HON680MK2
SERIES 680MK2 REGULATOR
HON680MK2
SERIES 680MK2 REGULATOR