medium pressure regulators pn16 ansi 150
HON 680H MK 1 and MK 2-EVA
HON 680H MK 1 and MK 2-EVA gas pressure regulators with spring-loaded measuring unit and double-seat valve for applications involving extremely high flow capacities. They are ideal for deployment at offtake stations in gas distribution centers
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Suitable for use on industrial feeds to burners, heater units, boilers, etc.
- Fully-balanced, internal double-valve assembly
- Extremely high flow capacities
- High regulating accuracy
- External valve adjustment (MK2 EVA model only)
- Can be fitted with full- or reduced-size valves
- Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
- CE registration according to PED
- Max. inlet pressure pu max: up to 2 bar
- Outlet pressure range Wd: 0.125 to 0.35 bar
- Pipe sizes: DN 50, DN 80, DN 100, DN 150, DN 200
- Using an auxiliary control system, the following max. inlet pressure pu max is possible:
- Series 680 MK 1: For all valve seat sizes pu max up to 7 bar
- Series 680 MK 2-EVA:
- DN 50 and DN 80 for valve-seat diameter = pipe size
- DN 80 reduced valve-seat pu max up to 4.5 bar
- DN 100 for reduced bore for 4.5 bar
- Temperature range: 20 to 60 °C
Overview
- Models
- 680H MK1, 680H-EVA
Environmental Conditions
- Temperature Range
- -20 to +60 deg C
- Pressure Ratings
- 125 to 415 mbarg (1.8 to 6 psig)
Applications & Compatibility
- Mode of Operation
- Self-Acting or Auxiliary Controlled
- Applications
- District Governing (High Peak Flow, Wide Rangeability), Industrial/Commercial Supply, Burner/Process Control
Technical Specifications
- Connection Type
- Flanged to PN16: BS EN 1092-2:1997
Software & Interface
- Suitable Gases
- Natural and Manufactured Gases (Non-Aggressive), Nitrogen, Carbon Dioxide, Propane, Butane
Material Specifications
- Body Material
- Ductile iron
Overview
- Models
- 680H MK1, 680H-EVA
Environmental Conditions
- Temperature Range
- -20 to +60 deg C
- Pressure Ratings
- 125 to 415 mbarg (1.8 to 6 psig)
Applications & Compatibility
- Mode of Operation
- Self-Acting or Auxiliary Controlled
- Applications
- District Governing (High Peak Flow, Wide Rangeability), Industrial/Commercial Supply, Burner/Process Control
Technical Specifications
- Connection Type
- Flanged to PN16: BS EN 1092-2:1997
Software & Interface
- Suitable Gases
- Natural and Manufactured Gases (Non-Aggressive), Nitrogen, Carbon Dioxide, Propane, Butane
Material Specifications
- Body Material
- Ductile iron
- Models : 680H MK1, 680H-EVA
- Temperature Range : -20 to +60 deg C
- Mode of Operation : Self-Acting or Auxiliary Controlled
- Pressure Ratings : 125 to 415 mbarg (1.8 to 6 psig)
- Connection Type : Flanged to PN16: BS EN 1092-2:1997
- Suitable Gases : Natural and Manufactured Gases (Non-Aggressive), Nitrogen, Carbon Dioxide, Propane, Butane
- Body Material : Ductile iron
- Applications : District Governing (High Peak Flow, Wide Rangeability), Industrial/Commercial Supply, Burner/Process Control
Brochure
Filters
Please sign in to view part numbers available for purchase based on your account Sign In