/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON Elster J125

Medium pressure service regulator. Available with OPSS/UPSS and relief valve. Inlet pressure up to 8.6 bar

Overview
The J125 range of regulators for service applications where accurate pressure control is required. Ideal for industrial pressure reducing, metering stations and for district distribution. Inlet pressure range of 70mb - 8.6 bar. The ¾”, 1 and 1½” sizes are available with screwed connections, the 2” size is available with screwed or flanged connections.
The J125 can have a full or limited capacity relief valve. It can be supplied with the Universal Safety Shut-off Assembly (USSA). This provides overpressure and/or underpressure protection. It gives exceptional consistency of operation and an unrivalled insensitivity to nuisance tripping. All units are suitable for natural, liquefied petroleum and manufactured gases. Various versions of this regulator comply with the requirements of BGC/PS/E26, IGE/TD/10, DIN3380, DIN3381, Danish DGP, BS3016 and numerous international specifications. The USSA unit is designed to meet the requirements of the standards BGES/V9, TN02, DIN33822 & DIN3381.
The 1½” and 2” J125 have been approved to Modulus B + D of the PED 97/23/EC by BSI (Notified Body No. 0086). It is classified as Category IV equipment and a pressure accessory.

Technical Data:
  • Sizes: 3/4, 1, 1 1/2 and 2
  • Inlet pressure up to 8.6 bar
  • Outlet pressure 5 – 140 mbar (1) 8.8 – 350 mbar (2)
  • Available with OPSS, UPSS
  • Full or limited capacity relief valve
  • Temperature range -20 to +70 °C
Specifications

Standards & Certifications

  • Approvals
    • PED (CE), BGC/PS/E26, IGE/TD/10, Danish DGP, BS3016, BS EN 14382, GIS/V9-1, Category IV Equipment

Pressure/Operating Limits

  • UPSS Range
    • 8 to 150 mbar (3 to 60 in wg)

Environmental Conditions

  • Temperature Range
    • -20 to +70 deg C
  • Outlet Pressure Range
    • Up to 140 mbar (64 in wg)
  • OPSS Range
    • 18 to 500 mbar (7.5 in wg to 7 PSIG)
  • Inlet Pressure Range
    • 70 mbar to 8.6 bar (1 to 125 psig)

Applications & Compatibility

  • Gas Type
    • Natural, Liquid Petroleum, Manufactured Gases

Technical Specifications

  • Connection Type
    • Threaded to BS EN 10226 (ISO 7) or NPT (others on request)

Material Specifications

  • Body Material
    • S.G Iron

Standards & Certifications

  • Approvals
    • PED (CE), BGC/PS/E26, IGE/TD/10, Danish DGP, BS3016, BS EN 14382, GIS/V9-1, Category IV Equipment

Pressure/Operating Limits

  • UPSS Range
    • 8 to 150 mbar (3 to 60 in wg)

Environmental Conditions

  • Temperature Range
    • -20 to +70 deg C
  • Outlet Pressure Range
    • Up to 140 mbar (64 in wg)
  • OPSS Range
    • 18 to 500 mbar (7.5 in wg to 7 PSIG)
  • Inlet Pressure Range
    • 70 mbar to 8.6 bar (1 to 125 psig)

Applications & Compatibility

  • Gas Type
    • Natural, Liquid Petroleum, Manufactured Gases

Technical Specifications

  • Connection Type
    • Threaded to BS EN 10226 (ISO 7) or NPT (others on request)

Material Specifications

  • Body Material
    • S.G Iron
  • Approvals : PED (CE), BGC/PS/E26, IGE/TD/10, Danish DGP, BS3016, BS EN 14382, GIS/V9-1, Category IV Equipment
  • UPSS Range : 8 to 150 mbar (3 to 60 in wg)
  • Temperature Range : -20 to +70 deg C
  • Outlet Pressure Range : Up to 140 mbar (64 in wg)
  • OPSS Range : 18 to 500 mbar (7.5 in wg to 7 PSIG)
  • Inlet Pressure Range : 70 mbar to 8.6 bar (1 to 125 psig)
  • Gas Type : Natural, Liquid Petroleum, Manufactured Gases
  • Connection Type : Threaded to BS EN 10226 (ISO 7) or NPT (others on request)
  • Body Material : S.G Iron
Data Sheet
Name
Description
File Size
Date
Size
HON Elster J125 Datasheet Jan 2023
application/pdf 273.81 KB
12/6/2023
273.81 KB
Name
Description
File Size
Date
Size
HON Elster J125 Datasheet Jan 2023
application/pdf 273.81 KB
12/6/2023
273.81 KB
Name
Description
File Size
Date
Size
HON Elster J125 Datasheet Jan 2023
273.81 KB
12/6/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
I544127
SEALING PLUG (TOP CAP)
I544127
SEALING PLUG (TOP CAP)
I71424P022
Spring Dm41,8 d5,3 brown/green Lo190
I71424P022
Spring Dm41,8 d5,3 brown/green Lo190
J12506-278Z01
Blanking plate J125 MKII
J12506-278Z01
Blanking plate J125 MKII
J12509-122
VALVE SEAT DISC,VITON,
J12509-122
VALVE SEAT DISC,VITON,