/content/process/us/en/search.html

pilot heater

HON 900

HON 900 is an electric, explosion-proof gas pre-heater. It is suitable for natural gas and all non-aggressive gaseous media

Overview
Features and Benefits:
  • Control-gas pre-heater (for instance, for pneumatic pilots)
  • For heating, the gas flow is led through a steel pipe cast in an aluminium block
  • The heat transmission is triggered by heating the self-regulating electric heater embedded in the aluminium block
  • Can be mounted in any position
  • Suitable for non-aggressive gases, other gases on enquiry
  • PTB certified
  • SEP design according to PED
  • Max. admissible pressure PS: 200 bar
  • Max. operating pressure pmax: up to 200 bar
  • Operating voltage: 230 V/50 Hz
  • Power consumption: 150 W
  • Max. temperature of aluminium block at room temperature (+21 °C) Tmax: 100 °C approx.
  • Connection: Pipe connections according to DIN EN ISO 8434-1 (DIN 2353), PN 200, for pipe diameter 10 mm
  • Explosion-proof according to VDE 0171/5.78 EEx de IIC T3
Specifications

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 200 bar

Environmental Conditions

  • Maximum Operating Pressure
    • 100 bar (Standard), 200 bar (Special Version) kilopascal
  • Maximum Temperature Range
    • Approx. 78 deg C (Aluminum Block at Room Temperature, 21 deg C)
  • Operating Voltage
    • 230 VAC/50 Hz

Standards & Certifications

  • Explosion Protection
    • II 2 G EEx e II or de IIC T6 ... T1
  • Degree of Protection
    • IP54 (IP65 optional)
  • Approvals
    • PTB 03 ATEX 1075 X, EC prototype test PTB 03 ATEX 1075 X, Ex II 2 G EEx e II or de IIC T6 ... T1

Electrical Specifications

  • Power Consumption
    • 150 W

Technical Specifications

  • Gas Connections
    • Screwed Pipe Connection (DIN 2353), Pipe Outer Diameter - 10 mm

Applications & Compatibility

  • Applications
    • Pre-heating gas to pneumatic pilots
    • Suitable for natural gas and non-aggressive gases

Material Specifications

  • Materials
    • Steel pipe cast into aluminum block

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 200 bar

Environmental Conditions

  • Maximum Operating Pressure
    • 100 bar (Standard), 200 bar (Special Version) kilopascal
  • Maximum Temperature Range
    • Approx. 78 deg C (Aluminum Block at Room Temperature, 21 deg C)
  • Operating Voltage
    • 230 VAC/50 Hz

Standards & Certifications

  • Explosion Protection
    • II 2 G EEx e II or de IIC T6 ... T1
  • Degree of Protection
    • IP54 (IP65 optional)
  • Approvals
    • PTB 03 ATEX 1075 X, EC prototype test PTB 03 ATEX 1075 X, Ex II 2 G EEx e II or de IIC T6 ... T1

Electrical Specifications

  • Power Consumption
    • 150 W

Technical Specifications

  • Gas Connections
    • Screwed Pipe Connection (DIN 2353), Pipe Outer Diameter - 10 mm

Applications & Compatibility

  • Applications
    • Pre-heating gas to pneumatic pilots
    • Suitable for natural gas and non-aggressive gases

Material Specifications

  • Materials
    • Steel pipe cast into aluminum block
  • Maximum Admissible Pressure : 200 bar
  • Maximum Operating Pressure : 100 bar (Standard), 200 bar (Special Version) kilopascal
  • Maximum Temperature Range : Approx. 78 deg C (Aluminum Block at Room Temperature, 21 deg C)
  • Explosion Protection : II 2 G EEx e II or de IIC T6 ... T1
  • Degree of Protection : IP54 (IP65 optional)
  • Power Consumption : 150 W
  • Operating Voltage : 230 VAC/50 Hz
  • Gas Connections : Screwed Pipe Connection (DIN 2353), Pipe Outer Diameter - 10 mm
  • Applications : Pre-heating gas to pneumatic pilots|Suitable for natural gas and non-aggressive gases
  • Materials : Steel pipe cast into aluminum block
  • Approvals : PTB 03 ATEX 1075 X, EC prototype test PTB 03 ATEX 1075 X, Ex II 2 G EEx e II or de IIC T6 ... T1
Brochure
Name
Description
File Size
Date
Size
HON 900 is an electric, explosion-proof gas pre-heater.
application/pdf 440.63 KB
4/28/2021
440.63 KB
Name
Description
File Size
Date
Size
HON 900 is an electric, explosion-proof gas pre-heater.
application/pdf 440.63 KB
4/28/2021
440.63 KB
Name
Description
File Size
Date
Size
HON 900 is an electric, explosion-proof gas pre-heater.
440.63 KB
4/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON121
SERIES 121 IN-LINE TYPE FILTER
HON121
SERIES 121 IN-LINE TYPE FILTER
HON122
SERIES 122 ANGLE TYPE FILTER
HON122
SERIES 122 ANGLE TYPE FILTER
HON214
Pressure Reducing Valve HON 214
HON214
Pressure Reducing Valve HON 214
HON580
SERIES 580 WAFERCHEK NON-RETURN VALVE
HON580
SERIES 580 WAFERCHEK NON-RETURN VALVE
HON585
SERIES 585 STREAMCHEK NON-RETURN VALVE
HON585
SERIES 585 STREAMCHEK NON-RETURN VALVE
HON590
SERIES 590 ROLLCHEK NON-RETURN VALVE
HON590
SERIES 590 ROLLCHEK NON-RETURN VALVE