pilot heater
HON 901
HON 901 is a pneumatic gas pre-heater (vortex tube) with switch unit for the pilot of pilot-operated gas pressure regulators. The pre-heater can be easily integrated into the existing gas pressure control systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Control-gas pre-heater (e.g., for pneumatic pilots)
- Fully self-sufficient as preheating does not require any additional energy (Ranque-Hilsch effect)
- Simple construction
- Vortex tube without any moving interior parts
- Easy integration into existing gas pressure control systems
- Little tubing required
- Optionally with pneumatic control unit
- Only required in stations where zero gas consumption is possible
- Suitable for non-aggressive gases, other gases on enquiry
- SEP design according to PED
- Max. admissible pressure PS: 100 bar
- Max. operating pressure pmax: up to 100 bar
- Max. temperature of housing Tmax: approx. 60 °C at room temperature (approx. 20 °C)
- Applicable within the range pu ≥ 2 · pd+ 5 where pu= inlet pressure in bar (over-pressure) and pd = outlet pressure in bar (over-pressure)
- Connection: Pipe connections according to DIN EN ISO 8434-1 (DIN 2353), PN 100, for pipe sizes 10 mm and 12 mm
Environmental Conditions
- Maximum Housing Temperature Range
- Approx. 60 deg C at Room Temperature (approx. 20 deg C)
- Maximum Operating Pressure
- Up to 100 bar kilopascal
Processing & Performance Metrics
- Maximum Admissible Pressure
- 100 bar
Standards & Certifications
- Explosion Protection
- They are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfill the ATEX requirements
Technical Specifications
- Connection Type
- Pipe Connections according to DIN EN ISO 8434-1 (DIN 2353), PN 100, for pipe sizes 10 mm and 12 mm
Environmental Conditions
- Maximum Housing Temperature Range
- Approx. 60 deg C at Room Temperature (approx. 20 deg C)
- Maximum Operating Pressure
- Up to 100 bar kilopascal
Processing & Performance Metrics
- Maximum Admissible Pressure
- 100 bar
Standards & Certifications
- Explosion Protection
- They are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfill the ATEX requirements
Technical Specifications
- Connection Type
- Pipe Connections according to DIN EN ISO 8434-1 (DIN 2353), PN 100, for pipe sizes 10 mm and 12 mm
- Maximum Housing Temperature Range : Approx. 60 deg C at Room Temperature (approx. 20 deg C)
- Maximum Admissible Pressure : 100 bar
- Maximum Operating Pressure : Up to 100 bar kilopascal
- Explosion Protection : They are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfill the ATEX requirements
- Connection Type : Pipe Connections according to DIN EN ISO 8434-1 (DIN 2353), PN 100, for pipe sizes 10 mm and 12 mm
Please sign in to view part numbers available for purchase based on your account Sign In