/content/process/us/en/search.html

safety relief valves

HON 873

HON 873 is a direct-acting safety relief valve (SRV) according to DIN 33821. It is ideal for deployment at transmission and offtake stations as well as distribution networks for power plants and industrial facilities

Overview
Features and Benefits:
  • Function Class B
  • With proportional opening characteristic
  • Small proportional range
  • Easy maintenance
  • Also applicable as thermal relief valve
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • Structural test according to TÜV
  • Max. admissible pressure PS: 100 bar
  • Max. operating pressure pmax: up to 100 bar
  • Outlet pressure range Wd: 10 bar to 100 bar
  • Valve seat Ø: 24 mm
  • Smallest flow diameter: 8 mm
  • Connection
    • Pipe connections according to DIN EN ISO 8434-1 (DIN 2353) for pipe sizes 
    • Inlet: 12 mm 
    • Outlet: 20 mm, 25 mm
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device meet the ATEX requirements.
Specifications

Mechanical & Physical Properties

  • Venting
    • Internal via Outlet Connection
  • Smallest Flow Diameter
    • 8 mm
  • Valve Seat Diameter
    • 24 mm

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

Environmental Conditions

  • Maximum Operating Pressure
    • 100 bar kilopascal
  • Outlet Pressure Range
    • 10 to 100 bar
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • It is not subject to ATEX 95 (94/9/EC). All electrical components used with this device meet the ATEX requirements.
  • Approvals
    • DIN 3381, SEP according to PED

Technical Specifications

  • Connection Type
    • Solderless pipe connection with cutting ring to DIN 2353, for pipe outer diameter

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • For offtake stations in gas transmission and distributing systems, for industrial and power plant supply
    • Safety relief valve for venting gas leakages
    • Suitable for natural gas according to DVGW G 260, other gases on request

Mechanical & Physical Properties

  • Venting
    • Internal via Outlet Connection
  • Smallest Flow Diameter
    • 8 mm
  • Valve Seat Diameter
    • 24 mm

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

Environmental Conditions

  • Maximum Operating Pressure
    • 100 bar kilopascal
  • Outlet Pressure Range
    • 10 to 100 bar
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • It is not subject to ATEX 95 (94/9/EC). All electrical components used with this device meet the ATEX requirements.
  • Approvals
    • DIN 3381, SEP according to PED

Technical Specifications

  • Connection Type
    • Solderless pipe connection with cutting ring to DIN 2353, for pipe outer diameter

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • For offtake stations in gas transmission and distributing systems, for industrial and power plant supply
    • Safety relief valve for venting gas leakages
    • Suitable for natural gas according to DVGW G 260, other gases on request
  • Venting : Internal via Outlet Connection
  • Maximum Admissible Pressure : 100 bar
  • Maximum Operating Pressure : 100 bar kilopascal
  • Smallest Flow Diameter : 8 mm
  • Outlet Pressure Range : 10 to 100 bar
  • Explosion Protection : It is not subject to ATEX 95 (94/9/EC). All electrical components used with this device meet the ATEX requirements.
  • Valve Seat Diameter : 24 mm
  • Temperature Range : -20 to +60 deg C
  • Connection Type : Solderless pipe connection with cutting ring to DIN 2353, for pipe outer diameter
  • Body Material : Aluminum Alloy
  • Applications : For offtake stations in gas transmission and distributing systems, for industrial and power plant supply|Safety relief valve for venting gas leakages|Suitable for natural gas according to DVGW G 260, other gases on request
  • Approvals : DIN 3381, SEP according to PED
Brochure
Name
Description
File Size
Date
Size
HON 873 is a direct-acting safety relief valve (SRV) according to DIN 33821
application/pdf 456.25 KB
4/28/2021
456.25 KB
Name
Description
File Size
Date
Size
HON 873 is a direct-acting safety relief valve (SRV) according to DIN 33821
application/pdf 456.25 KB
4/28/2021
456.25 KB
Name
Description
File Size
Date
Size
HON 873 is a direct-acting safety relief valve (SRV) according to DIN 33821
456.25 KB
4/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON873
Safety Relief Valve HON 873
HON873
Safety Relief Valve HON 873