/content/process/us/en/search.html

safety shut off valves

HON 303 MK5

HON 303 MK5 is a safety shut-off valve that may be used as a protection system for gas supplies and networks

Overview
Features and Benefits:
  • To be installed on the inlet pressure side with an external measuring line leading to the outlet pressure side in order to ensure automatic closing of the station in the event of overpressure
  • Operates with high accuracy and reliability
  • Push button for pressure compensating valve
  • Re-engage by hand
  • Low-pressure loss; fully-automatic operation; no external power supply required
  • Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
  • CE registration according to PED
  • Max. inlet pressure pmax: up to 7 bar
  • Setting range
    • Series 303LP: 0.037 to 0.48 bar
    • Series 303MP: 0.42 to 4.5 bar
  • Pipe sizes: DN 250, DN 300
  • Temperature range: -20 to 60 °C
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 7 bar
  • Pipe Size
    • DN 250, DN 300

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Environmental Conditions

  • Temperature Range
    • -20 to 60 deg C
  • Setting Range
    • Series 303LP: 0.037 to 0.48 bar
    • Series 303MP: 0.42 to 4.5 bar

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 7 bar
  • Pipe Size
    • DN 250, DN 300

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Environmental Conditions

  • Temperature Range
    • -20 to 60 deg C
  • Setting Range
    • Series 303LP: 0.037 to 0.48 bar
    • Series 303MP: 0.42 to 4.5 bar

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Maximum Inlet Pressure Rating : Up to 7 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Temperature Range : -20 to 60 deg C
  • Setting Range : Series 303LP: 0.037 to 0.48 bar|Series 303MP: 0.42 to 4.5 bar
  • Applications : Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Pipe Size : DN 250, DN 300
  • Approvals : CE Mark with PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON303LP
SERIES 303LP SAFETY CUT OFF VALVE
HON303LP
SERIES 303LP SAFETY CUT OFF VALVE
HON303MP
SERIES 303MP SAFETY CUT OFF VALVE
HON303MP
SERIES 303MP SAFETY CUT OFF VALVE