/content/process/us/en/search.html

safety shut off valves

HON 305

HON 305 is a safety shutoff valve of single inline orifice design, overpressure operated, with external control line connection, manual reset and pressure balancing bypass. It is completely self-acting and requires no separate power source.

Overview
Features and Benefits:
  • May be used as a protection system for gas supplies and networks
  • To be installed on the inlet pressure side with an external measuring line leading to the outlet pressure side in order to ensure automatic closing of the station in the event of overpressure
  • Valve position indicator as standard, with remote indication available
  • Push button for the pressure compensating valve
  • Re-engage by hand
  • Low-pressure loss
  • Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
  • CE registration according to PED
  • Max. inlet pressure pmax: up to 19 bar (depends on body material and pipe size)
  • Pipe sizes: DN 50, DN 80, DN100, DN 150, DN 200
  • Optional: Combined over-pressure / under-pressure release
  • Temperature range: -20 to 60 °C
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 19 bar
  • Pipe Size
    • DN 50, DN 80, DN 100, DN 150, DN 200

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Environmental Conditions

  • Temperature Range
    • -20 to 60 deg C

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Technical Specifications

  • Maximum Inlet Pressure Rating
    • Up to 19 bar
  • Pipe Size
    • DN 50, DN 80, DN 100, DN 150, DN 200

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Environmental Conditions

  • Temperature Range
    • -20 to 60 deg C

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Maximum Inlet Pressure Rating : Up to 19 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Temperature Range : -20 to 60 deg C
  • Applications : Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Pipe Size : DN 50, DN 80, DN 100, DN 150, DN 200
  • Approvals : CE Mark with PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON305MP
SERIES 305MP SAFETY CUT OFF VALVE
HON305MP
SERIES 305MP SAFETY CUT OFF VALVE