/content/process/us/en/search.html

safety shut off valves

HON 309

​The HON 309 safety shutoff valve is the functional unit for HON 240, HON 270-3, HON 277, HON 204, HON 800 and HON 280-309 gas pressure regulators.

Overview
Features and Benefits:
  • Standalone SSV Series HON 291, utilizing S240 or S270 bodies
  • Valve position indicator as standard, with remote indication available
  • Over-pressure and under-pressure release
  • Direct acting
  • Re-engage by hand
  • Easy to maintain
  • Fast reactivity
  • Thermal protective 'T-type' release available (gas flow is cut off as soon as the max. temperature is exceeded)
  • Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
  • CE registration according to PED
  • Max. valve chamber pressure pu max = 1 1 bar (on UK version approved to GIS/V9)
  • Max. admissible pressure pmax and PS = 19 bar (10 bar for pilot controlled regulator)
  • Temperature range: 40 to 60 °C
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device meet the ATEX requirements.
Specifications

Processing & Performance Metrics

  • Maximum Valve Chamber Pressure
    • 11 bar
  • Maximum Admissible Pressure
    • 19 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Approvals
    • CE Mark with PED

Environmental Conditions

  • Temperature Range
    • -20 to 60 deg C

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Processing & Performance Metrics

  • Maximum Valve Chamber Pressure
    • 11 bar
  • Maximum Admissible Pressure
    • 19 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Approvals
    • CE Mark with PED

Environmental Conditions

  • Temperature Range
    • -20 to 60 deg C

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Maximum Valve Chamber Pressure : 11 bar
  • Maximum Admissible Pressure : 19 bar
  • Explosion Protection : All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Temperature Range : -20 to 60 deg C
  • Applications : Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Approvals : CE Mark with PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON309HP
SERIES 309HP SAFETY CUT OFF VALVE
HON309HP
SERIES 309HP SAFETY CUT OFF VALVE
HON309LP
SERIES 309LP SAFETY CUT OFF VALVE
HON309LP
SERIES 309LP SAFETY CUT OFF VALVE
HON309MP1
SERIES 309MP1 SAFETY CUT OFF VALVE
HON309MP1
SERIES 309MP1 SAFETY CUT OFF VALVE
HON309MP2
SERIES 309MP2 SAFETY CUT OFF VALVE
HON309MP2
SERIES 309MP2 SAFETY CUT OFF VALVE
HON309MP4
SERIES 309MP4 SAFETY CUT OFF VALVE
HON309MP4
SERIES 309MP4 SAFETY CUT OFF VALVE
HON309MP5
SERIES 309MP5 SAFETY CUT OFF VALVE
HON309MP5
SERIES 309MP5 SAFETY CUT OFF VALVE
HON315HP
SERIES 315HP SAFETY CUT OFF VALVE
HON315HP
SERIES 315HP SAFETY CUT OFF VALVE
HON315LP
SERIES 315LP SAFETY CUT OFF VALVE
HON315LP
SERIES 315LP SAFETY CUT OFF VALVE
HON315MP2
SERIES 315MP2 SAFETY CUT OFF VALVE
HON315MP2
SERIES 315MP2 SAFETY CUT OFF VALVE
HON315MP4
SERIES 315MP4 SAFETY CUT OFF VALVE
HON315MP4
SERIES 315MP4 SAFETY CUT OFF VALVE