/content/process/us/en/search.html

safety shut off valves

HON 711 - DN 200 thru 300

HON 711 – DN 200 thru 300 is a safety shut-off valve (SSV), direct-acting or pilot-operated, according to DIN EN 14382. ​​​​

Overview
Features and Benefits:
  • Device for transmission stations in gas networks for power plants and industrial facilities
  • Very low pressure loss due to axial flow
  • Four release options, standard design with manual release
  • High response accuracy
  • Available with actuator systems: K 10a, K 11a/1, K 11a/2, K 16, K 17, K 18, K 19
  • Function Class A (B)
  • Easy maintenance
  • Optionally with vent valve HON 915
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • SIL certified according to IEC61508
  • Max. admissible pressure PS: 100 bar
  • Max. operating pressure pmax: up to 100 bar
  • Outlet pressure range
    • For over-pressure Wdso 80 mbar to 90 bar 
    • For under-pressure Wdsu 10 mbar to 90 bar
  • Connection: DIN flange PN 25, PN 40 and Flange Class 300, Class 600 according to ANSI 16.5 in DN 200, DN 250, DN 300
  • Response time t: 0.1 s to 0.5 s
  • Additional features (as requested by customer)
    • Electromagnetic release 
    • Electric signal sensor for valve position 'closed' (proximity switch)
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements
Specifications

Environmental Conditions

  • Maximum Operating Pressure
    • Up to 100 bar (130 bar on request for ANSI 900 RTJ) kilopascal
  • Outlet Pressure Range
    • For over-pressure Wdso 80 mbar to 90 bar; For under-pressure Wdsu 10 mbar to 90 bar
  • Temperature Range
    • -20 to +60 deg C (Class 2)

Mechanical & Physical Properties

  • Supplemental Fixture
    • Manual Release, Current Supply, Current Failure, Remote Indication, Outdoor Type, Special Design

Standards & Certifications

  • Explosion Protection
    • Not subject to ATEX 95 (no ignition sources), electronic accessories must satisfy ATEX
  • Approvals
    • CE (PED), DVGW, GOST, GOSTTECHNADSOR, SIL IEC61508

Communication & Protocols

  • Control Devices
    • K10a, K11a/1, K11a/2, K16, K17, K18, K19

Technical Specifications

  • Connection Type
    • ANSI 300, 600 RF, RTJ, 900 RTJ (PS = 130 bar on request)
    • DIN Flange PN 25, PN 40

Electrical Specifications

  • Nominal Widths
    • DN 25 to 300

I/O Capabilities

  • Response Time
    • 0.1 to 0.3 sec millisecond

Applications & Compatibility

  • Applications
    • Safety shut-off valve for gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request

Material Specifications

  • Materials
    • A 352 LCC/G20Mn5 QT Medium/Low Alloyed Steel

Environmental Conditions

  • Maximum Operating Pressure
    • Up to 100 bar (130 bar on request for ANSI 900 RTJ) kilopascal
  • Outlet Pressure Range
    • For over-pressure Wdso 80 mbar to 90 bar; For under-pressure Wdsu 10 mbar to 90 bar
  • Temperature Range
    • -20 to +60 deg C (Class 2)

Mechanical & Physical Properties

  • Supplemental Fixture
    • Manual Release, Current Supply, Current Failure, Remote Indication, Outdoor Type, Special Design

Standards & Certifications

  • Explosion Protection
    • Not subject to ATEX 95 (no ignition sources), electronic accessories must satisfy ATEX
  • Approvals
    • CE (PED), DVGW, GOST, GOSTTECHNADSOR, SIL IEC61508

Communication & Protocols

  • Control Devices
    • K10a, K11a/1, K11a/2, K16, K17, K18, K19

Technical Specifications

  • Connection Type
    • ANSI 300, 600 RF, RTJ, 900 RTJ (PS = 130 bar on request)
    • DIN Flange PN 25, PN 40

Electrical Specifications

  • Nominal Widths
    • DN 25 to 300

I/O Capabilities

  • Response Time
    • 0.1 to 0.3 sec millisecond

Applications & Compatibility

  • Applications
    • Safety shut-off valve for gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request

Material Specifications

  • Materials
    • A 352 LCC/G20Mn5 QT Medium/Low Alloyed Steel
  • Maximum Operating Pressure : Up to 100 bar (130 bar on request for ANSI 900 RTJ) kilopascal
  • Outlet Pressure Range : For over-pressure Wdso 80 mbar to 90 bar; For under-pressure Wdsu 10 mbar to 90 bar
  • Supplemental Fixture : Manual Release, Current Supply, Current Failure, Remote Indication, Outdoor Type, Special Design
  • Explosion Protection : Not subject to ATEX 95 (no ignition sources), electronic accessories must satisfy ATEX
  • Temperature Range : -20 to +60 deg C (Class 2)
  • Control Devices : K10a, K11a/1, K11a/2, K16, K17, K18, K19
  • Connection Type : ANSI 300, 600 RF, RTJ, 900 RTJ (PS = 130 bar on request)|DIN Flange PN 25, PN 40
  • Nominal Widths : DN 25 to 300
  • Response Time : 0.1 to 0.3 sec millisecond
  • Applications : Safety shut-off valve for gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request
  • Materials : A 352 LCC/G20Mn5 QT Medium/Low Alloyed Steel
  • Approvals : CE (PED), DVGW, GOST, GOSTTECHNADSOR, SIL IEC61508
Brochure
Name
Description
File Size
Date
Size
HON 711 is primarily used as a safety device in gas pressure regulating stations. It can be used with natural gas according to DVGW G 260.
application/pdf 984.14 KB
4/28/2021
984.14 KB
HON 711 S2 Brochure
application/pdf 822.47 KB
4/28/2021
822.47 KB
Name
Description
File Size
Date
Size
HON 711 is primarily used as a safety device in gas pressure regulating stations. It can be used with natural gas according to DVGW G 260.
application/pdf 984.14 KB
4/28/2021
984.14 KB
HON 711 S2 Brochure
application/pdf 822.47 KB
4/28/2021
822.47 KB
Name
Description
File Size
Date
Size
HON 711 is primarily used as a safety device in gas pressure regulating stations. It can be used with natural gas according to DVGW G 260.
984.14 KB
4/28/2021
HON 711 S2 Brochure
822.47 KB
4/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON711
Safety Shut-Off Valve HON 711
HON711
Safety Shut-Off Valve HON 711