safety shut off valves
HON 711 - DN 25 thru 150
HON 711 – DN 25 thru 150 is a safety shut-off valve (SSV), direct-acting or pilot-operated, according to EN 14382. It is ideal for use at transmission stations in gas networks for power plants and industrial facilities.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Very low pressure loss due to axial flow
- Four release options, standard design with manual release
- High response accuracy
- Available with actuator systems: K 10a, K 11a/1, K 11a/2, K 16, K 17, K 18, K 19
- Function Class A (B)
- Easy maintenance
- Optionally with vent valve HON 915
- Suitable for non-aggressive gases, other gases on enquiry
- CE registration according to PED
- SIL certified according to IEC61508
- Max. admissible pressure PS: 100 bar
- Max. operating pressure pmax: up to 100 bar
- Outlet pressure range
- For over-pressure Wdso 50 mbar to 90 bar
- For under-pressure Wdsu 10 mbar to 90 bar
- Connection: DIN flange PN 25, PN 40 and Flange Class 300, Class 600 according to ANSI 16.5 in DN 25 to DN 150 Flange Class 900 upon request
- Response time t: 0.1 to 0.3 s
- Additional features (as requested by customer)
- Electromagnetic release
- Electric signal sensor for valve position 'closed' (proximity switch)
Environmental Conditions
- Maximum Operating Pressure
- Up to 100 bar (130 bar on request for ANSI 900 RTJ) kilopascal
- Outlet Pressure Range
- For over-pressure Wdso 50 mbar to 90 bar; For under-pressure Wdsu 10 mbar to 90 bar
- Temperature Range
- -20 to +60 deg C (Class 2)
Mechanical & Physical Properties
- Supplemental Fixture
- Manual Release, Current Supply, Current Failure, Remote Indication, Outdoor Type, Special Design
Standards & Certifications
- Explosion Protection
- Not subject to ATEX 95 (no ignition sources), electronic accessories must satisfy ATEX
- Approvals
- CE (PED), DVGW, GOST, GOSTTECHNADSOR, SIL IEC61508
Communication & Protocols
- Control Devices
- K10a, K11a/1, K11a/2, K16, K17, K18, K19
Technical Specifications
- Connection Type
- ANSI 300, 600 RF, RTJ, 900 RTJ (PS = 130 bar on request)
- DIN Flange PN 25, PN 40
Electrical Specifications
- Nominal Widths
- DN 25 to 300
I/O Capabilities
- Response Time
- 0.1 to 0.3 sec millisecond
Material Specifications
- Body Material
- A 352 LCC/G20Mn5 QT Medium/Low Alloyed Steel
Applications & Compatibility
- Applications
- Safety shut-off valve for gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request
Environmental Conditions
- Maximum Operating Pressure
- Up to 100 bar (130 bar on request for ANSI 900 RTJ) kilopascal
- Outlet Pressure Range
- For over-pressure Wdso 50 mbar to 90 bar; For under-pressure Wdsu 10 mbar to 90 bar
- Temperature Range
- -20 to +60 deg C (Class 2)
Mechanical & Physical Properties
- Supplemental Fixture
- Manual Release, Current Supply, Current Failure, Remote Indication, Outdoor Type, Special Design
Standards & Certifications
- Explosion Protection
- Not subject to ATEX 95 (no ignition sources), electronic accessories must satisfy ATEX
- Approvals
- CE (PED), DVGW, GOST, GOSTTECHNADSOR, SIL IEC61508
Communication & Protocols
- Control Devices
- K10a, K11a/1, K11a/2, K16, K17, K18, K19
Technical Specifications
- Connection Type
- ANSI 300, 600 RF, RTJ, 900 RTJ (PS = 130 bar on request)
- DIN Flange PN 25, PN 40
Electrical Specifications
- Nominal Widths
- DN 25 to 300
I/O Capabilities
- Response Time
- 0.1 to 0.3 sec millisecond
Material Specifications
- Body Material
- A 352 LCC/G20Mn5 QT Medium/Low Alloyed Steel
Applications & Compatibility
- Applications
- Safety shut-off valve for gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request
- Maximum Operating Pressure : Up to 100 bar (130 bar on request for ANSI 900 RTJ) kilopascal
- Outlet Pressure Range : For over-pressure Wdso 50 mbar to 90 bar; For under-pressure Wdsu 10 mbar to 90 bar
- Supplemental Fixture : Manual Release, Current Supply, Current Failure, Remote Indication, Outdoor Type, Special Design
- Explosion Protection : Not subject to ATEX 95 (no ignition sources), electronic accessories must satisfy ATEX
- Temperature Range : -20 to +60 deg C (Class 2)
- Control Devices : K10a, K11a/1, K11a/2, K16, K17, K18, K19
- Connection Type : ANSI 300, 600 RF, RTJ, 900 RTJ (PS = 130 bar on request)|DIN Flange PN 25, PN 40
- Nominal Widths : DN 25 to 300
- Response Time : 0.1 to 0.3 sec millisecond
- Body Material : A 352 LCC/G20Mn5 QT Medium/Low Alloyed Steel
- Applications : Safety shut-off valve for gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request
- Approvals : CE (PED), DVGW, GOST, GOSTTECHNADSOR, SIL IEC61508
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In