/content/process/us/en/search.html

safety shut off valves

HON 720

HON 720 direct-acting safety shut-off valve (SSV) according to DIN EN 14382. It is ideal for deployment at distribution stations as well as commercial and industrial facilities.​​​​

Overview
Features and Benefits:
  • Compact design
  • Easy to maintain due to exchangeable function units (cartridge assembly)
  • Optionally with actuator systems: K 1a, K 2a (DN 25) or K 4, K 5, K 6 (≥ DN 50)
  • Function Class A (B)
  • Optionally with vent valve HON 915
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • Max. admissible pressure PS: 25 bar
  • Max. operating pressure pmax: up to 25 bar
  • Max. admissible pressure PS: 16 bar (DN 25)
  • Max. operating pressure pmax: up to 16 bar (DN 25)
  • Outlet pressure range
    • For over-pressure Wdso 40 mbar to 4.5 bar 
    • For under-pressure Wdsu 5 mbar to 0.4 bar
  • Connection: DIN flange PN 16, PN 25 and Flange Class 150 according to ANSI 16.5 in DN 25, DN 50, DN 80, DN 100
  • Response time t: 0.1 s to 0.3 s
  • Additional features (as requested by customer)
    • Electromagnetic release (by current supply) 
    • Electric signal sensor for valve position 'closed' (proximity switch)
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Processing & Performance Metrics

  • Maximum Service Pressure
    • DN 25: 16 bar, DN 50, DN 80, DN 100: 25 bar (depending on flange version)

Environmental Conditions

  • Outlet Pressure Range
    • For over-pressure Wdso 40 mbar to 4.5 bar; For under-pressure Wdsu 5 mbar to 0.4 bar
  • Temperature Range
    • -20 to +60 deg C (Class 2)

Standards & Certifications

  • Explosion Protection
    • No ignition sources, not subject to ATEX 95. Electronic accessories comply with ATEX
  • Approvals
    • DIN-DVGW-Reg.-No. NG-4303AU0020, CE Mark with PED

Communication & Protocols

  • Control Devices
    • K 1a, K 2a (DN 25) or K 4, K 5, K 6 (≥ DN 50)

Technical Specifications

  • Connection Type
    • DN 25: DIN flanges PN 16, ANSI 150 RF
    • DN 50/80/100: DIN flanges PN 16, PN 25, ANSI 150 RF

I/O Capabilities

  • Response Time
    • 0.1 to 0.3 sec millisecond

Material Specifications

  • Body Material
    • DN 25/50: Cast Steel
    • DN 80/100: Cast Steel, Ductile Iron

Applications & Compatibility

  • Applications
    • Safety shut-off valve for gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request

Processing & Performance Metrics

  • Maximum Service Pressure
    • DN 25: 16 bar, DN 50, DN 80, DN 100: 25 bar (depending on flange version)

Environmental Conditions

  • Outlet Pressure Range
    • For over-pressure Wdso 40 mbar to 4.5 bar; For under-pressure Wdsu 5 mbar to 0.4 bar
  • Temperature Range
    • -20 to +60 deg C (Class 2)

Standards & Certifications

  • Explosion Protection
    • No ignition sources, not subject to ATEX 95. Electronic accessories comply with ATEX
  • Approvals
    • DIN-DVGW-Reg.-No. NG-4303AU0020, CE Mark with PED

Communication & Protocols

  • Control Devices
    • K 1a, K 2a (DN 25) or K 4, K 5, K 6 (≥ DN 50)

Technical Specifications

  • Connection Type
    • DN 25: DIN flanges PN 16, ANSI 150 RF
    • DN 50/80/100: DIN flanges PN 16, PN 25, ANSI 150 RF

I/O Capabilities

  • Response Time
    • 0.1 to 0.3 sec millisecond

Material Specifications

  • Body Material
    • DN 25/50: Cast Steel
    • DN 80/100: Cast Steel, Ductile Iron

Applications & Compatibility

  • Applications
    • Safety shut-off valve for gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request
  • Maximum Service Pressure : DN 25: 16 bar, DN 50, DN 80, DN 100: 25 bar (depending on flange version)
  • Outlet Pressure Range : For over-pressure Wdso 40 mbar to 4.5 bar; For under-pressure Wdsu 5 mbar to 0.4 bar
  • Explosion Protection : No ignition sources, not subject to ATEX 95. Electronic accessories comply with ATEX
  • Temperature Range : -20 to +60 deg C (Class 2)
  • Control Devices : K 1a, K 2a (DN 25) or K 4, K 5, K 6 (≥ DN 50)
  • Connection Type : DN 25: DIN flanges PN 16, ANSI 150 RF|DN 50/80/100: DIN flanges PN 16, PN 25, ANSI 150 RF
  • Response Time : 0.1 to 0.3 sec millisecond
  • Body Material : DN 25/50: Cast Steel|DN 80/100: Cast Steel, Ductile Iron
  • Applications : Safety shut-off valve for gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request
  • Approvals : DIN-DVGW-Reg.-No. NG-4303AU0020, CE Mark with PED
Brochure
Name
Description
File Size
Date
Size
Honeywell offers HON 720 direct-acting safety shut-off valve (SSV) according to DIN EN 14382.
application/pdf 544.85 KB
4/28/2021
544.85 KB
Name
Description
File Size
Date
Size
Honeywell offers HON 720 direct-acting safety shut-off valve (SSV) according to DIN EN 14382.
application/pdf 544.85 KB
4/28/2021
544.85 KB
Name
Description
File Size
Date
Size
Honeywell offers HON 720 direct-acting safety shut-off valve (SSV) according to DIN EN 14382.
544.85 KB
4/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON720
Savety Shut-Off Valve HON 720
HON720
Savety Shut-Off Valve HON 720