safety shut off valves
HON 750
HON 750 is a pilot operated globe type safety shut-off valve (SSV) according to DIN EN 14382.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Low pressure loss due to axial flow passage
- Short closing time
- Low susceptibility to vibration through favorable center of gravity (even mass distribution around pipe center line)
- Low-wear design - stainless steel sleeve
- high flow capacity thanks to axial design
- Backflow security up to Δp= 40 bar
- Easy to maintain compact design and reduced number of wearing parts
- High flow rates up to 100m/sec possible
- Increased security through “Fail-close” structure
- OPEN/CLOSE position indication by inductive Limit switch optional
- Visual position indicator as standard
- Quick release at Auxiliary power failure
Environmental Conditions
- Maximum Operating Pressure
- 40 bar (depending on flange version) kilopascal
- Temperature Range
- -20 to +60 deg C (PED Class 2), 0 to +55 deg C (DNV GL)
Standards & Certifications
- Explosion Protection
- Zone I
- Degree Of Protection
- IP65
- Approvals
- CE (PED), DVGW (Land Version), DNV GL/ABS/BV/LR (Maritime Approvals), SIL 3 (Functional Safety), DIN EN 16678/EN 161/EN 13611/EN 334
Material Specifications
- Housing Material
- Inlet: Steel, Outlet: Steel or Stainless Steel
Technical Specifications
- Connection Type
- Flanged to DIN EN 1092 PN 16/PN 40, DIN EN 1759 Class 150 RF
Electrical Specifications
- Control Type
- Solenoid control valve - compressed air up to 8 bar
I/O Capabilities
- Closing Time
- <1 sec
Applications & Compatibility
- Applications
- Ideal for maritime engines and long maintenance intervals
- Safety valve for gas engines and other natural gas applications
Environmental Conditions
- Maximum Operating Pressure
- 40 bar (depending on flange version) kilopascal
- Temperature Range
- -20 to +60 deg C (PED Class 2), 0 to +55 deg C (DNV GL)
Standards & Certifications
- Explosion Protection
- Zone I
- Degree Of Protection
- IP65
- Approvals
- CE (PED), DVGW (Land Version), DNV GL/ABS/BV/LR (Maritime Approvals), SIL 3 (Functional Safety), DIN EN 16678/EN 161/EN 13611/EN 334
Material Specifications
- Housing Material
- Inlet: Steel, Outlet: Steel or Stainless Steel
Technical Specifications
- Connection Type
- Flanged to DIN EN 1092 PN 16/PN 40, DIN EN 1759 Class 150 RF
Electrical Specifications
- Control Type
- Solenoid control valve - compressed air up to 8 bar
I/O Capabilities
- Closing Time
- <1 sec
Applications & Compatibility
- Applications
- Ideal for maritime engines and long maintenance intervals
- Safety valve for gas engines and other natural gas applications
- Maximum Operating Pressure : 40 bar (depending on flange version) kilopascal
- Explosion Protection : Zone I
- Degree Of Protection : IP65
- Temperature Range : -20 to +60 deg C (PED Class 2), 0 to +55 deg C (DNV GL)
- Housing Material : Inlet: Steel, Outlet: Steel or Stainless Steel
- Connection Type : Flanged to DIN EN 1092 PN 16/PN 40, DIN EN 1759 Class 150 RF
- Control Type : Solenoid control valve - compressed air up to 8 bar
- Closing Time : <1 sec
- Applications : Ideal for maritime engines and long maintenance intervals|Safety valve for gas engines and other natural gas applications
- Approvals : CE (PED), DVGW (Land Version), DNV GL/ABS/BV/LR (Maritime Approvals), SIL 3 (Functional Safety), DIN EN 16678/EN 161/EN 13611/EN 334
Brochure
Manuals and Guides
Filters
Please sign in to view part numbers available for purchase based on your account Sign In