/content/process/us/en/search.html

safety shut off valves

HON Elster S100/S200

Over pressure and under pressure slam shut valve. 2'', 3'' and 4'' sizes

Overview
S100
The S100 Slam Shut Valve protects gas installations against dangerous overpressure conditions and is normally fitted on the inlet side of the regulator. The S100 incorporates a visual valve position indicator. It can be supplied with a micro switch for remote indication. The manual reset has an automatic integral equalising valve ensuring safe resetting procedures and eliminating costly by-pass systems.  The S100 can be mounted in any orientation. The unit can be specified with the reset mechanism on either side of the body.The Series 100 Slam Shut Valve has been designed to meet the requirements of BGES/V9 and DIN3381.The S100 has been approved to module B + D of the PED 97/23/EC by BSI Notified body No. 0086). It is classified as Category IV equipment and a safety accessory.

S200
The S200 Slam Shut Valve protects gas installations against dangerous under pressure and over pressure conditions and is normally fitted on the inlet side of the regulator.
The S200 is available with a visual and/or micro switch valve position indicator.
The manual reset has an automatic integral equalising valve ensuring safe resetting procedures and eliminating costly by-pass systems. The S200 can be mounted in any orientation. The unit can be specified with the reset mechanism on either side of the body.
The Series 200 Slam Shut Valve has been designed to meet the requirements of DIN3381.
The S200 has been approved to module B (by DVGW Notified body No. 0085) and module D (by BSI Notified body No. 0086) of the PED 97/23/EC. It is classified as Category IV equipment and a safety accessory.

Technical Data:
  • Sizes: 2, 3 and 4
  • Inlet pressure up to 19 bar
  • Trip range 18mbar – 6 bar
  • With visual indicator or micro switch sensor
  • Full bore design
  • Temperature range -20 to +80 °C
  • Subject to change without prior notice
Specifications

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Environmental Conditions

  • Trip Pressure Range
    • 18 mbar to 6 bar
  • Temperature Range
    • -20 to 60 deg C

Technical Specifications

  • Pipe Size
    • DN 50, DN 80, DN 100
  • Maximum Inlet Pressure Rating
    • Up to 19 bar

Standards & Certifications

  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Environmental Conditions

  • Trip Pressure Range
    • 18 mbar to 6 bar
  • Temperature Range
    • -20 to 60 deg C

Technical Specifications

  • Pipe Size
    • DN 50, DN 80, DN 100
  • Maximum Inlet Pressure Rating
    • Up to 19 bar

Standards & Certifications

  • Approvals
    • CE Mark with PED
  • Applications : Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Trip Pressure Range : 18 mbar to 6 bar
  • Temperature Range : -20 to 60 deg C
  • Pipe Size : DN 50, DN 80, DN 100
  • Maximum Inlet Pressure Rating : Up to 19 bar
  • Approvals : CE Mark with PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
003510243E
BOLT 5/16"-18UNC-2AX2,75" FOR AFV 2"
003510243E
BOLT 5/16"-18UNC-2AX2,75" FOR AFV 2"
073019863E
MEMBRANE AFV 3" DN 80, TYPE HB7 ANSI 150
073019863E
MEMBRANE AFV 3" DN 80, TYPE HB7 ANSI 150
073019866E
MEMBRANE AFV 4" DN100, TYPE HB7: ANSI
073019866E
MEMBRANE AFV 4" DN100, TYPE HB7: ANSI
73019113
Lever SSV MR HP20, DN50
73019113
Lever SSV MR HP20, DN50
83575130
SSV S300
83575130
SSV S300
888-888-544-944
SPARE KIT SSV 4" LP SK112-01
888-888-544-944
SPARE KIT SSV 4" LP SK112-01
F064470116
SPRING, SSV 180-280 MBAR DIVAL 600, Ø34,
F064470116
SPRING, SSV 180-280 MBAR DIVAL 600, Ø34,
I513101
DIAPHRAGM PLATE MP
I513101
DIAPHRAGM PLATE MP
I513102
RING RETAINER (SPR OVER 7)
I513102
RING RETAINER (SPR OVER 7)
ISAFE IS930 1 TAB
Industrial GradeTab+Hand Strap for Zone1
ISAFE IS930 1 TAB
Industrial GradeTab+Hand Strap for Zone1