/content/process/us/en/search.html

safety shut off valves

HON HSV086

HON HSV086 is a pilot operated globe type safety shut-off valve (SSV) according to DIN EN 14382.

Overview
Features and Benefits:
  • Safety shut-off valve
  • Pressure range 0-180 bar (under or overpressure)
  • Diameter 25-500 mm/1-20″
  • Pressure class PN16-420/ANSI 150-2500#
  • Suitable for temperatures from -20 °C to 60 °C
  • Optional with limit switches/solenoid
  • Globe type design; valve body remains in line during maintenance 
  • Seat ring is easy to inspect
  • Long maintenance interval due to the erosion free enclosure of the seat ring 
  • Bubble-tight even at low temperatures
Specifications

Applications & Compatibility

  • Applications
    • Gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request

Technical Specifications

  • Underpressure Set Range
    • 0.7 to 10 ba
  • Pressure Classes
    • ANSI 300 and ANSI 600, Other pressure classes up to ANSI 2500 are available
  • Overpressure Set Range
    • 3-49.5 bar ANSI 300, 3-95 bar ANSI 600

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C (Class 2)
  • Maximum Operating Pressure
    • 50 bar ANSI 300, 100 bar ANSI 600 kilopascal

Electrical Specifications

  • Nominal Widths
    • DN 25 to 500

Material Specifications

  • Body Material
    • A352-LCC(QT) or Equal, 1 in/DN25: S355 or Equal

Standards & Certifications

  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request

Technical Specifications

  • Underpressure Set Range
    • 0.7 to 10 ba
  • Pressure Classes
    • ANSI 300 and ANSI 600, Other pressure classes up to ANSI 2500 are available
  • Overpressure Set Range
    • 3-49.5 bar ANSI 300, 3-95 bar ANSI 600

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C (Class 2)
  • Maximum Operating Pressure
    • 50 bar ANSI 300, 100 bar ANSI 600 kilopascal

Electrical Specifications

  • Nominal Widths
    • DN 25 to 500

Material Specifications

  • Body Material
    • A352-LCC(QT) or Equal, 1 in/DN25: S355 or Equal

Standards & Certifications

  • Approvals
    • CE Mark with PED
  • Applications : Gas pressure regulating stations, Natural gas (DVGW G 260) and other gases on request
  • Underpressure Set Range : 0.7 to 10 ba
  • Temperature Range : -20 to +60 deg C (Class 2)
  • Pressure Classes : ANSI 300 and ANSI 600, Other pressure classes up to ANSI 2500 are available
  • Overpressure Set Range : 3-49.5 bar ANSI 300, 3-95 bar ANSI 600
  • Nominal Widths : DN 25 to 500
  • Maximum Operating Pressure : 50 bar ANSI 300, 100 bar ANSI 600 kilopascal
  • Body Material : A352-LCC(QT) or Equal, 1 in/DN25: S355 or Equal
  • Approvals : CE Mark with PED
Others
Name
Description
File Size
Date
Size
Provides detailed operational and maintenance instructions for Gorter R2 safety shut-off valves, including installation, configuration, and troubleshooting steps. Includes information on R2.
application/pdf 2.35 MB
9/30/2022
2.35 MB
Name
Description
File Size
Date
Size
Provides detailed operational and maintenance instructions for Gorter R2 safety shut-off valves, including installation, configuration, and troubleshooting steps. Includes information on R2.
application/pdf 2.35 MB
9/30/2022
2.35 MB
Name
Description
File Size
Date
Size
Provides detailed operational and maintenance instructions for Gorter R2 safety shut-off valves, including installation, configuration, and troubleshooting steps. Includes information on R2.
2.35 MB
9/30/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
8107004122800
Bottom plate SM1.2A 412280
8107004122800
Bottom plate SM1.2A 412280
HSV086RF
SERIES HSV086 RF
HSV086RF
SERIES HSV086 RF
HSV086RFN
SERIES HSV086 RF NACE
HSV086RFN
SERIES HSV086 RF NACE
HSV086RTJ
SERIES HSV086 RTJ
HSV086RTJ
SERIES HSV086 RTJ
HSV086RTJN
SERIES HSV086 RTJ NACE
HSV086RTJN
SERIES HSV086 RTJ NACE
HSVS086RF
SERIES HSVS086 RF
HSVS086RF
SERIES HSVS086 RF
HSVS086RFN
SERIES HSVS086 RF NACE
HSVS086RFN
SERIES HSVS086 RF NACE