ultrasonic meters
Q.Sonic®-max Ultrasonic Gas Meter
The ultrasonic gas flow meter Q.Sonic®-max is a multipath ultrasonic gas flow meter utilizing the most accurate acoustic path configuration available to the market.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Since the publication of AGA Report No. 9 in 1998, multipath ultrasonic flow meters have become a widely used method for measuring flow in large pipelines, particularly in custody transfer of natural gas. This development is attributed to factors such as measurement accuracy, high turndown, resistance to installation effects, and cost considerations. However, like all meters, their performance can be influenced by the conditions in which they are installed. The design and operating conditions of upstream pipework affect the velocity profile of the fluid entering the meter. To reduce installation effects, the Q.Sonic-max is designed to comply with and exceed OIML R137 as well as ISO 17089 Accuracy Class 0.5, AGA9 as well as MID.
How Does It Work?
The Honeywell Q.Sonic-max USM is an 8-path meter that combines reflection technology with direct technology. Its patented path configuration is designed to provide low measurement uncertainty and extensive diagnostics capabilities. The meter uses two swirl paths with double reflection to support linearity and stability, and six direct paths to increase robustness, aiding in flow profile recognition and maintaining low uncertainty across various conditions. The reflective paths enable diagnostics that can identify swirl, fouling, or the presence of liquids in the meter. The direct paths enhance reliability in demanding applications, such as those involving CO2-rich gas compositions.
What Problems Does It Solve?
Utilising market-leading ultrasonic metering technology, advanced diagnostics, and intuitive software, the Q.Sonic-max provides exceptional accuracy, confidence, cost-effectiveness, and long-term reliability. It delivers superior flow profile recognition and consistently maintains minimal measurement uncertainty across all operating conditions. In accordance with ANSI/ISA-62443-4-1-2018 and IEC 62443-4-1:2018 standards, our updated Cyber Security Package features Transport Layer Security (TLS), parameterisation data encryption, and segregation of sensitive data encryption to ensure the highest level of cybersecurity.
Mechanical & Physical Properties
- Sizes
- 4 to 24 in (DN 100 to DN 600); Up to 36 in on request
Standards & Certifications
- Hazardous Location Approvals
- ATEX, IECEx, FM Approvals
- Metrological Approvals
- MID, OIML R137 Class 0.5, ISO 17089 Class 0.5, AGA9
- Ingress Protection
- IP66 (NEMA 4X)
Environmental Conditions
- Process Temperature Range
- Extended: -40 to +80 deg C
- MID: -40 to +55 deg C
- Standard: -40 to +60 deg C
- Ambient Temperature Range
- Extended: -40 to +55 deg C
- MID: -40 to +55 deg C
- Standard: -40 to +60 deg C
- Pressure Ratings
- ASME 300 - 600 (others on request)
Communication & Protocols
- Communication Protocols
- Modbus (ASCII, RTU, TCP/IP), UNIFORM, MMS, Web Server, TLS Encryption
Measurement & Sensor Related (Measurement Capabilities)
- Typical Uncertainty
- 0.1% (Linearization)
- 0.2% (High-Pressure Calibration)
- 0.5% (Zero Flow Calibration)
- Repeatability
- ≤ 0.05%
I/O Capabilities
- Path Configuration
- 8-Path Configuration (6 Direct + 2 Swirl Reflection Paths)
Material Specifications
- Body Material
- Stainless is an ETO -> LTCS only
Electrical Specifications
- Power Supply
- 24 VDC (18 to 30 V), 10 to 20 W
Applications & Compatibility
- Applications
- Custody transfer and non-custody transfer of natural gas and other gases
Communication Interfaces
- Interfaces
- (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB
Processing & Performance Metrics
- Software
- EnSuite PC Software for Configuration, Diagnostics, Healthcare
Software & Interface
- Display
- 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs
Mechanical & Physical Properties
- Sizes
- 4 to 24 in (DN 100 to DN 600); Up to 36 in on request
Standards & Certifications
- Hazardous Location Approvals
- ATEX, IECEx, FM Approvals
- Metrological Approvals
- MID, OIML R137 Class 0.5, ISO 17089 Class 0.5, AGA9
- Ingress Protection
- IP66 (NEMA 4X)
Environmental Conditions
- Process Temperature Range
- Extended: -40 to +80 deg C
- MID: -40 to +55 deg C
- Standard: -40 to +60 deg C
- Ambient Temperature Range
- Extended: -40 to +55 deg C
- MID: -40 to +55 deg C
- Standard: -40 to +60 deg C
- Pressure Ratings
- ASME 300 - 600 (others on request)
Communication & Protocols
- Communication Protocols
- Modbus (ASCII, RTU, TCP/IP), UNIFORM, MMS, Web Server, TLS Encryption
Measurement & Sensor Related (Measurement Capabilities)
- Typical Uncertainty
- 0.1% (Linearization)
- 0.2% (High-Pressure Calibration)
- 0.5% (Zero Flow Calibration)
- Repeatability
- ≤ 0.05%
I/O Capabilities
- Path Configuration
- 8-Path Configuration (6 Direct + 2 Swirl Reflection Paths)
Material Specifications
- Body Material
- Stainless is an ETO -> LTCS only
Electrical Specifications
- Power Supply
- 24 VDC (18 to 30 V), 10 to 20 W
Applications & Compatibility
- Applications
- Custody transfer and non-custody transfer of natural gas and other gases
Communication Interfaces
- Interfaces
- (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB
Processing & Performance Metrics
- Software
- EnSuite PC Software for Configuration, Diagnostics, Healthcare
Software & Interface
- Display
- 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs
- Sizes : 4 to 24 in (DN 100 to DN 600); Up to 36 in on request
- Hazardous Location Approvals : ATEX, IECEx, FM Approvals
- Process Temperature Range : Extended: -40 to +80 deg C|MID: -40 to +55 deg C|Standard: -40 to +60 deg C
- Ambient Temperature Range : Extended: -40 to +55 deg C|MID: -40 to +55 deg C|Standard: -40 to +60 deg C
- Communication Protocols : Modbus (ASCII, RTU, TCP/IP), UNIFORM, MMS, Web Server, TLS Encryption
- Metrological Approvals : MID, OIML R137 Class 0.5, ISO 17089 Class 0.5, AGA9
- Typical Uncertainty : 0.1% (Linearization)|0.2% (High-Pressure Calibration)|0.5% (Zero Flow Calibration)
- Path Configuration : 8-Path Configuration (6 Direct + 2 Swirl Reflection Paths)
- Ingress Protection : IP66 (NEMA 4X)
- Pressure Ratings : ASME 300 - 600 (others on request)
- Repeatability : ≤ 0.05%
- Body Material : Stainless is an ETO -> LTCS only
- Power Supply : 24 VDC (18 to 30 V), 10 to 20 W
- Applications : Custody transfer and non-custody transfer of natural gas and other gases
- Interfaces : (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB
- Software : EnSuite PC Software for Configuration, Diagnostics, Healthcare
- Display : 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs
Please sign in to view part numbers available for purchase based on your account Sign In