/content/process/us/en/search.html

ultrasonic meters

Q.Sonic®-max6 Ultrasonic Gas Meter

The Q.Sonic®-max6 is a six-path ultrasonic gas flow meter designed for operators who need accurate, reliable custody transfer in complex pipeline environments.

Overview
The new ultrasonic gas flow meter Q. Sonic-max6 was built to extend the application range from Gas Transmission to Gas Distribution to serve a wide range of natural gas compositions. The robust design ensures consistent performance - even with special gas compositions, fluctuating pressures, and complex installation conditions - helping operators maintain confidence, compliance, and efficiency across a wide range of applications.

Why Q.Sonic-max6?
  • Engineered for Versatility - Optimized for a wide range of operating pressures, process conditions, and special gas mixtures, making it ideal for diverse pipeline environments.
  • Standardized Offering - Available in sizes from 3 to 24 and pressure ratings ANSI #150 to #900, the standardized design helps cut lead times —accelerating project timelines.
  • Intuitive Operation & Remote Access - A simple, user-friendly interface allows for easy configuration, diagnostics, and monitoring—locally or remotely.
Key Benefits
  • Wider Operating Range - Handles a broader spectrum of gas mixtures and pressure ranges, making it ideal for diverse and evolving pipeline applications. This includes up to 30% Hydrogen measurement as per PTB non-objection statement
  • Robust Performance - Its wider operating range allows it to adapt to diverse process conditions like fluctuating operating pressures without sacrificing performance.
  • Advanced Diagnostics & Flow Profile Recognition - Continuously monitors flow dynamics to maintain consistent measurement accuracy across all operating conditions.
  • Cybersecurity by Design Compliant with ANSI/ISA-62443-4-1-2018 and IEC 62443-4-1:2018, featuring:
    • Transport Layer Security (TLS)
    • Encrypted parameterization data
    • Segregated sensitive data protection
Who It’s For
  • Pipeline operators needing reliable custody transfer under variable conditions
  • Measurement engineers seeking reduced uncertainty and better diagnostics
  • Compliance managers focused on meeting international standards
  • Metering Operations Manager ensuring resilient operation within metrological compliance
Common Use Cases
  • Custody transfer of natural gas
  • Complex pipeline installations
  • Facilities with variable gas compositions
  • High-pressure and high-temperature environments
Ready to Simplify Your Operations?
Q.Sonic-max6 helps streamline measurement and compliance tasks, even in challenging pipeline conditions. Reduce manual interventions and improve reliability with a solution built for today’s natural Gas operations.
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • Extended: -40 to +55 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Process Temperature Range
    • Extended: -40 to +80 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Pressure Ratings
    • ASME 150 - 900 (1500/PN on request)

Measurement & Sensor Related (Measurement Capabilities)

  • Typical Uncertainty
    • 0.5% (Zero Flow Calibration), 0.2% (High-Pressure Calibration), 0.1% (High-Pressure + Linearization)
  • Repeatability
    • ≤0.05%

Processing & Performance Metrics

  • Software
    • EnSuite PC software for configuration, diagnostics, and health monitoring

Mechanical & Physical Properties

  • Sizes
    • 3 to 24 in (DN 80 to DN 600), larger sizes up to 56 in available on request

Electrical Specifications

  • Power Supply
    • 24 VDC (18 to 30 V), 10 to 20 W

I/O Capabilities

  • Path Configuration
    • 3-Pairs of Direct Cross X Paths

Standards & Certifications

  • Metrological Approvals
    • MID, OIML R137 Class 1, ISO 17089 Class 1, AGA9
  • Ingress Protection
    • IP66/NEMA Type 4X
  • Hazardous Location Approvals
    • ATEX, IECEx, FM (Class I, Div 1, Group A-D T6)

Communication Interfaces

  • Interfaces
    • RS232/485, Ethernet, USB, Frequency Outputs, Digital Outputs, Analog Outputs (4 to 20 mA NAMUR)

Software & Interface

  • Display
    • 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs for Power/Status

Communication & Protocols

  • Communication Protocols
    • Modbus (ASCII, RTU, TCP/IP), UNIFORM, MMS, built-in web server

Material Specifications

  • Body Material
    • Stainless is an ETO -> LTCS only

Applications & Compatibility

  • Applications
    • Custody Transfer of Natural Gas, Gas Exploration, Transmission, Distribution, Non-Custody Transfer, Other Gases on Request

Environmental Conditions

  • Ambient Temperature Range
    • Extended: -40 to +55 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Process Temperature Range
    • Extended: -40 to +80 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Pressure Ratings
    • ASME 150 - 900 (1500/PN on request)

Measurement & Sensor Related (Measurement Capabilities)

  • Typical Uncertainty
    • 0.5% (Zero Flow Calibration), 0.2% (High-Pressure Calibration), 0.1% (High-Pressure + Linearization)
  • Repeatability
    • ≤0.05%

Processing & Performance Metrics

  • Software
    • EnSuite PC software for configuration, diagnostics, and health monitoring

Mechanical & Physical Properties

  • Sizes
    • 3 to 24 in (DN 80 to DN 600), larger sizes up to 56 in available on request

Electrical Specifications

  • Power Supply
    • 24 VDC (18 to 30 V), 10 to 20 W

I/O Capabilities

  • Path Configuration
    • 3-Pairs of Direct Cross X Paths

Standards & Certifications

  • Metrological Approvals
    • MID, OIML R137 Class 1, ISO 17089 Class 1, AGA9
  • Ingress Protection
    • IP66/NEMA Type 4X
  • Hazardous Location Approvals
    • ATEX, IECEx, FM (Class I, Div 1, Group A-D T6)

Communication Interfaces

  • Interfaces
    • RS232/485, Ethernet, USB, Frequency Outputs, Digital Outputs, Analog Outputs (4 to 20 mA NAMUR)

Software & Interface

  • Display
    • 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs for Power/Status

Communication & Protocols

  • Communication Protocols
    • Modbus (ASCII, RTU, TCP/IP), UNIFORM, MMS, built-in web server

Material Specifications

  • Body Material
    • Stainless is an ETO -> LTCS only

Applications & Compatibility

  • Applications
    • Custody Transfer of Natural Gas, Gas Exploration, Transmission, Distribution, Non-Custody Transfer, Other Gases on Request
  • Ambient Temperature Range : Extended: -40 to +55 deg C|MID: -40 to +55 deg C|Standard: -40 to +60 deg C
  • Typical Uncertainty : 0.5% (Zero Flow Calibration), 0.2% (High-Pressure Calibration), 0.1% (High-Pressure + Linearization)
  • Software : EnSuite PC software for configuration, diagnostics, and health monitoring
  • Sizes : 3 to 24 in (DN 80 to DN 600), larger sizes up to 56 in available on request
  • Repeatability : ≤0.05%
  • Process Temperature Range : Extended: -40 to +80 deg C|MID: -40 to +55 deg C|Standard: -40 to +60 deg C
  • Pressure Ratings : ASME 150 - 900 (1500/PN on request)
  • Power Supply : 24 VDC (18 to 30 V), 10 to 20 W
  • Path Configuration : 3-Pairs of Direct Cross X Paths
  • Metrological Approvals : MID, OIML R137 Class 1, ISO 17089 Class 1, AGA9
  • Interfaces : RS232/485, Ethernet, USB, Frequency Outputs, Digital Outputs, Analog Outputs (4 to 20 mA NAMUR)
  • Ingress Protection : IP66/NEMA Type 4X
  • Hazardous Location Approvals : ATEX, IECEx, FM (Class I, Div 1, Group A-D T6)
  • Display : 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs for Power/Status
  • Communication Protocols : Modbus (ASCII, RTU, TCP/IP), UNIFORM, MMS, built-in web server
  • Body Material : Stainless is an ETO -> LTCS only
  • Applications : Custody Transfer of Natural Gas, Gas Exploration, Transmission, Distribution, Non-Custody Transfer, Other Gases on Request
Brochure
Name
Description
File Size
Date
Size
Product flyer introducing basic information about product features and ordering process
application/pdf 241.14 KB
11/20/2025
241.14 KB
Data Sheet
Name
Description
File Size
Date
Size
Specifications Document
application/pdf 290.68 KB
11/25/2025
290.68 KB
Q-Sonic Max6 Datasheet Imperial
application/pdf 325.37 KB
4/28/2026
325.37 KB
Q-Sonic max6 Datasheet Metric German
application/pdf 1.65 MB
4/27/2026
1.65 MB
Name
Description
File Size
Date
Size
Specifications Document
application/pdf 290.68 KB
11/25/2025
290.68 KB
Q-Sonic Max6 Datasheet Imperial
application/pdf 325.37 KB
4/28/2026
325.37 KB
Q-Sonic max6 Datasheet Metric German
application/pdf 1.65 MB
4/27/2026
1.65 MB
Product flyer introducing basic information about product features and ordering process
application/pdf 241.14 KB
11/20/2025
241.14 KB
Name
Description
File Size
Date
Size
Product flyer introducing basic information about product features and ordering process
241.14 KB
11/20/2025
Specifications Document
290.68 KB
11/25/2025
Q-Sonic Max6 Datasheet Imperial
325.37 KB
4/28/2026
Q-Sonic max6 Datasheet Metric German
1.65 MB
4/27/2026
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
QS6M080
Q.SONIC-MAX 6 DN80 (3")
QS6M080
Q.SONIC-MAX 6 DN80 (3")
QS6M100
Q.SONIC MAX 6+ DN100 (4 in)
QS6M100
Q.SONIC MAX 6+ DN100 (4 in)
QS6M150
Q.SONIC MAX 6+ DN150 (6")
QS6M150
Q.SONIC MAX 6+ DN150 (6")
QS6M200
Q.SONIC MAX 6+ DN200 (8")
QS6M200
Q.SONIC MAX 6+ DN200 (8")
QS6M250
Q.SONIC MAX 6+ DN250 (10")
QS6M250
Q.SONIC MAX 6+ DN250 (10")
QS6M300
Q.SONIC MAX 6+ DN300 (12")
QS6M300
Q.SONIC MAX 6+ DN300 (12")
QS6M350
Q.SONIC MAX 6+ DN350 (14")
QS6M350
Q.SONIC MAX 6+ DN350 (14")
QS6M400
Q.SONIC MAX 6+ DN400 (16")
QS6M400
Q.SONIC MAX 6+ DN400 (16")
QS6M450
Q.SONIC MAX 6+ DN450 (18 in)
QS6M450
Q.SONIC MAX 6+ DN450 (18 in)
QS6M500
Q.SONIC MAX 6+ DN500 (20")
QS6M500
Q.SONIC MAX 6+ DN500 (20")