/content/process/us/en/search.html

ultrasonic meters

Q.Sonic®-plus Ultrasonic Gas Meter

The Q.Sonic®-plus is a multipath ultrasonic gas flow meter featuring unique profile recognition.

Overview
What is it?
Since the publication of AGA Report No. 9 in 1998, multipath ultrasonic flow meters have become a widely used method for measuring flow in large pipelines, particularly in custody transfer of natural gas. This development is attributed to factors such as measurement accuracy, high turndown, resistance to installation effects, and cost considerations. However, like all meters, their performance can be influenced by the conditions in which they are installed. The design and operating conditions of upstream pipework affect the velocity profile of the fluid entering the meter. To reduce installation effects, the Q.Sonic-plus is designed to comply with OIML R137 as well as ISO 17089 Accuracy Class 1, AGA9 as well as MID.

How Does It Work?
The Q.Sonic-plus ultrasonic gas flow meter is a six-path instrument protected by an advanced Elster-Instromet patent. It offers enhanced functionality and increased processing capacity, resulting in reduced measurement uncertainty and additional advantages for users. Its patented path configuration consists of a fully symmetrical arrangement with four swirl paths utilizing double reflection and two single reflection paths. This design facilitates precise measurement of both swirl and asymmetry, enabling superior profile recognition and comprehensive diagnostic capabilities. The reflective paths also support diagnostics to detect conditions such as swirl, fouling, or liquid presence within the meter.

What Problems Does It Solve?
Utilising market-leading ultrasonic metering technology, advanced diagnostics, and intuitive software, the Q.Sonic-max provides exceptional accuracy, confidence, cost-effectiveness, and long-term reliability. It delivers superior flow profile recognition and consistently maintains minimal measurement uncertainty across all operating conditions. In accordance with ANSI/ISA-62443-4-1-2018 and IEC 62443-4-1:2018 standards, our updated Cyber Security Package features Transport Layer Security (TLS), parameterisation data encryption, and segregation of sensitive data encryption to ensure the highest level of cybersecurity.
Specifications

Mechanical & Physical Properties

  • Sizes
    • 3 to 24 in (DN 100 to DN 600), Up to 56 in on request

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX: II 2 G Ex d ia [ia] IIB+H2 T6 Gb
    • CSA: Class I, Division 1, Groups B, C and D T6
    • Ex d ia [ia] IIB+H2 T6
    • FM: Class I, Division 1, Group A to D T6
    • IECEx: Ex d ia [ia] IIB+H2 T6 Gb
  • Metrological Approvals
    • MID, AGA 9
  • Ingress Protection
    • IP66 (NEMA 4X)

Environmental Conditions

  • Process Temperature Range
    • Extended: -40 to +80 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Ambient Temperature Range
    • Extended: -40 to +55 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Pressure Ratings
    • ASME 300 - 600 (others on request)

Communication & Protocols

  • Communication Protocols
    • Modbus (ASCII, RTU, TCP/IP), UNIFORM, UNIFORM Series IV 4-Path Compatibility Mode, MMS, Built-in Web Server

Measurement & Sensor Related (Measurement Capabilities)

  • Typical Uncertainty
    • 0.5% (Zero Flow Calibration), 0.2% (High-Pressure Calibration), 0.1% (Linearization)
  • Repeatability
    • ≤ 0.05%

I/O Capabilities

  • Path Configuration
    • 6-Path Reflective Technology (Four swirl paths with double reflection, Two single reflection paths)

Material Specifications

  • Body Material
    • Stainless is an ETO -> LTCS only

Electrical Specifications

  • Power Supply
    • 24 VDC (18 to 30 V), 10 to 20 W

Applications & Compatibility

  • Applications
    • Custody Transfer, Gas Exploration, Transmission and Distribution

Communication Interfaces

  • Interfaces
    • (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB

Processing & Performance Metrics

  • Software
    • EnSuite PC Software for Configuration, Diagnostics, Healthcare

Software & Interface

  • Display
    • 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs

Mechanical & Physical Properties

  • Sizes
    • 3 to 24 in (DN 100 to DN 600), Up to 56 in on request

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX: II 2 G Ex d ia [ia] IIB+H2 T6 Gb
    • CSA: Class I, Division 1, Groups B, C and D T6
    • Ex d ia [ia] IIB+H2 T6
    • FM: Class I, Division 1, Group A to D T6
    • IECEx: Ex d ia [ia] IIB+H2 T6 Gb
  • Metrological Approvals
    • MID, AGA 9
  • Ingress Protection
    • IP66 (NEMA 4X)

Environmental Conditions

  • Process Temperature Range
    • Extended: -40 to +80 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Ambient Temperature Range
    • Extended: -40 to +55 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Pressure Ratings
    • ASME 300 - 600 (others on request)

Communication & Protocols

  • Communication Protocols
    • Modbus (ASCII, RTU, TCP/IP), UNIFORM, UNIFORM Series IV 4-Path Compatibility Mode, MMS, Built-in Web Server

Measurement & Sensor Related (Measurement Capabilities)

  • Typical Uncertainty
    • 0.5% (Zero Flow Calibration), 0.2% (High-Pressure Calibration), 0.1% (Linearization)
  • Repeatability
    • ≤ 0.05%

I/O Capabilities

  • Path Configuration
    • 6-Path Reflective Technology (Four swirl paths with double reflection, Two single reflection paths)

Material Specifications

  • Body Material
    • Stainless is an ETO -> LTCS only

Electrical Specifications

  • Power Supply
    • 24 VDC (18 to 30 V), 10 to 20 W

Applications & Compatibility

  • Applications
    • Custody Transfer, Gas Exploration, Transmission and Distribution

Communication Interfaces

  • Interfaces
    • (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB

Processing & Performance Metrics

  • Software
    • EnSuite PC Software for Configuration, Diagnostics, Healthcare

Software & Interface

  • Display
    • 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs
  • Sizes : 3 to 24 in (DN 100 to DN 600), Up to 56 in on request
  • Hazardous Location Approvals : ATEX: II 2 G Ex d ia [ia] IIB+H2 T6 Gb|CSA: Class I, Division 1, Groups B, C and D T6|Ex d ia [ia] IIB+H2 T6|FM: Class I, Division 1, Group A to D T6|IECEx: Ex d ia [ia] IIB+H2 T6 Gb
  • Process Temperature Range : Extended: -40 to +80 deg C|MID: -40 to +55 deg C|Standard: -40 to +60 deg C
  • Ambient Temperature Range : Extended: -40 to +55 deg C|MID: -40 to +55 deg C|Standard: -40 to +60 deg C
  • Communication Protocols : Modbus (ASCII, RTU, TCP/IP), UNIFORM, UNIFORM Series IV 4-Path Compatibility Mode, MMS, Built-in Web Server
  • Metrological Approvals : MID, AGA 9
  • Typical Uncertainty : 0.5% (Zero Flow Calibration), 0.2% (High-Pressure Calibration), 0.1% (Linearization)
  • Path Configuration : 6-Path Reflective Technology (Four swirl paths with double reflection, Two single reflection paths)
  • Ingress Protection : IP66 (NEMA 4X)
  • Pressure Ratings : ASME 300 - 600 (others on request)
  • Repeatability : ≤ 0.05%
  • Body Material : Stainless is an ETO -> LTCS only
  • Power Supply : 24 VDC (18 to 30 V), 10 to 20 W
  • Applications : Custody Transfer, Gas Exploration, Transmission and Distribution
  • Interfaces : (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB
  • Software : EnSuite PC Software for Configuration, Diagnostics, Healthcare
  • Display : 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
QS6P080
Q.SONIC PLUS DN80  (3")
QS6P080
Q.SONIC PLUS DN80  (3")
QS6P100
Q.SONIC PLUS DN100 (4")
QS6P100
Q.SONIC PLUS DN100 (4")
QS6P150
Q.SONIC PLUS DN150 (6")
QS6P150
Q.SONIC PLUS DN150 (6")
QS6P200
Q.SONIC PLUS DN200 (8")
QS6P200
Q.SONIC PLUS DN200 (8")
QS6P250
Q.SONIC PLUS DN250 (10")
QS6P250
Q.SONIC PLUS DN250 (10")
QS6P300
Q.SONIC PLUS DN300 (12")
QS6P300
Q.SONIC PLUS DN300 (12")
QS6P350
Q.SONIC PLUS DN350 (14")
QS6P350
Q.SONIC PLUS DN350 (14")
QS6P400
Q.SONIC PLUS DN400 (16")
QS6P400
Q.SONIC PLUS DN400 (16")
QS6P450
Q.SONIC PLUS DN450 (18")
QS6P450
Q.SONIC PLUS DN450 (18")
QS6P500
Q.SONIC PLUS DN500 (20")
QS6P500
Q.SONIC PLUS DN500 (20")