/content/process/us/en/search.html

fixed gauging

CT801 Electropneumatic Level Transmitters

The CT801 family of electropneumatic transmitters provides level measurement at an extremely low cost of ownership. The transmitters offer proven reliability and have been installed on more than 2,000 vessels worldwide.

Overview
What Is It?
The CT801 electropneumatic transmitters are offered as a standalone unit that is corrosion resistant and can be mounted on bridge or in a cabinet called TN3801. The standalone unit is intrinsically safe and is loop powered 4 to 20 mA. The TN3801 cabinet houses up to 24 devices in a very small footprint, is mains powered and communicates to the ship system via two RS422/ RS485 data connections. These level transmitters are designed for level measurement of all types of liquids in all kinds of tanks, including ballast tanks and service tanks.
These transmitters provide accurate measurement, are very durable and are resistant to corrosion. Other advantages include:
  • Low air or neutral gas consumption
  • Compact design
  • Electrical and pneumatic self-protection
  • Easy installation
  • Short time for commissioning
  • Low maintenance
  • Double communication in bus
  • Approved by major classification societies.
How Does It Work?
​The sensor continuously measures the differential pressure of a flux of air. This flux of air is directed to the bottom of the tank through a pipe and creates bubbles (often called the bubbling system). The pressure differential in the air pipe is directly proportional to the level of liquid inside the tank. This pressure is transmitted to an electronic conditioner, including a pressure sensor, which provides an electrical analog output signal.

What Problems Does It Solve?
​Knowing the level of liquid in ballasts at all times is extremely important to the safe and efficient operation of the ship. CT801 electropneumatic transmitters provide a solution that works reliably and durably with little need for maintenance or calibration. This is to test for bugs in v10.
Specifications

Processing & Performance Metrics

  • Accuracy
    • ±0.3% full scale at 20 deg C

Standards & Certifications

  • Protection Class
    • IP66, IP67
  • Intrinsic Safety Approvals
    • IECEx, ATEX., II 1 G D, Ex ia IIC T6 Ga, Ex ia IIIC T70 deg C Da

Electrical Specifications

  • Power Supply
    • 12 to 28VDC
  • Output Signal
    • 4 to 20 mA

Environmental Conditions

  • Operating Temperature Range
    • '-20 to +70 deg C/-35 to +70 deg C/-40 to +70 deg C
  • Air Supply Quality
    • 4 to 10 Bar, (3) Quality, Particle size: 5 microns, PressureDewpoint:-20 deg C, Oil content: 1mg/m3

Overview

  • Models
    • CT801-LB/S, CT801-SI, CT801A, CT801-TA

I/O Capabilities

  • Explosion Proof Approval
    • ATEX., II 2 G, Ex d IIC T6 Gb (CT801A)

Applications & Compatibility

  • Applications
    • The CT801 family of electropneumatic level transmitters provides high‑reliability tank level measurement with an exceptionally low cost of ownership for marine industry.

Others

  • Pressure Range
    • 0 to 4000 mBar

Processing & Performance Metrics

  • Accuracy
    • ±0.3% full scale at 20 deg C

Standards & Certifications

  • Protection Class
    • IP66, IP67
  • Intrinsic Safety Approvals
    • IECEx, ATEX., II 1 G D, Ex ia IIC T6 Ga, Ex ia IIIC T70 deg C Da

Electrical Specifications

  • Power Supply
    • 12 to 28VDC
  • Output Signal
    • 4 to 20 mA

Environmental Conditions

  • Operating Temperature Range
    • '-20 to +70 deg C/-35 to +70 deg C/-40 to +70 deg C
  • Air Supply Quality
    • 4 to 10 Bar, (3) Quality, Particle size: 5 microns, PressureDewpoint:-20 deg C, Oil content: 1mg/m3

Overview

  • Models
    • CT801-LB/S, CT801-SI, CT801A, CT801-TA

I/O Capabilities

  • Explosion Proof Approval
    • ATEX., II 2 G, Ex d IIC T6 Gb (CT801A)

Applications & Compatibility

  • Applications
    • The CT801 family of electropneumatic level transmitters provides high‑reliability tank level measurement with an exceptionally low cost of ownership for marine industry.

Others

  • Pressure Range
    • 0 to 4000 mBar
  • Accuracy : ±0.3% full scale at 20 deg C
  • Protection Class : IP66, IP67
  • Pressure Range : 0 to 4000 mBar
  • Power Supply : 12 to 28VDC
  • Output Signal : 4 to 20 mA
  • Operating Temperature Range : '-20 to +70 deg C/-35 to +70 deg C/-40 to +70 deg C
  • Models : CT801-LB/S, CT801-SI, CT801A, CT801-TA
  • Intrinsic Safety Approvals : IECEx, ATEX., II 1 G D, Ex ia IIC T6 Ga, Ex ia IIIC T70 deg C Da
  • Explosion Proof Approval : ATEX., II 2 G, Ex d IIC T6 Gb (CT801A)
  • Applications : The CT801 family of electropneumatic level transmitters provides high‑reliability tank level measurement with an exceptionally low cost of ownership for marine industry.
  • Air Supply Quality : 4 to 10 Bar, (3) Quality, Particle size: 5 microns, PressureDewpoint:-20 deg C, Oil content: 1mg/m3
Others
Name
Description
File Size
Date
Size
SYSTEM 3400 (With 34000 Devices) Analogue Addressable Fire Detection and Alarm System User Manual
application/pdf 4.97 MB
11/25/2025
4.97 MB
SYSTEM 3400 (With 34000 Devices) Analogue Addressable Fire Detection and Alarm System User Manual
application/pdf 4.11 MB
11/25/2025
4.11 MB
SYSTEM 3400 (With 34000 Devices) Analogue Addressable Fire Detection and Alarm System Installation Manual
application/pdf 11.68 MB
11/25/2025
11.68 MB
Operating Operations & Maintenance Manual
application/pdf 1.52 MB
1/10/2010
1.52 MB
Operating Operations & Maintenance Manual
application/pdf 644.73 KB
1/10/1998
644.73 KB
Operating Operations & Maintenance Manual
application/pdf 644.73 KB
1/10/1998
644.73 KB
Brochure
Name
Description
File Size
Date
Size
TN3801 Datasheet
application/pdf 622.59 KB
6/29/2021
622.59 KB
Data Sheet
Name
Description
File Size
Date
Size
Technical Data Sheet for CT801-LB/S Electropneumatic Level Transmitter - Protected Areas
application/pdf 302.77 KB
10/31/2023
302.77 KB
Technical Data Sheet for CT801-SI Electropneumatic Level Transmitter - Deck Installation
application/pdf 310.38 KB
10/31/2023
310.38 KB
Technical Data Sheet for CT801A Electropneumatic Level Transmitter - Deck Installation
application/pdf 224.25 KB
10/31/2023
224.25 KB
Technical Data Sheet for CT801-TA Electropneumatic Level Transmitter - Deck Installation
application/pdf 315.05 KB
10/31/2023
315.05 KB
Name
Description
File Size
Date
Size
Technical Data Sheet for CT801-LB/S Electropneumatic Level Transmitter - Protected Areas
application/pdf 302.77 KB
10/31/2023
302.77 KB
SYSTEM 3400 (With 34000 Devices) Analogue Addressable Fire Detection and Alarm System User Manual
application/pdf 4.97 MB
11/25/2025
4.97 MB
SYSTEM 3400 (With 34000 Devices) Analogue Addressable Fire Detection and Alarm System User Manual
application/pdf 4.11 MB
11/25/2025
4.11 MB
SYSTEM 3400 (With 34000 Devices) Analogue Addressable Fire Detection and Alarm System Installation Manual
application/pdf 11.68 MB
11/25/2025
11.68 MB
Operating Operations & Maintenance Manual
application/pdf 1.52 MB
1/10/2010
1.52 MB
Operating Operations & Maintenance Manual
application/pdf 644.73 KB
1/10/1998
644.73 KB
Operating Operations & Maintenance Manual
application/pdf 644.73 KB
1/10/1998
644.73 KB
Technical Data Sheet for CT801-SI Electropneumatic Level Transmitter - Deck Installation
application/pdf 310.38 KB
10/31/2023
310.38 KB
TN3801 Datasheet
application/pdf 622.59 KB
6/29/2021
622.59 KB
Technical Data Sheet for CT801A Electropneumatic Level Transmitter - Deck Installation
application/pdf 224.25 KB
10/31/2023
224.25 KB
Technical Data Sheet for CT801-TA Electropneumatic Level Transmitter - Deck Installation
application/pdf 315.05 KB
10/31/2023
315.05 KB
Name
Description
File Size
Date
Size
SYSTEM 3400 (With 34000 Devices) Analogue Addressable Fire Detection and Alarm System User Manual
4.97 MB
11/25/2025
SYSTEM 3400 (With 34000 Devices) Analogue Addressable Fire Detection and Alarm System User Manual
4.11 MB
11/25/2025
SYSTEM 3400 (With 34000 Devices) Analogue Addressable Fire Detection and Alarm System Installation Manual
11.68 MB
11/25/2025
Operating Operations & Maintenance Manual
1.52 MB
1/10/2010
Operating Operations & Maintenance Manual
644.73 KB
1/10/1998
Operating Operations & Maintenance Manual
644.73 KB
1/10/1998
TN3801 Datasheet
622.59 KB
6/29/2021
Technical Data Sheet for CT801-LB/S Electropneumatic Level Transmitter - Protected Areas
302.77 KB
10/31/2023
Technical Data Sheet for CT801-SI Electropneumatic Level Transmitter - Deck Installation
310.38 KB
10/31/2023
Technical Data Sheet for CT801A Electropneumatic Level Transmitter - Deck Installation
224.25 KB
10/31/2023
Technical Data Sheet for CT801-TA Electropneumatic Level Transmitter - Deck Installation
315.05 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
219449
POT DRAFT
219449
POT DRAFT
220042-HMS
CT180 PNEU.LEVEL INDICATOR 0-390 mbar
220042-HMS
CT180 PNEU.LEVEL INDICATOR 0-390 mbar
220043-HMS
CT180 PNEU.LEVEL INDICAT. 0-390/1000mbar
220043-HMS
CT180 PNEU.LEVEL INDICAT. 0-390/1000mbar
220045-HMS
CT180 PNEU.LEVEL INDICAT.0-2000/3000mbar
220045-HMS
CT180 PNEU.LEVEL INDICAT.0-2000/3000mbar
220143
CT 080 LEVEL INDICATOR
220143
CT 080 LEVEL INDICATOR
22756-HMS
POT DRAUGHT PN16 DN40-DN50 P/N 22756
22756-HMS
POT DRAUGHT PN16 DN40-DN50 P/N 22756
24761
SAFETY CHAMBER or SAFETY POT
24761
SAFETY CHAMBER or SAFETY POT
24806
SPCG PN16 DN40 L=SVT CDE MANOMETER
24806
SPCG PN16 DN40 L=SVT CDE MANOMETER
28678
FITTING LEGRIS 1805-10-13 (R1/4 Dia=10)
28678
FITTING LEGRIS 1805-10-13 (R1/4 Dia=10)
29238-HMS
TEST UNIT FOR PNEUMATIC TRANSMITTER
29238-HMS
TEST UNIT FOR PNEUMATIC TRANSMITTER