/content/process/us/en/search.html

fixed gauging

EM540 & EM940 Radar Level Gauge

Honeywell’s EM540 radar integrates temperature, pressure and ballast data in a compliant, robust and compact system. With its non-contact measurement, it ensures reliable cargo tank gauging.

Overview
Continuous and precise level gauging is necessary to ensure secure and safe marine operations, particularly during loading and discharging. Honeywell’s EM540 radar gauge integrates temperature, pressure and ballast data in a compliant, robust and compact system.​

What Is It?
The 8-inch EM540 radar gauge is particularly suited to sophisticated tanker applications such as chemicals and bitumen, FSO and FPSO, and inland river vessels.  It can be installed either on a still pipe or free space, depending on the radar type. It is equipped with up to six analog inputs that monitor temperature, inert gas pressure and nearby tank gauges.
The EM540 is associated withteh Marine CIU and its Intrisincally Safe racks TA3840S for power supply. The control system calculates volume, compensates for trim, heel and temperature and displays the information or sends it to the ship’s load computer and ICMS (Integrated Control and Monitoring System).

How Does It Work?
The distance (ullage) between the antenna and the surface of the liquid is measured through the propagation of the radar signal, using FMCW (Frequency Modulation Continuous Wave). An embedded Digital Signal Processor computes the distance. The calculated ullage in millimeters is then directly sent to the cargo control room, along with information about temperature and pressure signals. The use of Intrinsically Safe, two-way digital signal transmission between the radar gauge and the central monitoring system enables easy integration of the EM540 into any type of control system.
The EM540 Radar employs advanced smart sensor technology, including microprocessors performing signal processing. In addition to transmitting tank level, pressure and temperature data to the central monitoring system, it provides self-diagnostics, self-monitoring and remote configuration. The unit is compliant with certification rules and regulations issued by international classification societies. Its proprietary flat antenna Planar reduces product build-up and makes the cleaning procedure quick and easy.​

What Problems Does It Solve?
Loading and unloading ships is no simple task; the balance of the ship must be monitored at all times. Any discrepancy in the measurement, caused for example by clogging or mechanical trouble, stops the ship’s operation and forces the crew to monitor the filling manually, which is tedious and can lead to dangerous situations. With its non-contact measurement, the EM540 radar provides a perfect solution for reliable cargo tank gauging. 
Specifications

Overview

  • Models
    • EM540, EM940

Environmental Conditions

  • Operating Temperature Range
    • -40 to +70 deg C
  • Storage Temperature Range
    • -40 to +85 deg C
  • Inert Gas (IG) Pressure
    • EM540- No/EM940-Yes
  • Product Temperature
    • EM540: -40 to +250 deg C (with Special Mounting), EM940: -40 to +200 deg C (with Special Mounting)
  • Measurement Range
    • 600 to 42,000 mm

Communication & Protocols

  • Communication Protocols
    • EMS

Analytical / Technical Specifications

  • Antenna Aperture Angle
    • 13 deg (FMCW 10 GHz)

Technical Specifications

  • Process Connections
    • EM540- PN16 DN200/EM940-PN10 DN250
  • Resolution
    • 1 mm
  • Weight
    • EM540- 13Kg/EM940-18Kg

Standards & Certifications

  • Protection Class
    • IP66, IP67

Processing & Performance Metrics

  • Maximum Pressure
    • 1 bar
  • Accuracy
    • Instrument: ±3 mm, Operating: ±5 mm

Material Specifications

  • Housing Material
    • 316L Stainless Steel

Applications & Compatibility

  • Applications
    • Marine‑approved radar gauge used for free‑space level measurement inside cargo tanks on oceangoing tankers.

Overview

  • Models
    • EM540, EM940

Environmental Conditions

  • Operating Temperature Range
    • -40 to +70 deg C
  • Storage Temperature Range
    • -40 to +85 deg C
  • Inert Gas (IG) Pressure
    • EM540- No/EM940-Yes
  • Product Temperature
    • EM540: -40 to +250 deg C (with Special Mounting), EM940: -40 to +200 deg C (with Special Mounting)
  • Measurement Range
    • 600 to 42,000 mm

Communication & Protocols

  • Communication Protocols
    • EMS

Analytical / Technical Specifications

  • Antenna Aperture Angle
    • 13 deg (FMCW 10 GHz)

Technical Specifications

  • Process Connections
    • EM540- PN16 DN200/EM940-PN10 DN250
  • Resolution
    • 1 mm
  • Weight
    • EM540- 13Kg/EM940-18Kg

Standards & Certifications

  • Protection Class
    • IP66, IP67

Processing & Performance Metrics

  • Maximum Pressure
    • 1 bar
  • Accuracy
    • Instrument: ±3 mm, Operating: ±5 mm

Material Specifications

  • Housing Material
    • 316L Stainless Steel

Applications & Compatibility

  • Applications
    • Marine‑approved radar gauge used for free‑space level measurement inside cargo tanks on oceangoing tankers.
  • Models : EM540, EM940
  • Operating Temperature Range : -40 to +70 deg C
  • Storage Temperature Range : -40 to +85 deg C
  • Inert Gas (IG) Pressure : EM540- No/EM940-Yes
  • Communication Protocols : EMS
  • Antenna Aperture Angle : 13 deg (FMCW 10 GHz)
  • Product Temperature : EM540: -40 to +250 deg C (with Special Mounting), EM940: -40 to +200 deg C (with Special Mounting)
  • Process Connections : EM540- PN16 DN200/EM940-PN10 DN250
  • Measurement Range : 600 to 42,000 mm
  • Protection Class : IP66, IP67
  • Maximum Pressure : 1 bar
  • Housing Material : 316L Stainless Steel
  • Applications : Marine‑approved radar gauge used for free‑space level measurement inside cargo tanks on oceangoing tankers.
  • Resolution : 1 mm
  • Accuracy : Instrument: ±3 mm, Operating: ±5 mm
  • Weight : EM540- 13Kg/EM940-18Kg
Data Sheet
Name
Description
File Size
Date
Size
Technical Data Sheet for EM540 Marine Radar Level Gauge - Free Space Operation
application/pdf 591.35 KB
10/4/2023
591.35 KB
Technical Data Sheet for EM540 Marine Radar Level Gauge - Still Well Operation
application/pdf 614.19 KB
10/4/2023
614.19 KB
Technical Data Sheet for EM940 Marine Radar Level Gauge
application/pdf 268.07 KB
10/31/2023
268.07 KB
Name
Description
File Size
Date
Size
Technical Data Sheet for EM540 Marine Radar Level Gauge - Free Space Operation
application/pdf 591.35 KB
10/4/2023
591.35 KB
Technical Data Sheet for EM540 Marine Radar Level Gauge - Still Well Operation
application/pdf 614.19 KB
10/4/2023
614.19 KB
Technical Data Sheet for EM940 Marine Radar Level Gauge
application/pdf 268.07 KB
10/31/2023
268.07 KB
Name
Description
File Size
Date
Size
Technical Data Sheet for EM540 Marine Radar Level Gauge - Free Space Operation
591.35 KB
10/4/2023
Technical Data Sheet for EM540 Marine Radar Level Gauge - Still Well Operation
614.19 KB
10/4/2023
Technical Data Sheet for EM940 Marine Radar Level Gauge
268.07 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30137-HMS
GASKET COVER EM540/EM940 <05/2009
30137-HMS
GASKET COVER EM540/EM940 <05/2009
34606-HMS
ATEX. EM940 CONNECTION BOARD
34606-HMS
ATEX. EM940 CONNECTION BOARD
34677
O-RING 247.02 x6.99 NBR​
34677
O-RING 247.02 x6.99 NBR​
34816-V2
EM940 V2 IDENTIFICATION PLATE
34816-V2
EM940 V2 IDENTIFICATION PLATE
34819-4-V2
EM940 v2 (3xBV4) 800-2000mbar FFKM
34819-4-V2
EM940 v2 (3xBV4) 800-2000mbar FFKM
34820-0-V2
EM940 v2 (2xBV2-1xBV3)W/o PRESS.SENSOR
34820-0-V2
EM940 v2 (2xBV2-1xBV3)W/o PRESS.SENSOR
34820-4-V2
EM940 v2 (2xBV2-1xBV3) 800-2000mbar FFKM
34820-4-V2
EM940 v2 (2xBV2-1xBV3) 800-2000mbar FFKM
34833
EM540 GASKET NITRIL
34833
EM540 GASKET NITRIL
35091-1-V4
A. EM540 v4 (2xBV2-1xBV3) V/A3
35091-1-V4
A. EM540 v4 (2xBV2-1xBV3) V/A3
35091-2-V4
A. EM540 v4 (3xM28x1.5) V/A3
35091-2-V4
A. EM540 v4 (3xM28x1.5) V/A3