/content/process/us/en/search.html

fixed gauging

PL3700X Pressure and Level Transmitters

The PL3700 family of pressure transmitters includes submersible, flange-mounted, and manifold sensors that measure level in tanks and the pressure on cargo lines. In addition, it also includes an atmospheric pressure sensor for level calculations.

Overview
What Is It?
The PL3700X transmitters are typically used to measure the level and temperature of service tanks, ballast tanks and water tanks, as well as pressure of all pipes, atmospheric, draft, inert gas, etc. The PL3700X’s transducer can be immersed and mounted inside the tank using the adaptor bracket or for side mounting using the adaptor flange.

The PL3700X sensor features a fully digital, temperature compensated circuit, which eliminates the need for periodic adjustment. Thanks to its intrinsic safety and HART communications, the PL3700X transducer can be operated, diagnosed or rearranged in hazardous areas. The PL3700X mechanical and chemical design are optimized for the best compatibility with the ballast water treatment systems made compulsory by the Ballast Water Treatment directive, ensuring a long life time of safe and reliable operations. Special models are available for atmospheric pressure measurement (ATMO) and for cargo line pressure measurement (MAN).

How Does It Work?
The PL3700X transmitters are built around a proprietary ceramic sensor. This provides excellent and stable accuracy, even after years in difficult conditions. The self-contained sensor sends a 4-20 mA HART signal to the ship system. This allows easy calibration and maintenance on deck. The transmitter bodies are available in stainless steel or special composite.​

What Problems Does It Solve?
The PL3700X family of pressure transmitters provides cost-effective level and pressure indication for all types of tanks, including ballast and service tanks. They provide unparalleled resistance to wear and corrosion.
Specifications

Processing & Performance Metrics

  • Accuracy
    • ±0.3% full scale at 20 deg C

Environmental Conditions

  • Operating Temperature Range
    • Transducer: -40 to + 125 deg C, Remote electronic box: - 25 to +70 deg C
  • Overpressure
    • 18 bar

Standards & Certifications

  • Intrinsic Safety Approvals
    • IECEx, ATEX, II 1 G D, Ex ia IIC T6 Ga or Ex ia IIB T6 Ga, Ex ia IIIC T80 deg C Da IP66/IP67
  • Protection Class
    • Transducer: IP68, Remote Electronic Box: IP66/IP67

Electrical Specifications

  • Output Signal
    • 4 to 20 mA, 2-wires
  • Power Supply
    • 12 to 28 VDC

Applications & Compatibility

  • Applications
    • The PL3700X transmitters are typically used to measure the level and temperature of service tanks, ballast tanks and water tanks, as well as pressure of all pipes, atmospheric, draft, inert gas, etc.

Others

  • Pressure Range
    • 0.8 to 2 bar

Processing & Performance Metrics

  • Accuracy
    • ±0.3% full scale at 20 deg C

Environmental Conditions

  • Operating Temperature Range
    • Transducer: -40 to + 125 deg C, Remote electronic box: - 25 to +70 deg C
  • Overpressure
    • 18 bar

Standards & Certifications

  • Intrinsic Safety Approvals
    • IECEx, ATEX, II 1 G D, Ex ia IIC T6 Ga or Ex ia IIB T6 Ga, Ex ia IIIC T80 deg C Da IP66/IP67
  • Protection Class
    • Transducer: IP68, Remote Electronic Box: IP66/IP67

Electrical Specifications

  • Output Signal
    • 4 to 20 mA, 2-wires
  • Power Supply
    • 12 to 28 VDC

Applications & Compatibility

  • Applications
    • The PL3700X transmitters are typically used to measure the level and temperature of service tanks, ballast tanks and water tanks, as well as pressure of all pipes, atmospheric, draft, inert gas, etc.

Others

  • Pressure Range
    • 0.8 to 2 bar
  • Accuracy : ±0.3% full scale at 20 deg C
  • Operating Temperature Range : Transducer: -40 to + 125 deg C, Remote electronic box: - 25 to +70 deg C
  • Intrinsic Safety Approvals : IECEx, ATEX, II 1 G D, Ex ia IIC T6 Ga or Ex ia IIB T6 Ga, Ex ia IIIC T80 deg C Da IP66/IP67
  • Protection Class : Transducer: IP68, Remote Electronic Box: IP66/IP67
  • Pressure Range : 0.8 to 2 bar
  • Output Signal : 4 to 20 mA, 2-wires
  • Power Supply : 12 to 28 VDC
  • Overpressure : 18 bar
  • Applications : The PL3700X transmitters are typically used to measure the level and temperature of service tanks, ballast tanks and water tanks, as well as pressure of all pipes, atmospheric, draft, inert gas, etc.
Brochure
Name
Description
File Size
Date
Size
PL3700 Vapour Datasheet
application/pdf 341.28 KB
6/29/2021
341.28 KB
PL3701-P-W Datasheet
application/pdf 476.04 KB
6/29/2021
476.04 KB
PL3702-P Datasheet
application/pdf 261.56 KB
6/29/2021
261.56 KB
PL3700 Manifold Datasheet
application/pdf 347.8 KB
6/29/2021
347.8 KB
PL3701-I-W Datasheet
application/pdf 368.73 KB
6/29/2021
368.73 KB
PL3702C-I Datasheet
application/pdf 215.9 KB
6/29/2021
215.9 KB
PL3700C-I Datasheet
application/pdf 269.79 KB
6/29/2021
269.79 KB
PL3701-I-S Datasheet
application/pdf 271.74 KB
6/29/2021
271.74 KB
PL3702-I Datasheet
application/pdf 257.74 KB
6/29/2021
257.74 KB
PL3700 ATM Datasheet
application/pdf 375.96 KB
6/29/2021
375.96 KB
PL3702C-P Datasheet
application/pdf 220.48 KB
6/29/2021
220.48 KB
PL3700C-P Datasheet
application/pdf 279.78 KB
6/29/2021
279.78 KB
Name
Description
File Size
Date
Size
PL3700 Vapour Datasheet
application/pdf 341.28 KB
6/29/2021
341.28 KB
PL3701-P-W Datasheet
application/pdf 476.04 KB
6/29/2021
476.04 KB
PL3702-P Datasheet
application/pdf 261.56 KB
6/29/2021
261.56 KB
PL3700 Manifold Datasheet
application/pdf 347.8 KB
6/29/2021
347.8 KB
PL3701-I-W Datasheet
application/pdf 368.73 KB
6/29/2021
368.73 KB
PL3702C-I Datasheet
application/pdf 215.9 KB
6/29/2021
215.9 KB
PL3700C-I Datasheet
application/pdf 269.79 KB
6/29/2021
269.79 KB
PL3701-I-S Datasheet
application/pdf 271.74 KB
6/29/2021
271.74 KB
PL3702-I Datasheet
application/pdf 257.74 KB
6/29/2021
257.74 KB
PL3700 ATM Datasheet
application/pdf 375.96 KB
6/29/2021
375.96 KB
PL3702C-P Datasheet
application/pdf 220.48 KB
6/29/2021
220.48 KB
PL3700C-P Datasheet
application/pdf 279.78 KB
6/29/2021
279.78 KB
Name
Description
File Size
Date
Size
PL3700 Vapour Datasheet
341.28 KB
6/29/2021
PL3701-P-W Datasheet
476.04 KB
6/29/2021
PL3702-P Datasheet
261.56 KB
6/29/2021
PL3700 Manifold Datasheet
347.8 KB
6/29/2021
PL3701-I-W Datasheet
368.73 KB
6/29/2021
PL3702C-I Datasheet
215.9 KB
6/29/2021
PL3700C-I Datasheet
269.79 KB
6/29/2021
PL3701-I-S Datasheet
271.74 KB
6/29/2021
PL3702-I Datasheet
257.74 KB
6/29/2021
PL3700 ATM Datasheet
375.96 KB
6/29/2021
PL3702C-P Datasheet
220.48 KB
6/29/2021
PL3700C-P Datasheet
279.78 KB
6/29/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
22963-HMS
PL3700 POLYESTER FACTORY BOX
22963-HMS
PL3700 POLYESTER FACTORY BOX
23278-HMS
GASKET FLAT VITON 44x29x2
23278-HMS
GASKET FLAT VITON 44x29x2
23515-01
PL3700 PRE-SETTED ELECTRONIC PCB
23515-01
PL3700 PRE-SETTED ELECTRONIC PCB
24479-HMS
KIT PL3700 FIXATION
24479-HMS
KIT PL3700 FIXATION
24805
ADAPTOR PL3700 G1/2
24805
ADAPTOR PL3700 G1/2
26348-HMS
FLEXIBLE BV2+BV2 L= 0.9m S.S./S.S.
26348-HMS
FLEXIBLE BV2+BV2 L= 0.9m S.S./S.S.
27140-HMS
PE PG SET FOR PL3700
27140-HMS
PE PG SET FOR PL3700
27412-HMS
KIT PL3700 SCREWED FLANGE
27412-HMS
KIT PL3700 SCREWED FLANGE
30689
TOP TANK FITTING - CABLE PL3700
30689
TOP TANK FITTING - CABLE PL3700
30969-1
PL3700 ATM PRESS.TRANS. SPEC.CABLE GLAND
30969-1
PL3700 ATM PRESS.TRANS. SPEC.CABLE GLAND