/content/process/us/en/search.html

fixed gauging

T901 Temperature and Pressure Transmitters

The T901 P is a simple, integrated solution for continuous measurement of the temperature of the cargo and the pressure of inert gas in tankers.

Overview
What Is It?
​The purpose of the T901 temperature and pressure sensor is to measure the liquid temperature in the cargo tank at three different levels - top, middle and bottom of the tank. These measurements are made using temperature sensing elements (Pt100 Ω - RTD) which plunge in the tank inside sealed stainless steel pipes. A differential pressure transmitter and its associated electronics measure the inert gas pressure inside the cargo tank.

How Does It Work?
​The T901 Temperature and Pressure Transmitter meets the most rigorous liquid cargo monitoring requirements. The temperature sensors are gas-tight and feature a double separation mechanism. The pressure sensor is of ceramic type that withstands attack from vapors coming from petroleum and chemical products. Connected directly to the EM540 radar gauge, the transmitter can obtain both temperature and pressure measurements after installation.

What Problems Does It Solve?
​Loss of inert gas can lead to dangerous, explosive situations while overheating can lead to dangerous overpressure. T901 P transmitters provide reliable measurement for safe management of liquid cargo.
Specifications

I/O Capabilities

  • Outputs
    • 0.5 to 2.5 VDC (3 wires)
  • Mounting/Connection
    • Flexible hose (BV2 or BV3 type, optional), process connection details in installation manual

Environmental Conditions

  • Operating Ambient Temperature
    • -35 to +70 deg C
  • Storage Temperature Range
    • -55 to +85 deg C
  • Pressure Sensor Material
    • Stainless Steel 316L, Ceramic Diaphragm
  • Allowable Overpressure
    • 4000 mbar (Absolute)
  • Temperature Sensors
    • 1, 2, or 3 sensors depending on model
    • PT100Ω at 0 deg C (3 wires)
  • Temperature Range
    • -46 to +250 deg C
  • Pressure Ratings
    • 800 to 2000 mbar (Absolute)

Material Specifications

  • Temperature Sensor Material
    • Stainless steel 316L
  • Housing Material
    • Stainless Steel 316L

Standards & Certifications

  • Intrinsic Safety Approvals
    • IECEx, ATEX II 1 G D Ex ia IIC or IIB T6 Ga, Ex ia IIIC T80 deg C Da
  • Protection Class
    • IP66, IP67
  • Approvals
    • Approved by major classification societies

Technical Specifications

  • Electrical Connections
    • 3-wire System

Processing & Performance Metrics

  • Temperature Accuracy
    • IEC 751 class B
  • Pressure Accuracy
    • ±0.3% Full Scale at 20 deg C

Overview

  • Special Features
    • Modular design, withstands saline environment, easy maintenance, pressure sensor can be disconnected for cleaning Millimeter-PRD

Mechanical & Physical Properties

  • Probe Lengths
    • Standard: 1m, 2m, 3m, 5m, 8m, 15m, ... (custom lengths available)

Electrical Specifications

  • Power Supply
    • 5 VDC

Applications & Compatibility

  • Applications
    • Combined temperature & pressure transmitter connected directly to radar
    • Liquid cargo monitoring
    • Used for density correction and cargo monitoring in marine tanks.

I/O Capabilities

  • Outputs
    • 0.5 to 2.5 VDC (3 wires)
  • Mounting/Connection
    • Flexible hose (BV2 or BV3 type, optional), process connection details in installation manual

Environmental Conditions

  • Operating Ambient Temperature
    • -35 to +70 deg C
  • Storage Temperature Range
    • -55 to +85 deg C
  • Pressure Sensor Material
    • Stainless Steel 316L, Ceramic Diaphragm
  • Allowable Overpressure
    • 4000 mbar (Absolute)
  • Temperature Sensors
    • 1, 2, or 3 sensors depending on model
    • PT100Ω at 0 deg C (3 wires)
  • Temperature Range
    • -46 to +250 deg C
  • Pressure Ratings
    • 800 to 2000 mbar (Absolute)

Material Specifications

  • Temperature Sensor Material
    • Stainless steel 316L
  • Housing Material
    • Stainless Steel 316L

Standards & Certifications

  • Intrinsic Safety Approvals
    • IECEx, ATEX II 1 G D Ex ia IIC or IIB T6 Ga, Ex ia IIIC T80 deg C Da
  • Protection Class
    • IP66, IP67
  • Approvals
    • Approved by major classification societies

Technical Specifications

  • Electrical Connections
    • 3-wire System

Processing & Performance Metrics

  • Temperature Accuracy
    • IEC 751 class B
  • Pressure Accuracy
    • ±0.3% Full Scale at 20 deg C

Overview

  • Special Features
    • Modular design, withstands saline environment, easy maintenance, pressure sensor can be disconnected for cleaning Millimeter-PRD

Mechanical & Physical Properties

  • Probe Lengths
    • Standard: 1m, 2m, 3m, 5m, 8m, 15m, ... (custom lengths available)

Electrical Specifications

  • Power Supply
    • 5 VDC

Applications & Compatibility

  • Applications
    • Combined temperature & pressure transmitter connected directly to radar
    • Liquid cargo monitoring
    • Used for density correction and cargo monitoring in marine tanks.
  • Outputs : 0.5 to 2.5 VDC (3 wires)
  • Operating Ambient Temperature : -35 to +70 deg C
  • Temperature Sensor Material : Stainless steel 316L
  • Intrinsic Safety Approvals : IECEx, ATEX II 1 G D Ex ia IIC or IIB T6 Ga, Ex ia IIIC T80 deg C Da
  • Storage Temperature Range : -55 to +85 deg C
  • Pressure Sensor Material : Stainless Steel 316L, Ceramic Diaphragm
  • Electrical Connections : 3-wire System
  • Allowable Overpressure : 4000 mbar (Absolute)
  • Temperature Accuracy : IEC 751 class B
  • Temperature Sensors : 1, 2, or 3 sensors depending on model|PT100Ω at 0 deg C (3 wires)
  • Mounting/Connection : Flexible hose (BV2 or BV3 type, optional), process connection details in installation manual
  • Temperature Range : -46 to +250 deg C
  • Pressure Accuracy : ±0.3% Full Scale at 20 deg C
  • Special Features : Modular design, withstands saline environment, easy maintenance, pressure sensor can be disconnected for cleaning Millimeter-PRD
  • Protection Class : IP66, IP67
  • Pressure Ratings : 800 to 2000 mbar (Absolute)
  • Housing Material : Stainless Steel 316L
  • Probe Lengths : Standard: 1m, 2m, 3m, 5m, 8m, 15m, ... (custom lengths available)
  • Power Supply : 5 VDC
  • Applications : Combined temperature & pressure transmitter connected directly to radar|Liquid cargo monitoring|Used for density correction and cargo monitoring in marine tanks.
  • Approvals : Approved by major classification societies
Brochure
Name
Description
File Size
Date
Size
T901Px1a Datasheet
application/pdf 277.56 KB
6/29/2021
277.56 KB
Name
Description
File Size
Date
Size
T901Px1a Datasheet
application/pdf 277.56 KB
6/29/2021
277.56 KB
Name
Description
File Size
Date
Size
T901Px1a Datasheet
277.56 KB
6/29/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
26024-1
T90-I TEMP.SENSOR PN16 DN32 L1=200mm
26024-1
T90-I TEMP.SENSOR PN16 DN32 L1=200mm
26024-2
T90-I TEMP.SENSOR PN16 DN32 L1=215mm
26024-2
T90-I TEMP.SENSOR PN16 DN32 L1=215mm
26024-3
T90-I TEMP.SENSOR PN16-DN32 L1=250mm
26024-3
T90-I TEMP.SENSOR PN16-DN32 L1=250mm
28145-HMS
TEMPERATURE SENSOR RP16,DDG M24 L=200mm
28145-HMS
TEMPERATURE SENSOR RP16,DDG M24 L=200mm
32868-4
T901-P 900/1300 SPARE PART
32868-4
T901-P 900/1300 SPARE PART
32868-6
T901-P 800/2000 SPARE PART
32868-6
T901-P 800/2000 SPARE PART
32868-8
T901-P 100/600 KIT FOR ABSOLUTE PRESSURE
32868-8
T901-P 100/600 KIT FOR ABSOLUTE PRESSURE
34269-6
CELL T901P K 800/2000 M34269 WIRES 250MM
34269-6
CELL T901P K 800/2000 M34269 WIRES 250MM
34720-HMS
ATEX. CONVERT T24-10-1P2-GF or PR 5333D
34720-HMS
ATEX. CONVERT T24-10-1P2-GF or PR 5333D
34813-3
KIT PRESSURE T901-P xxCxx 900-1300 KALRE
34813-3
KIT PRESSURE T901-P xxCxx 900-1300 KALRE