Marine Pressure Transmitters
SmartLine STA800 - Absolute Pressure
SmartLine® ST800 Absolute Pressure Transmitters are used in vacuum applications that require high accuracy. The transmitters are ideal for low-pressure measurement in vacuum distillation columns.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
| STA822/STA82L | 0 to 780 mmHga | 0 to 1,040 mbara |
| STA840/STA84L | 0 to 500 psia | 0 to 35 bara |
| STA87L | 0 to 3000 psia | 0-207 bara |
Electrical Specifications
- Range
- STA822: 780 mmHgA (1040 mbarA) meter
- STA82L: 780 mmHgA meter
- STA840: 500 psia (35 barA) meter
- STA84L: 500 psia meter
- STA87L: 3000 psia (210 barA) meter
- Supply Voltage
- DE: 15 to 49.3 VDC
- FF: 9 to 32 VDC
- HART: 10.8 to 42.4 VDC
Environmental Conditions
- Ambient Temperature Limits
- -40 to +85 deg C (Ambient)
- -55 to +125 deg C (Meter Body, Model Dependent)
- Relative Humidity
- 0 to 100% RH
- Measurement Type
- Absolute Pressure
- Rangeability
- Up to 100:1
- Stability
- Up to 0.01% of URL per year for 15 years
I/O Capabilities
- Process Connection Type
- 1/2 in NPT (Female), DIN 19213, others
- Marine Certification
- ABS
- BV
- DNV
- KR
- LR
- Configuration
- External Zero, Span, & Configuration Capability
- Three-Button Local Configuration
Processing & Performance Metrics
- Maximum Turndown Ratio
- STA822/82L: 15:1
- STA840/84L/87L: 100:1
- Minimum Span
- STA822/82L: 50 mmHgA (66.7 mbarA)
- STA840/84L: 5 psia (0.35 barA)
- STA87L: 30 psia (2.1 barA)
- Accuracy
- 0.025% (optional)
- Up to 0.0375% of span (standard)
Functional & Control Features
- Sensor Technology
- Piezoresistive sensor with on-chip temperature compensation
- Diagnostics
- Comprehensive On-board Diagnostics
- Plugged Impulse Line Detection (PILD) option
Mechanical & Physical Properties
- Wetted Materials
- 316L Stainless Steel
- Gold-plated options
- Hastelloy C-276
- Monel 400
- Tantalum
Standards & Certifications
- Safety Approvals
- Dual Seal design
- NAMUR NE-107 Extended Diagnostics
- SIL 2/3 certified
- Approvals
- ATEX
- CCoE
- CSA
- EAC
- FM
- IEC 61508 SIL 2/3
- IECEx
- INMETRO
- KOSHA
- Marine (ABS, BV, DNV, KR, LR)
- NEPSI
- SAEx
- UATR
Communication & Protocols
- Communication
- 4 to 20 mA
- FOUNDATION Fieldbus
- HART (v7.0)
- Honeywell DE
Software & Interface
- Fill Fluids
- CTFE
- Silicone 200
- Silicone 704
- Display
- Configurable Units
- Modular LCD (Alphanumeric or Advanced Graphics)
- Multiple Screens
Wiring / Mechanical & Physical Properties
- Wiring
- Up to 16 AWG (1.5 mm diameter)
Overview
- Models
- STA822
- STA82L
- STA840
- STA84L
- STA87L
Electrical Specifications
- Range
- STA822: 780 mmHgA (1040 mbarA) meter
- STA82L: 780 mmHgA meter
- STA840: 500 psia (35 barA) meter
- STA84L: 500 psia meter
- STA87L: 3000 psia (210 barA) meter
- Supply Voltage
- DE: 15 to 49.3 VDC
- FF: 9 to 32 VDC
- HART: 10.8 to 42.4 VDC
Environmental Conditions
- Ambient Temperature Limits
- -40 to +85 deg C (Ambient)
- -55 to +125 deg C (Meter Body, Model Dependent)
- Relative Humidity
- 0 to 100% RH
- Measurement Type
- Absolute Pressure
- Rangeability
- Up to 100:1
- Stability
- Up to 0.01% of URL per year for 15 years
I/O Capabilities
- Process Connection Type
- 1/2 in NPT (Female), DIN 19213, others
- Marine Certification
- ABS
- BV
- DNV
- KR
- LR
- Configuration
- External Zero, Span, & Configuration Capability
- Three-Button Local Configuration
Processing & Performance Metrics
- Maximum Turndown Ratio
- STA822/82L: 15:1
- STA840/84L/87L: 100:1
- Minimum Span
- STA822/82L: 50 mmHgA (66.7 mbarA)
- STA840/84L: 5 psia (0.35 barA)
- STA87L: 30 psia (2.1 barA)
- Accuracy
- 0.025% (optional)
- Up to 0.0375% of span (standard)
Functional & Control Features
- Sensor Technology
- Piezoresistive sensor with on-chip temperature compensation
- Diagnostics
- Comprehensive On-board Diagnostics
- Plugged Impulse Line Detection (PILD) option
Mechanical & Physical Properties
- Wetted Materials
- 316L Stainless Steel
- Gold-plated options
- Hastelloy C-276
- Monel 400
- Tantalum
Standards & Certifications
- Safety Approvals
- Dual Seal design
- NAMUR NE-107 Extended Diagnostics
- SIL 2/3 certified
- Approvals
- ATEX
- CCoE
- CSA
- EAC
- FM
- IEC 61508 SIL 2/3
- IECEx
- INMETRO
- KOSHA
- Marine (ABS, BV, DNV, KR, LR)
- NEPSI
- SAEx
- UATR
Communication & Protocols
- Communication
- 4 to 20 mA
- FOUNDATION Fieldbus
- HART (v7.0)
- Honeywell DE
Software & Interface
- Fill Fluids
- CTFE
- Silicone 200
- Silicone 704
- Display
- Configurable Units
- Modular LCD (Alphanumeric or Advanced Graphics)
- Multiple Screens
Wiring / Mechanical & Physical Properties
- Wiring
- Up to 16 AWG (1.5 mm diameter)
Overview
- Models
- STA822
- STA82L
- STA840
- STA84L
- STA87L
- Range : STA822: 780 mmHgA (1040 mbarA) meter|STA82L: 780 mmHgA meter|STA840: 500 psia (35 barA) meter|STA84L: 500 psia meter|STA87L: 3000 psia (210 barA) meter
- Ambient Temperature Limits : -40 to +85 deg C (Ambient)|-55 to +125 deg C (Meter Body, Model Dependent)
- Process Connection Type : 1/2 in NPT (Female), DIN 19213, others
- Maximum Turndown Ratio : STA822/82L: 15:1|STA840/84L/87L: 100:1
- Marine Certification : ABS|BV|DNV|KR|LR
- Sensor Technology : Piezoresistive sensor with on-chip temperature compensation
- Relative Humidity : 0 to 100% RH
- Wetted Materials : 316L Stainless Steel|Gold-plated options|Hastelloy C-276|Monel 400|Tantalum
- Safety Approvals : Dual Seal design|NAMUR NE-107 Extended Diagnostics|SIL 2/3 certified
- Measurement Type : Absolute Pressure
- Supply Voltage : DE: 15 to 49.3 VDC|FF: 9 to 32 VDC|HART: 10.8 to 42.4 VDC
- Configuration : External Zero, Span, & Configuration Capability|Three-Button Local Configuration
- Communication : 4 to 20 mA|FOUNDATION Fieldbus|HART (v7.0)|Honeywell DE
- Rangeability : Up to 100:1
- Minimum Span : STA822/82L: 50 mmHgA (66.7 mbarA)|STA840/84L: 5 psia (0.35 barA)|STA87L: 30 psia (2.1 barA)
- Fill Fluids : CTFE|Silicone 200|Silicone 704
- Diagnostics : Comprehensive On-board Diagnostics|Plugged Impulse Line Detection (PILD) option
- Stability : Up to 0.01% of URL per year for 15 years
- Approvals : ATEX|CCoE|CSA|EAC|FM|IEC 61508 SIL 2/3|IECEx|INMETRO|KOSHA|Marine (ABS, BV, DNV, KR, LR)|NEPSI|SAEx|UATR
- Accuracy : 0.025% (optional)|Up to 0.0375% of span (standard)
- Display : Configurable Units|Modular LCD (Alphanumeric or Advanced Graphics)|Multiple Screens
- Wiring : Up to 16 AWG (1.5 mm diameter)
- Models : STA822|STA82L|STA840|STA84L|STA87L
Brochure
Data Sheet
White Paper
Filters
Please sign in to view part numbers available for purchase based on your account Sign In