/content/process/us/en/search.html

portable sampling

HERMetic Sampler GT, GT Chem & GTL for Marine Applications

Honeywell HERMetic Sampler GT, GT Chem & GTL is a 2-inch portable sampler with a capacity of 0.47 litre for GT/GT Chem and 0.8 litre for GTL. It utilizes gravity-based transfer and is ideal for gas tight sampling of liquids that pose hazards.

Overview
What Is It?
The HERMetic Sampler GT, GT Chem & GTL are ideal for sampling of liquids and chemicals under closed conditions where sampling volume up to 0.8 litre of liquid is needed. Its gas tight construction avoids any vapor release from the tank and exposure to fumes during operation.
The sampler housing is mounted on top of any HERMetic 2-inch deck valve with special adaptors. Transfer of the liquid from the sampling bottle to a laboratory bottle occurs by gravity through the special distribution block. The HERMetic Sampler GT and GT Chem is delivered with a zone sampling bottle. Spot, bottom and running bottles are available on request. The HERMetic Sampler GTL is delivered with a zone sampling bottle or running sampling bottle and comes with 0.47 litre bottle and 0.8 litre bottle.

How Does It Work?
The HERMetic Sampler GT, GT Chem & GTL allows easy installation on the deck valve. The sampling height can be read on the graduated tape, while the sampling bottle can be easily removed by opening the top of the sampler housing.
The sampler carries the KEMA 06ATEX0027 (II 1 G c IIB T6) construction safety approval and complies with the European Union’s Directive 94/9 EC. It also complies with a host of regulations, including API (MPMS Chap 17.11).
Technical specifications include:
  • Tape length : 30 m/ 100 ft
  • Tape length Option 2 : 35 m/ 114 ft
  • Tape length Option 3 : 50 m/ 164 ft    
  • Capacity of sampling bottles : up to 0.8 litre
  • Type of Gaskets: 
    • FKM (For Sampler GT)
    • FFKM (For Sampler GT Chem)
    • FFKM (For Sampler GTL)
What Problems Does It Solve?
​The HERMetic Sampler GT, GT Chem & GTL ensures closed gas tight sampling of liquids that pose a fire, health or air pollution hazard. It permits collection of a representative sample of the content inside the tanks for further laboratory analysis. In addition to safer operations, users benefit from lower operation and maintenance costs.
 
 
Specifications

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G c IIB T6 (Zone 0)
  • Compliance Standards
    • IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards

Pressure/Operating Limits

  • Maximum Tank Overpressure
    • HERMetic Sampler GT - 0.3 bar (4.4 psi)
    • HERMetic Sampler GT Chem - 0.3 bar (4.4 psi)
    • HERMetic Sampler GTL - 0.3 bar (4.4 psi)

I/O Capabilities

  • Sampling Principle
    • Gas-tight housing
    • Prevents vapor emission and pressure release
  • Sampling Capacity
    • Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available)
    • HEMetic Sampler GT & GT Chem Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available) HEMetic Sampler GTL Approx. 0.5 liters and 0.8 litre (Zone, or Running Bottles Available
  • Tank Connection
    • 2 in HERMetic Vapor Control Valves (Quick Connect Coupling)

Overview

  • Special Features
    • HERMetic Sampler GT - Gas-Tight Operation, Prevents Vapor Emission, Robust Construction Millimeter-PRD
    • HERMetic Sampler GT Chem - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD
    • HERMetic Sampler GTL - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD Millimeter-PRD

Environmental Conditions

  • Type of Gaskets
    • HERMetic Sampler GT - FKM
    • HERMetic Sampler GT Chem - FFKM
    • HERMetic Sampler GTL - FFKM

Applications & Compatibility

  • Typical Uses
    • Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
  • Applications
    • HERMetic Sampler GT - Closed, gas-tight sampling of liquids on marine vessels
    • HERMetic Sampler GT Chem - Closed, gas-tight sampling of chemicals/corrosive liquids
    • HERMetic Sampler GTL - Closed, gas-tight sampling of chemicals/corrosive liquids upto 0.8 litre sample size

Dimensions & Weight

  • Unit Height
    • 1017 mm (HERMetic Sampler GT & GT Chem)
    • 1400 mm (HERMetic Sampler GTL)

Network & Connectivity Infrastructure

  • Tape Length
    • 30 m/100 ft

Material Specifications

  • Materials
    • HERMetic Sampler GT - Stainless Steel AISI 316, Brass, PTFE, PVDF
    • HERMetic Sampler GT Chem - Stainless Steel AISI 316, PTFE, PVDF, FFKM Gaskets

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G c IIB T6 (Zone 0)
  • Compliance Standards
    • IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards

Pressure/Operating Limits

  • Maximum Tank Overpressure
    • HERMetic Sampler GT - 0.3 bar (4.4 psi)
    • HERMetic Sampler GT Chem - 0.3 bar (4.4 psi)
    • HERMetic Sampler GTL - 0.3 bar (4.4 psi)

I/O Capabilities

  • Sampling Principle
    • Gas-tight housing
    • Prevents vapor emission and pressure release
  • Sampling Capacity
    • Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available)
    • HEMetic Sampler GT & GT Chem Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available) HEMetic Sampler GTL Approx. 0.5 liters and 0.8 litre (Zone, or Running Bottles Available
  • Tank Connection
    • 2 in HERMetic Vapor Control Valves (Quick Connect Coupling)

Overview

  • Special Features
    • HERMetic Sampler GT - Gas-Tight Operation, Prevents Vapor Emission, Robust Construction Millimeter-PRD
    • HERMetic Sampler GT Chem - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD
    • HERMetic Sampler GTL - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD Millimeter-PRD

Environmental Conditions

  • Type of Gaskets
    • HERMetic Sampler GT - FKM
    • HERMetic Sampler GT Chem - FFKM
    • HERMetic Sampler GTL - FFKM

Applications & Compatibility

  • Typical Uses
    • Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
  • Applications
    • HERMetic Sampler GT - Closed, gas-tight sampling of liquids on marine vessels
    • HERMetic Sampler GT Chem - Closed, gas-tight sampling of chemicals/corrosive liquids
    • HERMetic Sampler GTL - Closed, gas-tight sampling of chemicals/corrosive liquids upto 0.8 litre sample size

Dimensions & Weight

  • Unit Height
    • 1017 mm (HERMetic Sampler GT & GT Chem)
    • 1400 mm (HERMetic Sampler GTL)

Network & Connectivity Infrastructure

  • Tape Length
    • 30 m/100 ft

Material Specifications

  • Materials
    • HERMetic Sampler GT - Stainless Steel AISI 316, Brass, PTFE, PVDF
    • HERMetic Sampler GT Chem - Stainless Steel AISI 316, PTFE, PVDF, FFKM Gaskets
  • Hazardous Location Approvals : ATEX II 1 G c IIB T6 (Zone 0)
  • Maximum Tank Overpressure : HERMetic Sampler GT - 0.3 bar (4.4 psi)|HERMetic Sampler GT Chem - 0.3 bar (4.4 psi)|HERMetic Sampler GTL - 0.3 bar (4.4 psi)
  • Compliance Standards : IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards
  • Sampling Principle : Gas-tight housing|Prevents vapor emission and pressure release
  • Sampling Capacity : Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available)|HEMetic Sampler GT & GT Chem Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available) HEMetic Sampler GTL Approx. 0.5 liters and 0.8 litre (Zone, or Running Bottles Available
  • Special Features : HERMetic Sampler GT - Gas-Tight Operation, Prevents Vapor Emission, Robust Construction Millimeter-PRD|HERMetic Sampler GT Chem - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD|HERMetic Sampler GTL - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD Millimeter-PRD
  • Type of Gaskets : HERMetic Sampler GT - FKM|HERMetic Sampler GT Chem - FFKM|HERMetic Sampler GTL - FFKM
  • Tank Connection : 2 in HERMetic Vapor Control Valves (Quick Connect Coupling)
  • Typical Uses : Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
  • Applications : HERMetic Sampler GT - Closed, gas-tight sampling of liquids on marine vessels|HERMetic Sampler GT Chem - Closed, gas-tight sampling of chemicals/corrosive liquids|HERMetic Sampler GTL - Closed, gas-tight sampling of chemicals/corrosive liquids upto 0.8 litre sample size
  • Unit Height : 1017 mm (HERMetic Sampler GT & GT Chem)|1400 mm (HERMetic Sampler GTL)
  • Tape Length : 30 m/100 ft
  • Materials : HERMetic Sampler GT - Stainless Steel AISI 316, Brass, PTFE, PVDF|HERMetic Sampler GT Chem - Stainless Steel AISI 316, PTFE, PVDF, FFKM Gaskets
Data Sheet
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
151.52 KB
12/7/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TS 10047
HERMetic Sampler GT incl. case
TS 10047
HERMetic Sampler GT incl. case
TS 10048
HERMetic Sampler GT Chem incl. case
TS 10048
HERMetic Sampler GT Chem incl. case
TS 10099
HERMETIC SAMPLER GT W/BOTTLE+CASE+HCEXTN
TS 10099
HERMETIC SAMPLER GT W/BOTTLE+CASE+HCEXTN
TS 13505
O-Ring Ø9.25x1.78
TS 13505
O-Ring Ø9.25x1.78
TS 20013
Plug
TS 20013
Plug
TS 20015
Spindle
TS 20015
Spindle
TS 20016
Elbow G3/8''
TS 20016
Elbow G3/8''
TS 20017
Nut
TS 20017
Nut
TS 20026
Sightglass
TS 20026
Sightglass
TS 20028
Wiper holder
TS 20028
Wiper holder