/content/process/us/en/search.html

portable sampling

HERMetic Sampler GT4 for Marine Applications

Honeywell Tanksystem's HERMetic Sampler GT4 is a 4-inch portable large volume sampler with a sampling capacity of approximately 1.8 liter. It is ideal for gas tight sampling of liquids that present a fire, health or air pollution hazard.

Overview
What Is It?
The HERMetic Sampler GT4 is ideal for sampling of liquids under closed conditions where more than 0.5 liter of liquid is needed. lts gas tight construction avoids any vapor release from the tank and exposure to fumes during operation.
The sampler housing is mounted on top of the HERMetic 4-inch deck valve. Transfer of the liquid from the sampling bottle to a laboratory bottle occurs by opening the transfer valve at the bottom of the sampler. The HERMetic Sampler GT4 is delivered with a zone sampling bottle. Spot, bottom and running bottles are available on request. 

How Does It Work?
The HERMetic Sampler GT4 allows easy installation on the deck valve. The sampling height can be read on the graduated tape, while the sampling bottle can be easily removed by opening the top of the sampler housing.
The sampler carries the KEMA 06ATEX0027 (II 1 G c IIB T6) construction safety approval and complies with the European Union’s Directive 94/9 EC. It also complies with a host of regulations, including API (MPMS Chap 17.11).
Technical specifications include:
  • Tape length: 30 m/ 100 ft
  • On request: 50 m tape length
  • Capacity of sampling bottles: up to 1.8 liter 
What Problems Does It Solve?
​The HERMetic Sampler GT4 ensures closed gas tight sampling of liquids that pose a fire, health or air pollution hazard. It permits collection of a representative sample of the content inside the tanks for further laboratory analysis. In addition to safer operations, users benefit from lower operation and maintenance costs.
Specifications

Applications & Compatibility

  • Applications
    • Closed, gas-tight sampling of liquids on marine vessels (fire, health, air pollution hazard)
  • Typical Uses
    • Custody Transfer, Inventory Control, Quality Control, Pollution Prevention On Tankers

Dimensions & Weight

  • Unit Height
    • 770 mm

Network & Connectivity Infrastructure

  • Tape Length
    • Optional: up to 50 m (164 ft)
    • Standard: 30 m (100 ft)

I/O Capabilities

  • Tape Graduation
    • Metric/English
  • Sampling Principle
    • Bottle linked to graduated tape
    • Sample taken by vertical movement of bottle inside liquid
  • Sampling Capacity
    • Approx. 1.8 liters (Zone, Spot, Running, or Bottom Bottles Available)

Overview

  • Special Features
    • Gas-tight operation, avoids VOC emissions, compatible with large volume sampling, easy transfer to lab bottle, robust construction Millimeter-PRD

Pressure/Operating Limits

  • Maximum Tank Overpressure
    • 0.3 bar (4.4 psi)

Material Specifications

  • Materials
    • AISI 316 Stainless Steel, Rilsan Coated Aluminum (full stainless steel on request)

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G c IIB T6 (suitable for Zone 0 hazardous environments)
  • Compliance Standards
    • Meets IMO, SOLAS, MARPOL, API, ISO, and OCIMF standards for marine sampling

Applications & Compatibility

  • Applications
    • Closed, gas-tight sampling of liquids on marine vessels (fire, health, air pollution hazard)
  • Typical Uses
    • Custody Transfer, Inventory Control, Quality Control, Pollution Prevention On Tankers

Dimensions & Weight

  • Unit Height
    • 770 mm

Network & Connectivity Infrastructure

  • Tape Length
    • Optional: up to 50 m (164 ft)
    • Standard: 30 m (100 ft)

I/O Capabilities

  • Tape Graduation
    • Metric/English
  • Sampling Principle
    • Bottle linked to graduated tape
    • Sample taken by vertical movement of bottle inside liquid
  • Sampling Capacity
    • Approx. 1.8 liters (Zone, Spot, Running, or Bottom Bottles Available)

Overview

  • Special Features
    • Gas-tight operation, avoids VOC emissions, compatible with large volume sampling, easy transfer to lab bottle, robust construction Millimeter-PRD

Pressure/Operating Limits

  • Maximum Tank Overpressure
    • 0.3 bar (4.4 psi)

Material Specifications

  • Materials
    • AISI 316 Stainless Steel, Rilsan Coated Aluminum (full stainless steel on request)

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G c IIB T6 (suitable for Zone 0 hazardous environments)
  • Compliance Standards
    • Meets IMO, SOLAS, MARPOL, API, ISO, and OCIMF standards for marine sampling
  • Applications : Closed, gas-tight sampling of liquids on marine vessels (fire, health, air pollution hazard)
  • Unit Height : 770 mm
  • Typical Uses : Custody Transfer, Inventory Control, Quality Control, Pollution Prevention On Tankers
  • Tape Length : Optional: up to 50 m (164 ft)|Standard: 30 m (100 ft)
  • Tape Graduation : Metric/English
  • Special Features : Gas-tight operation, avoids VOC emissions, compatible with large volume sampling, easy transfer to lab bottle, robust construction Millimeter-PRD
  • Sampling Principle : Bottle linked to graduated tape|Sample taken by vertical movement of bottle inside liquid
  • Sampling Capacity : Approx. 1.8 liters (Zone, Spot, Running, or Bottom Bottles Available)
  • Maximum Tank Overpressure : 0.3 bar (4.4 psi)
  • Materials : AISI 316 Stainless Steel, Rilsan Coated Aluminum (full stainless steel on request)
  • Hazardous Location Approvals : ATEX II 1 G c IIB T6 (suitable for Zone 0 hazardous environments)
  • Compliance Standards : Meets IMO, SOLAS, MARPOL, API, ISO, and OCIMF standards for marine sampling
Brochure
Name
Description
File Size
Date
Size
Complete product overview of the offering from Honeywell Tanksystem dedicated to marine applications.
application/pdf 2.15 MB
6/29/2021
2.15 MB
The HERMetic portable 4-inch samplers are designed for restricted or closed gas tight large volume sampling of liquids which present a fire, health or air pollution hazard.
application/pdf 399.5 KB
6/30/2021
399.5 KB
Data Sheet
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Complete product overview of the offering from Honeywell Tanksystem dedicated to marine applications.
application/pdf 2.15 MB
6/29/2021
2.15 MB
The HERMetic portable 4-inch samplers are designed for restricted or closed gas tight large volume sampling of liquids which present a fire, health or air pollution hazard.
application/pdf 399.5 KB
6/30/2021
399.5 KB
Name
Description
File Size
Date
Size
Complete product overview of the offering from Honeywell Tanksystem dedicated to marine applications.
2.15 MB
6/29/2021
The HERMetic portable 4-inch samplers are designed for restricted or closed gas tight large volume sampling of liquids which present a fire, health or air pollution hazard.
399.5 KB
6/30/2021
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
151.52 KB
12/7/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TS 10033
HERMetic Sampler GT4
TS 10033
HERMetic Sampler GT4
TS 12041
Wiper
TS 12041
Wiper
TS 12042
Spring for wiper PTFE
TS 12042
Spring for wiper PTFE
TS 12043
Wiper holder
TS 12043
Wiper holder
TS 20022
Push button
TS 20022
Push button
TS 20023
Axle of wiper
TS 20023
Axle of wiper
TS 20024
Frame of sightglass
TS 20024
Frame of sightglass
TS 20050
Bottom valve
TS 20050
Bottom valve
TS 20051
Valve screw
TS 20051
Valve screw
TS 20099
Tube
TS 20099
Tube