experion lcn
Local Control Network (LCN)
Experion LCN offers a secure, seamless integration with the Experion PKS architecture, with standards-based functionality, regulatory support capabilities, and integrated operations from the field through the plant to the business level.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Plants running the TotalPlant™ Solution (TPS) system need to avoid obsolescence by employing modern technology. TPS, introduced in 1998, helped establish open plant automation with a host of advanced applications. However, its users are now dealing with compliance issues related to new safety regulations as well as increasing system support challenges.
With Experion LCN, existing control strategy, field terminations, applications, history and graphics can be retained, allowing users to focus on high value improvements. It minimizes operating disruptions, maintains overall consistency and delivers optional lifecycle advantages with virtualization. It also opens the door to Industrial Internet of Things (IIoT) by Honeywell, an approach that connects people to assets, automates predictive analytics, and enables increased collaboration.​
How Does It Work?
​Expanding on the Enhanced TPS Node capabilities, the Experion LCN further enables continuous innovation for Honeywell customers. Using the proven Experion Fault Tolerant Ethernet (FTE) infrastructure, a new ELCN Bridge connects Experion to Classic Coax LCN.
Once this connection is established, the LCN coax connection can be removed one LCN node at a time. Instead of a hardware connection for every Experion TPS Node, only one redundant ELCN Bridge pair is needed to enable virtualization.​
What Problems Does It Solve?
​Honeywell’s on process incremental upgrade to Experion LCN modernizes the control system infrastructure and enables the Industrial Internet of Things (IIoT by Honeywell). This strategy maintains safe and reliable controls while modernizing and evolving with the most advanced technologies. It keeps established, reliable systems running longer, extends uptime, and preserves investments in hardware and network infrastructure.
Others
- Corrosive Environment
- G4
- Standards
- CE
- CSA
- Korean EMC
- Series
- Experion®
- Processor
- XILINX INC XC7Z020-1CLG400I
- Power Dissipation
- 12 W @ 80% Efficiency
- Network Type
- Fault Tolerant Ethernet
- Navigation
- 5-Button Keypad
- Memory
- 1G DDR3 SDRAM
- 256 MB NOR FLASH
- Maximum Nodes per COAX Segment
- 40
- Maximum Nodes (with extenders)
- 96
- Maximum Nodes (no extenders)
- 64
- Maximum Fiber Cable Length
- 2 km (via Switch SFP Ports)
- Maximum ESVT Clusters
- 5
- Maximum ES-Ts per Cluster
- 30 (with conditions)
- Maximum ELCN Bridge Pairs
- 1 per LCN
- Maximum Cable Length
- 100 m meter
- MAU Power
- Input Current - 50 mA (Typical), 70 mA (Max)
- Input Voltage - 3.3 VDC ±5%
- LCD Type
- 4 Lines Ă— 20 Characters
- Key Switch
- 3-Positions (C: Configure, R1: Runtime 1, R2: Runtime 2)
- Input Voltage
- 90 to 264 VAC voltage alternating current
- Data Speed
- 100 Mbps (100Base-T)
Others
- Corrosive Environment
- G4
- Standards
- CE
- CSA
- Korean EMC
- Series
- Experion®
- Processor
- XILINX INC XC7Z020-1CLG400I
- Power Dissipation
- 12 W @ 80% Efficiency
- Network Type
- Fault Tolerant Ethernet
- Navigation
- 5-Button Keypad
- Memory
- 1G DDR3 SDRAM
- 256 MB NOR FLASH
- Maximum Nodes per COAX Segment
- 40
- Maximum Nodes (with extenders)
- 96
- Maximum Nodes (no extenders)
- 64
- Maximum Fiber Cable Length
- 2 km (via Switch SFP Ports)
- Maximum ESVT Clusters
- 5
- Maximum ES-Ts per Cluster
- 30 (with conditions)
- Maximum ELCN Bridge Pairs
- 1 per LCN
- Maximum Cable Length
- 100 m meter
- MAU Power
- Input Current - 50 mA (Typical), 70 mA (Max)
- Input Voltage - 3.3 VDC ±5%
- LCD Type
- 4 Lines Ă— 20 Characters
- Key Switch
- 3-Positions (C: Configure, R1: Runtime 1, R2: Runtime 2)
- Input Voltage
- 90 to 264 VAC voltage alternating current
- Data Speed
- 100 Mbps (100Base-T)
- Corrosive Environment : G4
- Standards : CE|CSA|Korean EMC
- Series : Experion®
- Processor : XILINX INC XC7Z020-1CLG400I
- Power Dissipation : 12 W @ 80% Efficiency
- Network Type : Fault Tolerant Ethernet
- Navigation : 5-Button Keypad
- Memory : 1G DDR3 SDRAM|256 MB NOR FLASH
- Maximum Nodes per COAX Segment : 40
- Maximum Nodes (with extenders) : 96
- Maximum Nodes (no extenders) : 64
- Maximum Fiber Cable Length : 2 km (via Switch SFP Ports)
- Maximum ESVT Clusters : 5
- Maximum ES-Ts per Cluster : 30 (with conditions)
- Maximum ELCN Bridge Pairs : 1 per LCN
- Maximum Cable Length : 100 m meter
- MAU Power : Input Current - 50 mA (Typical), 70 mA (Max)|Input Voltage - 3.3 VDC ±5%
- LCD Type : 4 Lines Ă— 20 Characters
- Key Switch : 3-Positions (C: Configure, R1: Runtime 1, R2: Runtime 2)
- Input Voltage : 90 to 264 VAC voltage alternating current
- Data Speed : 100 Mbps (100Base-T)
Sales Sheet
Technical Note
Application Note
White Paper
Case Study
Filters
Please sign in to view part numbers available for purchase based on your account Sign In