/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

controllers

Application Control Environment (ACE)

The Application Control Environment (ACE) is an Experion controller ideal for supervisory control solutions and third-party control system integration.

Overview
The Application Control Environment, or ACE node, is an Experion® controller ideal for supervisory control solutions and integration with third-party control system integrations. This application control system guarantees enhanced productivity to users through easy customization and replication of control strategies to suit the needs of different organizations.

What Is It?

ACE executes Honeywell’s Control Execution Environment (CEE) on a server-grade computer platform. The ACE CEE provides users with a control platform where applications are designed and executed in a deterministic, consistent and reliable environment.

Ideal for implementation across all industries, the ACE node provides a control platform that can be utilized for a wide variety of applications. It can be integrated with several systems such as TDC3000® systems via LCN connectivity or with many third-party systems by integrating OPC Data Access directly into the application control environment. Additionally, custom algorithms can be developed and deployed in standard control strategies. ​

How Does It Work?

​ACE is part of the Experion Process Knowledge System (PKS) from Honeywell, an open infrastructure that utilizes state-of-the-art technologies to integrate Honeywell and third-party process control solutions into a seamless and powerful system. As with all Experion controllers, the built-in CEE provides users with access to a comprehensive set of control, logic, data acquisition, and calculation function blocks. Additionally, Custom Algorithm Blocks can be created for ACE, greatly expanding the control possibilities. 

Since it runs on a server node, it can connect with other systems, including TPS and non-Honeywell DCS controllers, and use information from MES or ERP systems, databases, and even text files. The ability to bring together many disparate pieces of information into the control system enables much higher productivity.

What Problems Does It Solve?

​ACE delivers robust control, cost efficiency and improved productivity to users. Connectivity to Honeywell’s legacy systems and other third-party systems opens up a wide range of control possibilities as a supervisory node. Custom programming adds to users’ control over the manufacturing process. In addition, the use of a common execution environment enables engineering efficiency and minimizes the learning curve for organizations using Experion controllers.
Specifications

Others

  • Base Execution Period
    • 500 ms
  • Whole Array Transfer
    • 25 Initiator/Responder References
    • 8K bytes
  • Supported Execution Periods
    • 1 to 24 hr
    • 1 to 40 sec
    • 500 ms
    • NO PERIOD
  • Serial Modbus Devices
    • 480
  • Platform
    • Server-Grade PC (Windows Server 2022)
  • Peer-to-Peer Subscriptions
    • 1700 (Outgoing)
    • 3000 (Incoming)
  • Peer Update Rates
    • 500 ms, 1 to 10 sec
  • Peer Connection Units (PCUs)
    • 30
  • Parallel SCM Paths
    • 15
  • PCDI Request Blocks
    • 64 per Master Block
  • OPC Gateways per ACE
    • 15
  • OPC Clients per ACE
    • 20
  • Modbus TCP Devices
    • 30
  • Minimum Reserved Memory
    • 6 MB
  • Maximum Subscribed Parameters
    • 6000
  • Maximum Recovery Time for Advanced Apps
    • 60 sec
  • Maximum Processing Units (PU/sec)
    • 100000
  • Maximum Parameter Access Rate
    • 3000 PPS (2000 Display, 1000 Peer)
  • Maximum Display Subscription Rate
    • 2000 PPS
  • Maximum Cycle Loading
    • 0.6
  • Maximum Cutover Duration
    • 60 min
  • Maximum Control Freeze Time
    • 20 sec
  • Maximum Configurable Modules
    • 4095
  • Maximum CEE Memory
    • 131,072 MU (1 MU = 1 KB)
  • Maximum CDA Receive Rate
    • 2500 PPS
  • Maximum CDA Parameters per ICG Server
    • 12000
  • Maximum ACEs per Server Cluster
    • 8 (including 1 standby for cutover)
  • Maximum ACEs on ControlNet
    • 2
  • ICG Servers per Cluster
    • 7
  • Execution Environment
    • Honeywell’s Control Execution Environment (CEE)
  • Component Blocks per SCM
    • 400
  • Component Blocks per CM
    • 100
  • CPU Free Requirement
    • 40% (Monitored via Windows Task Manager)

Others

  • Base Execution Period
    • 500 ms
  • Whole Array Transfer
    • 25 Initiator/Responder References
    • 8K bytes
  • Supported Execution Periods
    • 1 to 24 hr
    • 1 to 40 sec
    • 500 ms
    • NO PERIOD
  • Serial Modbus Devices
    • 480
  • Platform
    • Server-Grade PC (Windows Server 2022)
  • Peer-to-Peer Subscriptions
    • 1700 (Outgoing)
    • 3000 (Incoming)
  • Peer Update Rates
    • 500 ms, 1 to 10 sec
  • Peer Connection Units (PCUs)
    • 30
  • Parallel SCM Paths
    • 15
  • PCDI Request Blocks
    • 64 per Master Block
  • OPC Gateways per ACE
    • 15
  • OPC Clients per ACE
    • 20
  • Modbus TCP Devices
    • 30
  • Minimum Reserved Memory
    • 6 MB
  • Maximum Subscribed Parameters
    • 6000
  • Maximum Recovery Time for Advanced Apps
    • 60 sec
  • Maximum Processing Units (PU/sec)
    • 100000
  • Maximum Parameter Access Rate
    • 3000 PPS (2000 Display, 1000 Peer)
  • Maximum Display Subscription Rate
    • 2000 PPS
  • Maximum Cycle Loading
    • 0.6
  • Maximum Cutover Duration
    • 60 min
  • Maximum Control Freeze Time
    • 20 sec
  • Maximum Configurable Modules
    • 4095
  • Maximum CEE Memory
    • 131,072 MU (1 MU = 1 KB)
  • Maximum CDA Receive Rate
    • 2500 PPS
  • Maximum CDA Parameters per ICG Server
    • 12000
  • Maximum ACEs per Server Cluster
    • 8 (including 1 standby for cutover)
  • Maximum ACEs on ControlNet
    • 2
  • ICG Servers per Cluster
    • 7
  • Execution Environment
    • Honeywell’s Control Execution Environment (CEE)
  • Component Blocks per SCM
    • 400
  • Component Blocks per CM
    • 100
  • CPU Free Requirement
    • 40% (Monitored via Windows Task Manager)
  • Base Execution Period : 500 ms
  • Whole Array Transfer : 25 Initiator/Responder References|8K bytes
  • Supported Execution Periods : 1 to 24 hr|1 to 40 sec|500 ms|NO PERIOD
  • Serial Modbus Devices : 480
  • Platform : Server-Grade PC (Windows Server 2022)
  • Peer-to-Peer Subscriptions : 1700 (Outgoing)|3000 (Incoming)
  • Peer Update Rates : 500 ms, 1 to 10 sec
  • Peer Connection Units (PCUs) : 30
  • Parallel SCM Paths : 15
  • PCDI Request Blocks : 64 per Master Block
  • OPC Gateways per ACE : 15
  • OPC Clients per ACE : 20
  • Modbus TCP Devices : 30
  • Minimum Reserved Memory : 6 MB
  • Maximum Subscribed Parameters : 6000
  • Maximum Recovery Time for Advanced Apps : 60 sec
  • Maximum Processing Units (PU/sec) : 100000
  • Maximum Parameter Access Rate : 3000 PPS (2000 Display, 1000 Peer)
  • Maximum Display Subscription Rate : 2000 PPS
  • Maximum Cycle Loading : 0.6
  • Maximum Cutover Duration : 60 min
  • Maximum Control Freeze Time : 20 sec
  • Maximum Configurable Modules : 4095
  • Maximum CEE Memory : 131,072 MU (1 MU = 1 KB)
  • Maximum CDA Receive Rate : 2500 PPS
  • Maximum CDA Parameters per ICG Server : 12000
  • Maximum ACEs per Server Cluster : 8 (including 1 standby for cutover)
  • Maximum ACEs on ControlNet : 2
  • ICG Servers per Cluster : 7
  • Execution Environment : Honeywell’s Control Execution Environment (CEE)
  • Component Blocks per SCM : 400
  • Component Blocks per CM : 100
  • CPU Free Requirement : 40% (Monitored via Windows Task Manager)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list