human machine interfaces hmi
900 Control Station
Honeywell's 900 Control Station complements the ControlEdge™ HC900 PAC by providing an advanced, user-friendly and cost-effective interface that enhances the controller's performance and improves operator efficiency.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
900 Control Station is an advanced user interface with color display and finger touch. It is available in two display sizes – 10.4 inch and 15 inch – and can be easily configured, operated and managed. The product is suitable for demanding global applications and its full metal case design and water-tight front bezel assembly make the 900 Control Station ideal for tough industrial environments.
How Does It Work?
The 900 Control Station includes the Station Designer PC configuration software, supports Ethernet-based connectivity, and has an advanced user interface, along with an optional Wi-Fi interface which provides users the flexibility of viewing and managing their process from anywhere. It includes two USB host ports and one USB device port to extend data export functions and transfer controller configurations. A combination of predefined display features and custom display development tools, user-friendly touchscreen control, and hardware push buttons on the front panel enable easy execution of interface tasks. The 900 Control Station provides advanced record keeping with its expandable flash memory socket, while its support for multiple languages makes it suitable for global applications.
What Problems Does It Solve?
Honeywell's 900 Control Station helps reduce engineering time with a global integrated database with ControlEdge HC900 process and safety controller, thus reducing users' total operating costs. With its advanced and user-friendly interface, it brings ease-of-use and convenience to users, improving operator efficiency and boosting manufacturing speed.
Environmental Conditions
- Operating Temperature
- -10 to 50 deg C
- Shock
- 30 g
- Storage Temperature Range
- -20 to 70 deg C
- Vibration
- 2 g
- 5 to 500 Hz
- Humidity
- 0 to 85% RH, Non-Condensing
- Altitude
- Up to 2000 m foot
Communication & Protocols
- Number of Serial Ports
- Isolated, RS-232/422/485, Up to 115,200 baud (x2)
- USB Device Port
- USB 2.0 (Type B, Isolated, for setup/diagnostics)
- USB Host Ports
- USB 2.0, 0.5 A max per port (x2)
- Ethernet Ports
- 10/100 Base-TX
- RJ45
Processing & Performance Metrics
- Onboard Flash Memory
- 512 MB
Software & Interface
- Touchscreen Type
- 4-Wire Resistive Analog
- LCD Type
- 1500 Vrms isolation (x2)
- 16M colors
Mechanical & Physical Properties
- Enclosure Rating
- NEMA 4X/IP66 (Front Panel)
Electrical Specifications
- Supply Voltage
- 10 to 30 VDC (Class 2 source)
Memory & Storage
- SD Card Slot
- Supports 4 MB to 32 GB Industrial-Grade SD Cards
Technical Specifications
- Connections
- High Compression Cage-Clamp Terminal Block
Standards & Certifications
- Standards
- CE Approved
- EN 61326-1 Immunity to Industrial Locations
- Emission CISPR 11 Class A
- IEC/EN 61010-1
- RoHS Compliant
Overview
- Models
- 900CR04-xx
- 900CR07-xx
- 900CR10-xx
- 900CR15-xx
Environmental Conditions
- Operating Temperature
- -10 to 50 deg C
- Shock
- 30 g
- Storage Temperature Range
- -20 to 70 deg C
- Vibration
- 2 g
- 5 to 500 Hz
- Humidity
- 0 to 85% RH, Non-Condensing
- Altitude
- Up to 2000 m foot
Communication & Protocols
- Number of Serial Ports
- Isolated, RS-232/422/485, Up to 115,200 baud (x2)
- USB Device Port
- USB 2.0 (Type B, Isolated, for setup/diagnostics)
- USB Host Ports
- USB 2.0, 0.5 A max per port (x2)
- Ethernet Ports
- 10/100 Base-TX
- RJ45
Processing & Performance Metrics
- Onboard Flash Memory
- 512 MB
Software & Interface
- Touchscreen Type
- 4-Wire Resistive Analog
- LCD Type
- 1500 Vrms isolation (x2)
- 16M colors
Mechanical & Physical Properties
- Enclosure Rating
- NEMA 4X/IP66 (Front Panel)
Electrical Specifications
- Supply Voltage
- 10 to 30 VDC (Class 2 source)
Memory & Storage
- SD Card Slot
- Supports 4 MB to 32 GB Industrial-Grade SD Cards
Technical Specifications
- Connections
- High Compression Cage-Clamp Terminal Block
Standards & Certifications
- Standards
- CE Approved
- EN 61326-1 Immunity to Industrial Locations
- Emission CISPR 11 Class A
- IEC/EN 61010-1
- RoHS Compliant
Overview
- Models
- 900CR04-xx
- 900CR07-xx
- 900CR10-xx
- 900CR15-xx
- Operating Temperature : -10 to 50 deg C
- Shock : 30 g
- Storage Temperature Range : -20 to 70 deg C
- Number of Serial Ports : Isolated, RS-232/422/485, Up to 115,200 baud (x2)
- Onboard Flash Memory : 512 MB
- Touchscreen Type : 4-Wire Resistive Analog
- Enclosure Rating : NEMA 4X/IP66 (Front Panel)
- USB Device Port : USB 2.0 (Type B, Isolated, for setup/diagnostics)
- USB Host Ports : USB 2.0, 0.5 A max per port (x2)
- Supply Voltage : 10 to 30 VDC (Class 2 source)
- Ethernet Ports : 10/100 Base-TX|RJ45
- SD Card Slot : Supports 4 MB to 32 GB Industrial-Grade SD Cards
- Connections : High Compression Cage-Clamp Terminal Block
- Vibration : 2 g|5 to 500 Hz
- Standards : CE Approved|EN 61326-1 Immunity to Industrial Locations|Emission CISPR 11 Class A|IEC/EN 61010-1|RoHS Compliant
- LCD Type : 1500 Vrms isolation (x2)|16M colors
- Humidity : 0 to 85% RH, Non-Condensing
- Altitude : Up to 2000 m foot
- Models : 900CR04-xx|900CR07-xx|900CR10-xx|900CR15-xx
Application Note
Brochure
Case Study
Filters
Please sign in to view part numbers available for purchase based on your account Sign In