/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

modular systems remote io

CE-IOX IO Module Series

The CE-IOX Input Output Module series from Honeywell is a highly versatile and reliable solution for a wide range of industrial automation applications.

Overview
The Honeywell CE-IOX Input Output Module series represents an innovative and versatile line of I/O solutions designed for a wide range of industrial automation applications. These modules are known for their reliability, flexibility, and ease of integration, making them a preferred choice for engineers and system designers worldwide. Designed for easy integration with various control systems and communication protocols, CE-IOX IO system currently support popular industrial communication standard Ethernet /IP and in future will be supporting PROFINET and EtherCAT as well. This ensures seamless compatibility with a wide range of automation systems and devices.

What Is It?
The CE-IOX Input Output Module series from Honeywell is a highly versatile and reliable solution for industrial automation applications. With its robust construction, high-speed data processing, comprehensive diagnostics, and wide range of module variants, the CE-IOX series meets the diverse needs of modern industrial systems. Its compatibility with popular communication protocols ensures easy integration and scalability, making it an ideal choice for engineers and system designers seeking advanced I/O solutions.

How Does It Work?
Field instruments will connect directly Honeywell CE-IOX IO system which further integrate with any control system over Ethernet/IP, protocol, allows fast & seamless installation and configuration. Honeywell CE-IOX IO system delivered as ready to install, complete integrated solution which includes Communication Gateway Modules, IO Modules, necessary accessories etc. Honeywell CE-IOX IO system is currently supported by Honeywell ControlEdge PLC and ControlEdge Discrete PLC system.

What Problem Do They Solve?
Honeywell CE-IOX provides a configurable, simple IO solution across multiple platforms, including interfacing with virtually any PLC system. With support for all major protocols, CE-IOX offers a solution for almost any network. Paired with the large collection of IO cards, CE-IOX can be customized to fit any application.
Honeywell CE-IOX – our innovative remote I/O concept with IP 20 provides several benefits to our customers:
  • Up to 64 connections per Ethernet /IP coupler
  • With a module width of just 11.5 mm, u-remote is thinner than any other I/O system
  • Hot-swap-capable
  • Error diagnosis on each channel
  • Integrated safety, with and without safety control
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
CE-EPM-EIP0101
ETHERNET IP IO ADAPTER MODULE
CE-EPM-EIP0101
ETHERNET IP IO ADAPTER MODULE
CE-IOX-AI02U0101
2CH UNIVERSAL AI MODULE
CE-IOX-AI02U0101
2CH UNIVERSAL AI MODULE
CE-IOX-AI04U0101
4CH UNIVERSAL AI MODULE
CE-IOX-AI04U0101
4CH UNIVERSAL AI MODULE
CE-IOX-AO02U0101
2CH UNIVERSAL AO MODULE
CE-IOX-AO02U0101
2CH UNIVERSAL AO MODULE
CE-IOX-AO04U0101
4CH UNIVERSAL AO MODULE
CE-IOX-AO04U0101
4CH UNIVERSAL AO MODULE
CE-IOX-DI04H0101
4CH AC DI MODULE 2W
CE-IOX-DI04H0101
4CH AC DI MODULE 2W
CE-IOX-DI04N0101
4CH SINK TYPE 24V DC DI MODULE
CE-IOX-DI04N0101
4CH SINK TYPE 24V DC DI MODULE
CE-IOX-DI04P0101
4CH SOURCE TYPE 24V DC DI MODULE
CE-IOX-DI04P0101
4CH SOURCE TYPE 24V DC DI MODULE
CE-IOX-DI08N01013W
8CH SINK TYPE 24V DC DI MODULE 3W
CE-IOX-DI08N01013W
8CH SINK TYPE 24V DC DI MODULE 3W
CE-IOX-DI08P01013W
8CH SOURCE TYPE 24V DC DI MODULE 3W
CE-IOX-DI08P01013W
8CH SOURCE TYPE 24V DC DI MODULE 3W