modular systems remote io
Zone 1/21 IO
The Honeywell Zone 1/21 IO is a family of Series 8, modular and intrinsically Safe designed remote IO system along with ATEX and IECEx certification, allows to install directly in Zone 1/21 and Zone 2/22 area.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
What Is It?
The Honeywell Zone 1/21 IO is a modular, intrinsically Safe designed remote IO system along with ATEX and IECEx certification, allows to install directly in Zone 1/21 and Zone 2/22 area. This provides redundant communication, redundant power supply, HART-capable galvanic isolated IO channels, RIUP enabled (Removal & Insertion Under Power) modules with extended operating temperature -20 °C to +75 °C.
How Does It Work?
Field instruments from Zone 0/20 directly connect to Honeywell Zone 1/21 IO System which further integrate with any control system over Profibus-DP, ProfiNet or EtherNet/IP protocols, allows fast & seamless installation and configuration. Honeywell Zone 1/21 IO system delivered as ready to install, complete integrated solution which includes SS304/SS316L enclosure, Power Supply Modules, Communication Gateway Modules, IO Modules, necessary accessories etc. Honeywell Zone 1/21 IO system is tightly integrated with Honeywell DCS and PLC system.
What Problem Do They Solve?
Honeywell Zone 1/21 IO unlock the possibilities for monitoring and control of IS / Non-IS field instruments of Zone /20 Hazardous area by having remote IO system near to field. Ready-to-install solution help for cost saving & less installation efforts, improve safety, and comply with environmental regulations:
- Modular and RIUP Enabled (Removal - Insertion Under Power)
- Ready to Install, complete integrated solution
- Direct connection with IS / Non-IS instrument without any additional devices
- Ideal for decentralized solution
Dimensions & Weight
- Weight
- 45 kg
Electrical Specifications
- Power Supply
- 24 VDC
Others
- Ambient Temperature Range
- -20 to 75 deg C
- Working Temperature
- -60 to 180 deg C
- Storage Temperature Range
- -20 to 70 deg C
- Standards
- European directive 2014/34/EU
- IECEx (Global)
- Protection Class
- Ex eb IIC
- Ex ib IIC
- Ex tb IIIC
- Nominal Input Power
- 18 to 33 V
- Mounting Zones
- Zone 1/21 and Zone 2/22
- Mechanical Strength
- 7 Joule hit
- Maximum Surface Temperature
- 130 deg C
- Maximum Relative Humidity
- 0.95
- Internal Temperature Range
- -20 to 115 deg C
- Internal Cable Management
- 100 x 100 mm Cable Duct
- 54 x 41 mm Cable Duct
- Housing Material
- 1.4404/AISI 316L or 1.4301/AISI 304 Stainless Steel
- Gateway Profibus-DP
- 8I-EXPB10-0000 Zone 1 Gateway Profibus-DP
- Gateway ProfiNet
- 8I-EXPN23-0000 Zone-1 Gateway ProfiNet
- Gateway Ethernet/IP
- 8I-EXET33-0000 Zone-1 Gateway Ethernet/IP
- Drain/Breath Plug
- 1 pc M20
- Door Sealing Material
- FIP Silicone Sealing
- Dimensions
- 1000 x 800 x 302 mm/1000 x 800 x 329.5 mm
- Capabilities
- Data Collection and Transmission with Zone 1/21 IO Module Products
- Analog Inputs/Outputs
- 8I-EXAIO08-0000 Zone 1 Analog I/O 8 Channel System
Dimensions & Weight
- Weight
- 45 kg
Electrical Specifications
- Power Supply
- 24 VDC
Others
- Ambient Temperature Range
- -20 to 75 deg C
- Working Temperature
- -60 to 180 deg C
- Storage Temperature Range
- -20 to 70 deg C
- Standards
- European directive 2014/34/EU
- IECEx (Global)
- Protection Class
- Ex eb IIC
- Ex ib IIC
- Ex tb IIIC
- Nominal Input Power
- 18 to 33 V
- Mounting Zones
- Zone 1/21 and Zone 2/22
- Mechanical Strength
- 7 Joule hit
- Maximum Surface Temperature
- 130 deg C
- Maximum Relative Humidity
- 0.95
- Internal Temperature Range
- -20 to 115 deg C
- Internal Cable Management
- 100 x 100 mm Cable Duct
- 54 x 41 mm Cable Duct
- Housing Material
- 1.4404/AISI 316L or 1.4301/AISI 304 Stainless Steel
- Gateway Profibus-DP
- 8I-EXPB10-0000 Zone 1 Gateway Profibus-DP
- Gateway ProfiNet
- 8I-EXPN23-0000 Zone-1 Gateway ProfiNet
- Gateway Ethernet/IP
- 8I-EXET33-0000 Zone-1 Gateway Ethernet/IP
- Drain/Breath Plug
- 1 pc M20
- Door Sealing Material
- FIP Silicone Sealing
- Dimensions
- 1000 x 800 x 302 mm/1000 x 800 x 329.5 mm
- Capabilities
- Data Collection and Transmission with Zone 1/21 IO Module Products
- Analog Inputs/Outputs
- 8I-EXAIO08-0000 Zone 1 Analog I/O 8 Channel System
- Weight : 45 kg
- Ambient Temperature Range : -20 to 75 deg C
- Working Temperature : -60 to 180 deg C
- Storage Temperature Range : -20 to 70 deg C
- Standards : European directive 2014/34/EU|IECEx (Global)
- Protection Class : Ex eb IIC|Ex ib IIC|Ex tb IIIC
- Power Supply : 24 VDC
- Nominal Input Power : 18 to 33 V
- Mounting Zones : Zone 1/21 and Zone 2/22
- Mechanical Strength : 7 Joule hit
- Maximum Surface Temperature : 130 deg C
- Maximum Relative Humidity : 0.95
- Internal Temperature Range : -20 to 115 deg C
- Internal Cable Management : 100 x 100 mm Cable Duct|54 x 41 mm Cable Duct
- Housing Material : 1.4404/AISI 316L or 1.4301/AISI 304 Stainless Steel
- Gateway Profibus-DP : 8I-EXPB10-0000 Zone 1 Gateway Profibus-DP
- Gateway ProfiNet : 8I-EXPN23-0000 Zone-1 Gateway ProfiNet
- Gateway Ethernet/IP : 8I-EXET33-0000 Zone-1 Gateway Ethernet/IP
- Drain/Breath Plug : 1 pc M20
- Door Sealing Material : FIP Silicone Sealing
- Dimensions : 1000 x 800 x 302 mm/1000 x 800 x 329.5 mm
- Capabilities : Data Collection and Transmission with Zone 1/21 IO Module Products
- Analog Inputs/Outputs : 8I-EXAIO08-0000 Zone 1 Analog I/O 8 Channel System
Application Note
Brochure
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In