cd actuator systems
CalCoil PRO
The Calcoil® PRO System uses superior induction heating technology, to provide efficient calender roll heating for cross direction (CD) caliper profile control and advanced sheet finishing.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Calcoil® is the industry’s premier choice in induction heating for cross direction caliper control, calender roll mass-heating and advanced finishing technology for paper. Building on more than 40 years of experience with induction heating systems, and over 800 installations, Calcoil® PRO model series is Honeywell’s 4th generation induction actuator system.
What Is It?
Alternating current induction heating raises the surface temperature of calender rolls without contacting the roll or requiring any additional drive power to turn the roll. Individually controlled workcoils are custom-contoured to the roll and sealed in protective epoxy, two zones per one “shoe.” The operating gap between the surface of the coils and the surface of the roll is between 3 – 7 mm (.12 ~ .28”) to ensure proper magnetic coupling to the roll for best energy efficiency.
Features like the compact cross section, custom contoured workcoils, new power modules and advanced CD control software, coupled with Honeywell’s unparalleled reputation for providing increased profitability, make Calcoil the best choice for induction actuator technology.
What Problems Does It Solve?
By selectively heating the roll surface in narrow zones to adjust localized calender nip loading and raise the overall roll temperature, Calcoil is able to simultaneously adjust the CD caliper profile and paper gloss or smoothness. Improved CD profiles result in reduced rejects at the calender, coater and winder, while improving machine runnability. The average power applied to the roll can be adjusted to improve and provide MD control of paper smoothness or gloss.
Environmental Conditions
- Power Module Cooling Air Supply Temperature
- 20 to 40 deg C
- 68 to 104 deg F
Electrical Specifications
- Power Module Cooling Air Flow
- 1.2 to 1.4 Nm3/min
- 42 to 48 SCFM
Mechanical & Physical Properties
- Actuator Zone Width
- 2.95 in
- 75 mm
Others
- Models
- 9760-00
- 9760-01
- 9760-10
- 9760-11
- Power Module Cooling Air Supply Inlet Pressure
- 50 to 90 mm H2O
- Maximum Output Power
- 4500 W
- 4500 to 6000 W
- Energy Efficiency
- 0.94
- Construction Type
- High Temperature Epoxy
- Water Cooled
- Input Frequency
- 50 or 60 Hz hertz
- Input Voltage
- 3 phase 380~456 VAC voltage alternating current
- Input Power
- 5 kVA voltage direct current
- 5 to 6.7 kVA voltage direct current
- Standards
- CSA
- UL
Environmental Conditions
- Power Module Cooling Air Supply Temperature
- 20 to 40 deg C
- 68 to 104 deg F
Electrical Specifications
- Power Module Cooling Air Flow
- 1.2 to 1.4 Nm3/min
- 42 to 48 SCFM
Mechanical & Physical Properties
- Actuator Zone Width
- 2.95 in
- 75 mm
Others
- Models
- 9760-00
- 9760-01
- 9760-10
- 9760-11
- Power Module Cooling Air Supply Inlet Pressure
- 50 to 90 mm H2O
- Maximum Output Power
- 4500 W
- 4500 to 6000 W
- Energy Efficiency
- 0.94
- Construction Type
- High Temperature Epoxy
- Water Cooled
- Input Frequency
- 50 or 60 Hz hertz
- Input Voltage
- 3 phase 380~456 VAC voltage alternating current
- Input Power
- 5 kVA voltage direct current
- 5 to 6.7 kVA voltage direct current
- Standards
- CSA
- UL
- Power Module Cooling Air Supply Temperature : 20 to 40 deg C|68 to 104 deg F
- Power Module Cooling Air Flow : 1.2 to 1.4 Nm3/min|42 to 48 SCFM
- Actuator Zone Width : 2.95 in|75 mm
- Models : 9760-00|9760-01|9760-10|9760-11
- Power Module Cooling Air Supply Inlet Pressure : 50 to 90 mm H2O
- Maximum Output Power : 4500 W|4500 to 6000 W
- Energy Efficiency : 0.94
- Construction Type : High Temperature Epoxy|Water Cooled
- Input Frequency : 50 or 60 Hz hertz
- Input Voltage : 3 phase 380~456 VAC voltage alternating current
- Input Power : 5 kVA voltage direct current|5 to 6.7 kVA voltage direct current
- Standards : CSA|UL
Brochure
Brief
Please sign in to view part numbers available for purchase based on your account Sign In