/content/process/us/en/search.html

1 4 din controllers

UDC2500 DIN Controller

The UDC2500 universal controller is part of Honeywell’s complete line of ¼ DIN temperature controllers. This digital controller monitors and controls temperature and other variables such as flow, level and pressure in several applications

Overview
What Is It?
​UDC2500 is a high-powered microprocessor-based temperature controller, available in the popular 1/4 DIN size. Besides temperature, it monitors and controls pressure, flow, level and other process variables and is ideal for wash-down applications in the food and beverage and pharmaceutical industries. Intuitive design and unique features makes this digital controller easy to deploy, configure and maintain.
With an accuracy of 0.25%, UDC 2500 allows users to significantly improve the quality and efficiency of their production environment. Advanced features such as the thermocouple health diagnostic help with proactive maintenance, while Accutune III with fuzzy overshoot suppression, which recognizes both setpoint and load changes, makes the installation and set-up quick and easy.

How Does It Work?
UDC2500 Universal Digital Controller is a microprocessor-based 1/4 DIN temperature controller that monitors and controls temperature and other variables such as flow, level and pressure in several applications.

What Problems Does It Solve?
​Manufacturing processes need tailor-made and effective process control tools, for monitoring and controlling process variables, at low prices to optimize their operations. Honeywell’s UDC2500 DIN Controllers address these requirements simply and effectively.
Specifications

Processing & Performance Metrics

  • Accuracy
    • ±0.25% Full Scale (typical), Field Calibratable to ±0.05%
  • Sampling rate
    • 6 samples/sec (every 166 ms)

Security & Access Control

  • Security
    • 5-Levels of Keyboard Security, 4-Digit Code, Non-Volatile EEPROM Memory

Technical Specifications

  • Resolution
    • 16 bits (Analog Inputs), 12 bits (Current Outputs)

Electrical Specifications

  • Power Supply
    • Universal 90 to 264 VAC, 50/60 Hz, Optional 24 VAC/DC
  • Output Algorithms
    • Time Proportional, Current Proportional, Duplex (heat/cool), Three Position Step Control, Relay/Current Duplex
  • Input Type
    • 1 Universal Input (Thermocouple, RTD, mA, mV, V) + 1 High-Level Input (0 to 5 V, 1 to 5 V, 0 to 2 V, 0 to 20 mA, 4 to 20 mA) voltage direct current

I/O Capabilities

  • Outputs
    • Up to 5 Analog or Digital Outputs: Current (4 to 20/0 to 20 mA), Electromechanical Relay (5 A), Solid State Relay (1 A), Dual Relay (2 A), Open Collector
  • Operator Interface
    • Multi-Language Prompts (English, French, German, Spanish, Italian), Dedicated Keys, Indicators For Alarms, Control Mode, Temperature Units, Setpoint Status, Relay Status, Program Status
  • Digital Inputs
    • (2) Isolated digital inputs for remote control and configuration
  • Control Algorithms
    • On/Off, PID-A, PID-B, PD with Manual Reset, Three Position Step Control

Applications & Compatibility

  • Mounting
    • Panel-Mounted, 4.5 in (114 mm) Depth, 1/4 DIN Cutout

Standards & Certifications

  • Moisture Protection
    • NEMA 4X and IP 66 Front Face
  • Approvals
    • UL listed (standard), CSA (optional), FM (limit model), CE Mark

Software & Interface

  • Display
    • Single or Dual Display (optional), 4-Digit Upper Display, 6-Character Lower Display

Controller Specifications

  • Controller Type
    • Universal Digital Controller, 1/4 DIN size

Communication & Protocols

  • Communication
    • RS422/485 Modbus RTU, Ethernet TCP/IP, Infrared (PC/Pocket PC Configuration)

Others

  • Environmental
    • Ambient: 0 to 55 deg C (32 to 131 deg F) degree Celsius
    • RH: 5 to 95% (max up to 40 deg C) degree Celsius
    • Vibration/Shock Resistant degree Celsius

Processing & Performance Metrics

  • Accuracy
    • ±0.25% Full Scale (typical), Field Calibratable to ±0.05%
  • Sampling rate
    • 6 samples/sec (every 166 ms)

Security & Access Control

  • Security
    • 5-Levels of Keyboard Security, 4-Digit Code, Non-Volatile EEPROM Memory

Technical Specifications

  • Resolution
    • 16 bits (Analog Inputs), 12 bits (Current Outputs)

Electrical Specifications

  • Power Supply
    • Universal 90 to 264 VAC, 50/60 Hz, Optional 24 VAC/DC
  • Output Algorithms
    • Time Proportional, Current Proportional, Duplex (heat/cool), Three Position Step Control, Relay/Current Duplex
  • Input Type
    • 1 Universal Input (Thermocouple, RTD, mA, mV, V) + 1 High-Level Input (0 to 5 V, 1 to 5 V, 0 to 2 V, 0 to 20 mA, 4 to 20 mA) voltage direct current

I/O Capabilities

  • Outputs
    • Up to 5 Analog or Digital Outputs: Current (4 to 20/0 to 20 mA), Electromechanical Relay (5 A), Solid State Relay (1 A), Dual Relay (2 A), Open Collector
  • Operator Interface
    • Multi-Language Prompts (English, French, German, Spanish, Italian), Dedicated Keys, Indicators For Alarms, Control Mode, Temperature Units, Setpoint Status, Relay Status, Program Status
  • Digital Inputs
    • (2) Isolated digital inputs for remote control and configuration
  • Control Algorithms
    • On/Off, PID-A, PID-B, PD with Manual Reset, Three Position Step Control

Applications & Compatibility

  • Mounting
    • Panel-Mounted, 4.5 in (114 mm) Depth, 1/4 DIN Cutout

Standards & Certifications

  • Moisture Protection
    • NEMA 4X and IP 66 Front Face
  • Approvals
    • UL listed (standard), CSA (optional), FM (limit model), CE Mark

Software & Interface

  • Display
    • Single or Dual Display (optional), 4-Digit Upper Display, 6-Character Lower Display

Controller Specifications

  • Controller Type
    • Universal Digital Controller, 1/4 DIN size

Communication & Protocols

  • Communication
    • RS422/485 Modbus RTU, Ethernet TCP/IP, Infrared (PC/Pocket PC Configuration)

Others

  • Environmental
    • Ambient: 0 to 55 deg C (32 to 131 deg F) degree Celsius
    • RH: 5 to 95% (max up to 40 deg C) degree Celsius
    • Vibration/Shock Resistant degree Celsius
  • Accuracy : ±0.25% Full Scale (typical), Field Calibratable to ±0.05%
  • Security : 5-Levels of Keyboard Security, 4-Digit Code, Non-Volatile EEPROM Memory
  • Sampling rate : 6 samples/sec (every 166 ms)
  • Resolution : 16 bits (Analog Inputs), 12 bits (Current Outputs)
  • Power Supply : Universal 90 to 264 VAC, 50/60 Hz, Optional 24 VAC/DC
  • Outputs : Up to 5 Analog or Digital Outputs: Current (4 to 20/0 to 20 mA), Electromechanical Relay (5 A), Solid State Relay (1 A), Dual Relay (2 A), Open Collector
  • Output Algorithms : Time Proportional, Current Proportional, Duplex (heat/cool), Three Position Step Control, Relay/Current Duplex
  • Operator Interface : Multi-Language Prompts (English, French, German, Spanish, Italian), Dedicated Keys, Indicators For Alarms, Control Mode, Temperature Units, Setpoint Status, Relay Status, Program Status
  • Mounting : Panel-Mounted, 4.5 in (114 mm) Depth, 1/4 DIN Cutout
  • Moisture Protection : NEMA 4X and IP 66 Front Face
  • Input Type : 1 Universal Input (Thermocouple, RTD, mA, mV, V) + 1 High-Level Input (0 to 5 V, 1 to 5 V, 0 to 2 V, 0 to 20 mA, 4 to 20 mA) voltage direct current
  • Environmental : Ambient: 0 to 55 deg C (32 to 131 deg F) degree Celsius|RH: 5 to 95% (max up to 40 deg C) degree Celsius|Vibration/Shock Resistant degree Celsius
  • Display : Single or Dual Display (optional), 4-Digit Upper Display, 6-Character Lower Display
  • Digital Inputs : (2) Isolated digital inputs for remote control and configuration
  • Controller Type : Universal Digital Controller, 1/4 DIN size
  • Control Algorithms : On/Off, PID-A, PID-B, PD with Manual Reset, Three Position Step Control
  • Communication : RS422/485 Modbus RTU, Ethernet TCP/IP, Infrared (PC/Pocket PC Configuration)
  • Approvals : UL listed (standard), CSA (optional), FM (limit model), CE Mark
Application Note
Name
Description
File Size
Date
Size
Predict the life of your thermocouples to prevent downtime.
application/pdf 217.96 KB
6/9/2021
217.96 KB
UDC 2500 Application Note
application/pdf 116.42 KB
6/9/2021
116.42 KB
Details of Switching between a Two Local Setpoint with a Digital Input
application/pdf 130.2 KB
6/9/2021
130.2 KB
Details of On/Off control
application/pdf 112.72 KB
6/9/2021
112.72 KB
Contains UDC 2500 Features and benefits
application/pdf 126.13 KB
6/9/2021
126.13 KB
UDA
application/pdf 938.25 KB
6/9/2021
938.25 KB
Switching between a Remote & Local Setpoint with a Digital Input
application/pdf 137.03 KB
6/9/2021
137.03 KB
Details of Spare Parts
application/pdf 136.43 KB
6/9/2021
136.43 KB
Details of UDC 2500 as an auto/manual station
application/pdf 95.91 KB
6/9/2021
95.91 KB
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
Brochure
Name
Description
File Size
Date
Size
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
Controllers, Indicators and Set Point Programmers Product Brochure
application/pdf 447.13 KB
6/9/2021
447.13 KB
Manuals and Guides
Name
Description
File Size
Date
Size
This document provides descriptions and procedures for the Installation, Configuration, Operation, and Troubleshooting of your UDC2500 Controller
application/pdf 1.49 MB
11/22/2023
1.49 MB
descriptions and procedures for the Installation, Configuration, Operation, and Troubleshooting
application/pdf 2.78 MB
11/22/2023
2.78 MB
UDC2500 Controller Quick Start
TB
5/1/2004
TB
Data Sheet
Name
Description
File Size
Date
Size
UDC2500 Controller Specification, Russian
application/pdf 443.02 KB
6/9/2021
443.02 KB
Process Instrument Explorer Specification (Russian version)
application/pdf 401.12 KB
6/9/2021
401.12 KB
UDC2500 Controller Specification
application/pdf 439.7 KB
6/9/2021
439.7 KB
UDC 2000 Series, UDC2500 Universal Digital Controller, 51-51-16-79-Issue 22
application/pdf 92.98 KB
6/9/2021
92.98 KB
Name
Description
File Size
Date
Size
UDC2500 Controller Specification, Russian
application/pdf 443.02 KB
6/9/2021
443.02 KB
Predict the life of your thermocouples to prevent downtime.
application/pdf 217.96 KB
6/9/2021
217.96 KB
UDC 2500 Application Note
application/pdf 116.42 KB
6/9/2021
116.42 KB
Details of Switching between a Two Local Setpoint with a Digital Input
application/pdf 130.2 KB
6/9/2021
130.2 KB
This document provides descriptions and procedures for the Installation, Configuration, Operation, and Troubleshooting of your UDC2500 Controller
application/pdf 1.49 MB
11/22/2023
1.49 MB
Details of On/Off control
application/pdf 112.72 KB
6/9/2021
112.72 KB
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
Contains UDC 2500 Features and benefits
application/pdf 126.13 KB
6/9/2021
126.13 KB
descriptions and procedures for the Installation, Configuration, Operation, and Troubleshooting
application/pdf 2.78 MB
11/22/2023
2.78 MB
UDA
application/pdf 938.25 KB
6/9/2021
938.25 KB
Switching between a Remote & Local Setpoint with a Digital Input
application/pdf 137.03 KB
6/9/2021
137.03 KB
Details of Spare Parts
application/pdf 136.43 KB
6/9/2021
136.43 KB
Details of UDC 2500 as an auto/manual station
application/pdf 95.91 KB
6/9/2021
95.91 KB
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
Process Instrument Explorer Specification (Russian version)
application/pdf 401.12 KB
6/9/2021
401.12 KB
UDC2500 Controller Specification
application/pdf 439.7 KB
6/9/2021
439.7 KB
Controllers, Indicators and Set Point Programmers Product Brochure
application/pdf 447.13 KB
6/9/2021
447.13 KB
UDC2500 Controller Quick Start
TB
5/1/2004
TB
UDC 2000 Series, UDC2500 Universal Digital Controller, 51-51-16-79-Issue 22
application/pdf 92.98 KB
6/9/2021
92.98 KB
Name
Description
File Size
Date
Size
Predict the life of your thermocouples to prevent downtime.
217.96 KB
6/9/2021
UDC 2500 Application Note
116.42 KB
6/9/2021
Details of Switching between a Two Local Setpoint with a Digital Input
130.2 KB
6/9/2021
Details of On/Off control
112.72 KB
6/9/2021
Contains UDC 2500 Features and benefits
126.13 KB
6/9/2021
UDA
938.25 KB
6/9/2021
Switching between a Remote & Local Setpoint with a Digital Input
137.03 KB
6/9/2021
Details of Spare Parts
136.43 KB
6/9/2021
Details of UDC 2500 as an auto/manual station
95.91 KB
6/9/2021
Accurately Identify and Tune any Process with Accutune III
691.72 KB
6/8/2021
Panel-mounted controllers brochure, Oct 2011.
761.73 KB
6/8/2021
Controllers, Indicators and Set Point Programmers Product Brochure
447.13 KB
6/9/2021
This document provides descriptions and procedures for the Installation, Configuration, Operation, and Troubleshooting of your UDC2500 Controller
1.49 MB
11/22/2023
descriptions and procedures for the Installation, Configuration, Operation, and Troubleshooting
2.78 MB
11/22/2023
UDC2500 Controller Quick Start
TB
5/1/2004
UDC2500 Controller Specification, Russian
443.02 KB
6/9/2021
Process Instrument Explorer Specification (Russian version)
401.12 KB
6/9/2021
UDC2500 Controller Specification
439.7 KB
6/9/2021
UDC 2000 Series, UDC2500 Universal Digital Controller, 51-51-16-79-Issue 22
92.98 KB
6/9/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30669860-511
SQ-00001 O-RING
30669860-511
SQ-00001 O-RING
30669860-512
SQ-00002 O-RING
30669860-512
SQ-00002 O-RING
30669860-513
SQ-00003 O-RING VITON
30669860-513
SQ-00003 O-RING VITON
30755306-501
RELAY KIT PCB MT UDC2000
30755306-501
RELAY KIT PCB MT UDC2000
30756679-501
PWA OPEN COLL.OUT SPARE U30A
30756679-501
PWA OPEN COLL.OUT SPARE U30A
30756715-501
PWA SECOND INPUT SPARE U30A
30756715-501
PWA SECOND INPUT SPARE U30A
30756746-501
SNUBBER ASSY. SPARE U30A
30756746-501
SNUBBER ASSY. SPARE U30A
30756947-502
CAP ASSY NOISE REDUCTION UDC20
30756947-502
CAP ASSY NOISE REDUCTION UDC20
31001215-501
WASHER FOR SST REMOVAL DEVICE
31001215-501
WASHER FOR SST REMOVAL DEVICE
31001823-501
FLAT WASHER DELRIN SS SUPPORT
31001823-501
FLAT WASHER DELRIN SS SUPPORT