/content/process/us/en/search.html

panel indicators

UDI 1700 Digital Panel Indicator

UDI 1700 digital panel indicator comes in 1/8 DIN size and displays accurate process variables and enables users to assess the process closely, analyze it properly and simplify it with optimal solutions for improved efficiency and productivity.

Overview
Honeywell’s UDI 1700 digital panel indicator combines high performance and quality at an affordable price, making it ideal for most applications. Based on the same field-proven design platform as Honeywell controllers, it is a perfect companion for applications requiring both control and accurate indication.

What Is It?
The UDI 1700 digital panel indicator brings a wide choice of functionality to users and is the ideal companion to other Honeywell panel-mounted instruments. The panel indicator’s small 1/8 DIN size allows it to easily fit into a small panel space, while its large 14-mm four-digit LED display enables operators to read vital information from a distance.  
The digital panel indicator’s jumper-free option boards and plug-and-play technology allow users to easily add to its features. Options such as alarm relay output, dual-alarm relay and linear output retransmission are all field upgradeable. This capability allows the user to pay only for the options that are required to satisfy individual application requirements.
Specifications

Software & Interface

  • Display
    • 14 mm, 4-digit LED (Red/Green/Color change), deg C/deg F digit

Environmental Conditions

  • Temperature Stability Range
    • 0.01% of span per deg C
  • Environmental Protection
    • EMI Immunity EN61326
    • IP65/NEMA3 Front Face
    • UL and CE approved
  • Temperature Range
    • Operating: 0 to 55 deg C (32 to 131 deg F), Storage: -20 to 80 deg C (-4 to 176 deg F)
  • Relative Humidity
    • 20 to 90% RH (Non-Condensing)

Communication Interfaces

  • Communication Interfaces
    • RS485 (ASCII/Modbus), 1200 to 19200 baud, 32 Drops Max, 2-Wire

Electrical Specifications

  • Power Consumption
    • 7.5 VA (AC), 5 W (DC)
  • Power Supply
    • 90 to 264 VAC, 20 to 48 VAC, 22 to 65 VDC
  • Output Type
    • Relay (SPDT), Dual relay (SPST), Linear DC (0 to 10 V, 0 to 20 mA, 0 to 5 V, 4 to 20 mA), Transmitter Power Supply (24 VDC)
  • Input Type
    • Universal: Thermocouples (R, S, J, T, K, L, B, N, C), RTD (Pt100), Linear DC (mA, mV, V) voltage direct current

Processing & Performance Metrics

  • Sampling rate
    • 4 samples/sec
  • Accuracy
    • 0.1% of span ±1 LSD
    • Linearization for T/C and RTD: ±0.2 deg C (decimal), ±0.5 deg C (integer)

I/O Capabilities

  • Panel Cutout
    • 92 x 45 mm

Dimensions & Weight

  • Dimensions
    • 96 mm W x 48 mm H x 100 mm D

Software & Interface

  • Display
    • 14 mm, 4-digit LED (Red/Green/Color change), deg C/deg F digit

Environmental Conditions

  • Temperature Stability Range
    • 0.01% of span per deg C
  • Environmental Protection
    • EMI Immunity EN61326
    • IP65/NEMA3 Front Face
    • UL and CE approved
  • Temperature Range
    • Operating: 0 to 55 deg C (32 to 131 deg F), Storage: -20 to 80 deg C (-4 to 176 deg F)
  • Relative Humidity
    • 20 to 90% RH (Non-Condensing)

Communication Interfaces

  • Communication Interfaces
    • RS485 (ASCII/Modbus), 1200 to 19200 baud, 32 Drops Max, 2-Wire

Electrical Specifications

  • Power Consumption
    • 7.5 VA (AC), 5 W (DC)
  • Power Supply
    • 90 to 264 VAC, 20 to 48 VAC, 22 to 65 VDC
  • Output Type
    • Relay (SPDT), Dual relay (SPST), Linear DC (0 to 10 V, 0 to 20 mA, 0 to 5 V, 4 to 20 mA), Transmitter Power Supply (24 VDC)
  • Input Type
    • Universal: Thermocouples (R, S, J, T, K, L, B, N, C), RTD (Pt100), Linear DC (mA, mV, V) voltage direct current

Processing & Performance Metrics

  • Sampling rate
    • 4 samples/sec
  • Accuracy
    • 0.1% of span ±1 LSD
    • Linearization for T/C and RTD: ±0.2 deg C (decimal), ±0.5 deg C (integer)

I/O Capabilities

  • Panel Cutout
    • 92 x 45 mm

Dimensions & Weight

  • Dimensions
    • 96 mm W x 48 mm H x 100 mm D
  • Display : 14 mm, 4-digit LED (Red/Green/Color change), deg C/deg F digit
  • Temperature Stability Range : 0.01% of span per deg C
  • Environmental Protection : EMI Immunity EN61326|IP65/NEMA3 Front Face|UL and CE approved
  • Communication Interfaces : RS485 (ASCII/Modbus), 1200 to 19200 baud, 32 Drops Max, 2-Wire
  • Temperature Range : Operating: 0 to 55 deg C (32 to 131 deg F), Storage: -20 to 80 deg C (-4 to 176 deg F)
  • Relative Humidity : 20 to 90% RH (Non-Condensing)
  • Power Consumption : 7.5 VA (AC), 5 W (DC)
  • Sampling rate : 4 samples/sec
  • Power Supply : 90 to 264 VAC, 20 to 48 VAC, 22 to 65 VDC
  • Panel Cutout : 92 x 45 mm
  • Output Type : Relay (SPDT), Dual relay (SPST), Linear DC (0 to 10 V, 0 to 20 mA, 0 to 5 V, 4 to 20 mA), Transmitter Power Supply (24 VDC)
  • Input Type : Universal: Thermocouples (R, S, J, T, K, L, B, N, C), RTD (Pt100), Linear DC (mA, mV, V) voltage direct current
  • Dimensions : 96 mm W x 48 mm H x 100 mm D
  • Accuracy : 0.1% of span ±1 LSD|Linearization for T/C and RTD: ±0.2 deg C (decimal), ±0.5 deg C (integer)
Application Note
Name
Description
File Size
Date
Size
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
Brochure
Name
Description
File Size
Date
Size
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
Data Sheet
Name
Description
File Size
Date
Size
UDI1700 Indicator Specification (Russian)
application/pdf 285.74 KB
6/8/2021
285.74 KB
UDI1700 Indicator Specification
application/pdf 128.39 KB
6/8/2021
128.39 KB
UDI 1700 Micro-Pro Universal Digital Indicator, 51-51-16-84-Issue 13
application/pdf 69.66 KB
6/8/2021
69.66 KB
Name
Description
File Size
Date
Size
UDI1700 Indicator Specification (Russian)
application/pdf 285.74 KB
6/8/2021
285.74 KB
UDI1700 Indicator Specification
application/pdf 128.39 KB
6/8/2021
128.39 KB
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
UDI 1700 Micro-Pro Universal Digital Indicator, 51-51-16-84-Issue 13
application/pdf 69.66 KB
6/8/2021
69.66 KB
Name
Description
File Size
Date
Size
Accurately Identify and Tune any Process with Accutune III
691.72 KB
6/8/2021
Panel-mounted controllers brochure, Oct 2011.
761.73 KB
6/8/2021
UDI1700 Indicator Specification (Russian)
285.74 KB
6/8/2021
UDI1700 Indicator Specification
128.39 KB
6/8/2021
UDI 1700 Micro-Pro Universal Digital Indicator, 51-51-16-84-Issue 13
69.66 KB
6/8/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list