/content/process/us/en/search.html
Service Notice: We are currently experiencing technical issues affecting online services. Our team is actively working to resolve these matters. We appreciate your patience and understanding.

Discontinued: Process Instruments

4905 Immersion or Flow Thru Mounting

Honeywell’s 4905 series of conductivity cells ensures accurate conductivity measurement under varying temperature and pressure conditions, has corrosion resistant polyethersulfone (PES) body and assortment of mounting options.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:December 30, 2022
Service & Support Discontinuation Date: December 31, 2027
Conductivity measurement is vital for a wide range of processes from sensitive ultra-pure water applications to highly conductive industrial processes. Honeywell’s 4905 series of conductivity cells ensures accurate conductivity measurement, and is suitable for all-purpose applications. ​

What Is It?
The 4905 series of conductivity cells provides continuous and reliable conductivity measurements under varying temperature and pressure conditions. Constructed with rugged, corrosion resistant material that is guaranteed to last long, this series of conductivity cells is available with nickel, monel or platinum electrodes.

An assortment of mounting options, including Quick Disconnect cables, makes it suitable for a wide range of applications and also reduces installation costs.

How Does It Work?
The 4905 series’ corrosive resistant polyethersulfone (PES) body can withstand harsh industrial environments. The conductivity cells have high temperature and pressure limits and can perform at temperatures and pressures up to 140°C and 250 psig for in-line applications, and 85°C and 250 psig for immersion applications.

These conductivity cells are installed in insertion applications or flow chambers using 1” NPT threads. For immersion applications, a support tube (supplied by the user) is mounted on top of these conductivity cells.

The Quick Disconnect feature available with in-line applications enables easy cell replacement after the initial installation by allowing users to utilize the existing cable. It eliminates the need to unwire and wire a new cell to the analyzer. 

What Problems Does It Solve?
The 4905 series simplifies the conductivity measurement process and improves overall process efficiency. It provides users with reliable and accurate data in a cost effective manner. The rugged design of this series ensures easy installation, maintenance and replacement.​
Application Note
Name
Description
File Size
Date
Size
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
UDA2182 Series and APT Series Specification, 70-82-03-14. Industrial Electrolytic Conductivity Cells.
application/pdf 120.72 KB
6/3/2021
120.72 KB
Brochure
Name
Description
File Size
Date
Size
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Electrolytic Conductivity, 4905 Conductivity Cells, 51-52-16-14-Issue 35
application/pdf 81.17 KB
6/3/2021
81.17 KB
Electrolytic Conductivity 4905 Conductivity Cells, 51-52-16-14
application/pdf 80.98 KB
6/3/2021
80.98 KB
Name
Description
File Size
Date
Size
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
Electrolytic Conductivity, 4905 Conductivity Cells, 51-52-16-14-Issue 35
application/pdf 81.17 KB
6/3/2021
81.17 KB
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
UDA2182 Series and APT Series Specification, 70-82-03-14. Industrial Electrolytic Conductivity Cells.
application/pdf 120.72 KB
6/3/2021
120.72 KB
Electrolytic Conductivity 4905 Conductivity Cells, 51-52-16-14
application/pdf 80.98 KB
6/3/2021
80.98 KB
Name
Description
File Size
Date
Size
Use wireless networking to gather remote analytical measurements
458.79 KB
6/3/2021
UDA2182 Series and APT Series Specification, 70-82-03-14. Industrial Electrolytic Conductivity Cells.
120.72 KB
6/3/2021
Brochure on how analytical instruments can improve power plant efficiency.
1.05 MB
6/3/2021
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
1.55 MB
6/3/2021
Electrolytic Conductivity, 4905 Conductivity Cells, 51-52-16-14-Issue 35
81.17 KB
6/3/2021
Electrolytic Conductivity 4905 Conductivity Cells, 51-52-16-14
80.98 KB
6/3/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
04905
CONDUCTIVITY CELL
04905
CONDUCTIVITY CELL
04908
REPLACEMENT CONDUCTIVITY CELL
04908
REPLACEMENT CONDUCTIVITY CELL