Loading / Blending Preset Controllers
1010 Batch Controller
1010 Load Computer is a loading system designed for loading gantries of petroleum refineries to control and manage the custody transfer of petrochemical products onto road tankers, railcars and barges.
The 1010 Load Computer is a powerful and Smart loading system, capable of controlling and managing the loading procedure simultaneously via multiple loading arms. The 1010CB loading system is MID-compliant integrated loading, blending and additivities. It has standard provision for all measurement and control functions for loading/unloading/blending of products such as fuel, biofuels, chemicals, bitumen, asphalt and LNG/LPG.
This Smart loading system offers numerous functions, including flow measurement with pulse verification to API and ISO standards, temperature and volume correction and digital valve control. The 1010 Load Computer also delivers advanced functionalities such as configurable I/O for easy field configuration, integrated touch key card readers for authorization, and smart connectivity to industry standard Honeywell additive injection and blending systems.
How Does It Work?
The powerful microprocessor in 1010 Load Computer allows complex algorithm processing to simultaneously control loading on up to two arms, with totals, flow rates, preset values, various operational parameters and operator messages displayed on a large alphanumeric LCD display. The loading system can operate in stand-alone mode or as part of an integrated system fully controlled by the TAS – with added flexibility for customization by Honeywell CEPS (Custom Engineering & Project Specials) as per user specific requirements
What Problems Does It Solve?
The field proven 1010CB is a single solution for loading, blending along with additivities - minimizing commissioning, training and life cycle management costs. The 1010 Load Computer can be a standalone low cost loading system for unmanned bulk stations or an integrated system for large terminals – completely controlling and managing custody transfer of petrochemical products as per global regulatory compliance requirements.
Brochure
Filters
Please sign in to activate purchase options