/content/process/us/en/search.html

portable gauging and sampling for terminals

HERMetic Sampler A-2 and A-4 - Land Applications

HERMetic Sampler A-2 and A-4 is dedicated to applications where restricted sampling is authorized. The sampler is used for crude oil sampling on storage tanks at refineries and terminals.

Overview
What Is It?
The HERMetic Sampler A-2 and A-4 is a portable sampler for use in applications where restricted sampling is authorized. The liquid transfer from the sampler to the sample bottle is carried out in open conditions.

The key features of Sampler A-2 and A-4 include:
  • Used for connection on 2-inch HERMetic compact valves
  • For applications involving liquids with low or high viscosity
  • Ideal for use under open operations
  • Easy installation on 2-inch vapor control valves with quick connect coupling
  • Sampling height can be measured on the graduated tape
  • Sampling bottle can be easily removed and exchanged
  • Delivered with a zone sampling bottle—spot, running and bottom sampling bottles are also available on request 
Technical specifications include:
  • Tape length for A-2/A-4: 30 m/ 100 ft
  • Tape length Option 2 for A4: 40 m/ 114 ft
  • Capacity of sampling bottles A-2: up to 0.47 litre
  • Capacity of sampling bottles A-4: up to 1.8 litre
  • Type of Gaskets: 
    • FKM (For Sampler GT)
    • FFKM (For Sampler GT Chem)
How Does It Work?
​The sampler housing is mounted on top of the HERMetic 2” ball valve or a 4” deck valve, depending on the type of sampler model. The sample is taken through the vertical movement of the sampling bottle inside the liquid. The bottle is linked to a graduated tape. A reading window allows users to monitor the bottle location.

What Problems Does It Solve?
​Honeywell’s samplers for restricted operation offer easy installation, low costs, and clean operation during sampling. It permits taking a representative sample of the content inside the tank for further analysis in a laboratory. 
Specifications

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G c IIB T6

Mechanical & Physical Properties

  • Sampling Height Measurement
    • Via graduated tape and viewing window

Pressure/Operating Limits

  • Maximum Tank Overpressure
    • 0.3 bar

Functional & Control Features

  • Sampling Methods
    • HERMetic Sampler A-2: Restricted sampling, sampler housing mounted on top of 2 in deck valve, sample taken by vertical movement of bottle inside liquid
    • HERMetic Sampler A-4: Restricted sampling, sampler housing mounted on top of 4 in deck valve, sample taken by vertical movement of bottle inside liquid

Processing & Performance Metrics

  • Sample Transfer
    • Liquid transferred from sampling bottle to laboratory bottle by opening transfer valve at bottom
    • Pump can be connected to accelerate transfer

Dimensions & Weight

  • Unit Height
    • HERMetic Sampler A-4: 770 mm, HERMetic Sampler A-2: Not explicitly stated, but typically less than A-4

Network & Connectivity Infrastructure

  • Tape Length
    • 30 m/100 ft (Standard), 50 m tape length available on request

Material Specifications

  • Materials
    • AISI 316 stainless steel, Rilsan Coated Aluminum

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G c IIB T6

Mechanical & Physical Properties

  • Sampling Height Measurement
    • Via graduated tape and viewing window

Pressure/Operating Limits

  • Maximum Tank Overpressure
    • 0.3 bar

Functional & Control Features

  • Sampling Methods
    • HERMetic Sampler A-2: Restricted sampling, sampler housing mounted on top of 2 in deck valve, sample taken by vertical movement of bottle inside liquid
    • HERMetic Sampler A-4: Restricted sampling, sampler housing mounted on top of 4 in deck valve, sample taken by vertical movement of bottle inside liquid

Processing & Performance Metrics

  • Sample Transfer
    • Liquid transferred from sampling bottle to laboratory bottle by opening transfer valve at bottom
    • Pump can be connected to accelerate transfer

Dimensions & Weight

  • Unit Height
    • HERMetic Sampler A-4: 770 mm, HERMetic Sampler A-2: Not explicitly stated, but typically less than A-4

Network & Connectivity Infrastructure

  • Tape Length
    • 30 m/100 ft (Standard), 50 m tape length available on request

Material Specifications

  • Materials
    • AISI 316 stainless steel, Rilsan Coated Aluminum
  • Hazardous Location Approvals : ATEX II 1 G c IIB T6
  • Sampling Height Measurement : Via graduated tape and viewing window
  • Maximum Tank Overpressure : 0.3 bar
  • Sampling Methods : HERMetic Sampler A-2: Restricted sampling, sampler housing mounted on top of 2 in deck valve, sample taken by vertical movement of bottle inside liquid|HERMetic Sampler A-4: Restricted sampling, sampler housing mounted on top of 4 in deck valve, sample taken by vertical movement of bottle inside liquid
  • Sample Transfer : Liquid transferred from sampling bottle to laboratory bottle by opening transfer valve at bottom|Pump can be connected to accelerate transfer
  • Unit Height : HERMetic Sampler A-4: 770 mm, HERMetic Sampler A-2: Not explicitly stated, but typically less than A-4
  • Tape Length : 30 m/100 ft (Standard), 50 m tape length available on request
  • Materials : AISI 316 stainless steel, Rilsan Coated Aluminum
Brochure
Name
Description
File Size
Date
Size
Technical brochure covering details of portable gauges: HERMetic UTImeter Gtex 2000, Otex and HERMetic Samplers GT, GT Chem, GTX, GTN
application/pdf 2.14 MB
10/31/2023
2.14 MB
Data Sheet
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
Technical brochure covering details of portable gauges: HERMetic UTImeter Gtex 2000, Otex and HERMetic Samplers GT, GT Chem, GTX, GTN
application/pdf 2.14 MB
10/31/2023
2.14 MB
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
Technical brochure covering details of portable gauges: HERMetic UTImeter Gtex 2000, Otex and HERMetic Samplers GT, GT Chem, GTX, GTN
2.14 MB
10/31/2023
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
151.52 KB
12/7/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TS 10088
HERMetic Sampler A-2 without bottle
TS 10088
HERMetic Sampler A-2 without bottle
TS 10093
HERMetic Sampler A-4 without bottle
TS 10093
HERMetic Sampler A-4 without bottle