/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

portable gauging and sampling for terminals

HERMetic Sampler GT4 - Land Applications

Honeywell Tanksystem's HERMetic Sampler GT4 is a 4-inch portable large volume sampler with a sampling capacity of approximately 1.8 litre. It is ideal for gas tight sampling of liquids that present a fire, health, or air pollution hazard.

Overview
What Is It?
The HERMetic Sampler GT4 is ideal for sampling of liquids under closed conditions where more than 0.5 litre of liquid is needed from onshore tanks in refineries and terminals. lts gas tight construction avoids any vapor release from the tank and exposure to fumes during operation.
The sampler housing is mounted on top of the HERMetic 4-inch deck valve. Transfer of the liquid from the sampling bottle to a laboratory bottle occurs by opening the transfer valve at the bottom of the sampler. The HERMetic Sampler GT4 is delivered with a zone sampling bottle. Spot, bottom and running bottles are available on request.

How Does It Work?
The HERMetic Sampler GT4 allows easy installation on the deck valve. The sampling height can be read on the graduated tape, while the sampling bottle can be easily removed by opening the top of the sampler housing.
The sampler carries the KEMA 06ATEX0027 (II 1 G c IIB T6) construction safety approval and complies with the European Union’s Directive 94/9 EC. It also complies with a host of regulations, including API (MPMS Chap 17.11).
Technical specifications include:
  • Tape length: 30 m/ 100 ft
  • On request: 50 m tape length
  • Capacity of sampling bottles: up to 1.8 litre
What Problems Does It Solve?
​The HERMetic Sampler GT4 ensures closed gas tight sampling of liquids that pose a fire, health or air pollution hazard. It permits collection of a representative sample of the content inside the tanks for further laboratory analysis. In addition to safer operations, users benefit from lower operation and maintenance costs.
Specifications

Material Specifications

  • Air Inlet Sizes
    • AISI 316 Stainless Steel, Rilsan Coated Aluminum (full stainless steel on request)

Dimensions & Weight

  • Unit Height
    • 770 mm

Network & Connectivity Infrastructure

  • Tape Length
    • 30 m/100 ft (Standard), 50 m tape length available on request

Functional & Control Features

  • Sampling Methods
    • Closed sampling
    • Sample taken by vertical movement of bottle inside liquid
    • Sampler housing mounted on top of 4-in deck valve

Mechanical & Physical Properties

  • Sampling Height Measurement
    • Via graduated tape and viewing window

I/O Capabilities

  • Sampling Bottle Capacity
    • Approx. 1.8 liters

Processing & Performance Metrics

  • Sample Transfer
    • Liquid transferred from sampling bottle to laboratory bottle by opening transfer valve at bottom
    • Pump can be connected to accelerate transfer

Pressure/Operating Limits

  • Maximum Tank Overpressure
    • 0.3 bar

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G c IIB T6

Material Specifications

  • Air Inlet Sizes
    • AISI 316 Stainless Steel, Rilsan Coated Aluminum (full stainless steel on request)

Dimensions & Weight

  • Unit Height
    • 770 mm

Network & Connectivity Infrastructure

  • Tape Length
    • 30 m/100 ft (Standard), 50 m tape length available on request

Functional & Control Features

  • Sampling Methods
    • Closed sampling
    • Sample taken by vertical movement of bottle inside liquid
    • Sampler housing mounted on top of 4-in deck valve

Mechanical & Physical Properties

  • Sampling Height Measurement
    • Via graduated tape and viewing window

I/O Capabilities

  • Sampling Bottle Capacity
    • Approx. 1.8 liters

Processing & Performance Metrics

  • Sample Transfer
    • Liquid transferred from sampling bottle to laboratory bottle by opening transfer valve at bottom
    • Pump can be connected to accelerate transfer

Pressure/Operating Limits

  • Maximum Tank Overpressure
    • 0.3 bar

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G c IIB T6
  • Air Inlet Sizes : AISI 316 Stainless Steel, Rilsan Coated Aluminum (full stainless steel on request)
  • Unit Height : 770 mm
  • Tape Length : 30 m/100 ft (Standard), 50 m tape length available on request
  • Sampling Methods : Closed sampling|Sample taken by vertical movement of bottle inside liquid|Sampler housing mounted on top of 4-in deck valve
  • Sampling Height Measurement : Via graduated tape and viewing window
  • Sampling Bottle Capacity : Approx. 1.8 liters
  • Sample Transfer : Liquid transferred from sampling bottle to laboratory bottle by opening transfer valve at bottom|Pump can be connected to accelerate transfer
  • Maximum Tank Overpressure : 0.3 bar
  • Hazardous Location Approvals : ATEX II 1 G c IIB T6
Brochure
Name
Description
File Size
Date
Size
Technical brochure covering details of portable gauges: HERMetic UTImeter Gtex 2000, Otex and HERMetic Samplers GT, GT Chem, GTX, GTN
application/pdf 2.14 MB
10/31/2023
2.14 MB
Data Sheet
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
Technical brochure covering details of portable gauges: HERMetic UTImeter Gtex 2000, Otex and HERMetic Samplers GT, GT Chem, GTX, GTN
application/pdf 2.14 MB
10/31/2023
2.14 MB
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
Technical brochure covering details of portable gauges: HERMetic UTImeter Gtex 2000, Otex and HERMetic Samplers GT, GT Chem, GTX, GTN
2.14 MB
10/31/2023
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
151.52 KB
12/7/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TS 10094
HERMetic Sampler GT4 without bottle
TS 10094
HERMetic Sampler GT4 without bottle