portable gauging and sampling for terminals
HERMetic Sampler GTX Chem - Land Applications
The HERMetic Sampler GTX Chem is a portable sampler dedicated to terminal and refinery storage applications where closed sampling of chemicals or liquids is required, and a sample of approximately 0.47 litre of liquid is needed.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The HERMetic Sampler GTX Chem is a portable gas tight sampler for closed operation with liquid transfer. The transfer of the liquid from the sampling bottle to a laboratory bottle occurs by over pressurizing the upper chamber of the sampler with a pump. It is ideal for the following cases:
- For applications involving chemicals with low/ high viscosity
- When a representative sample of the tank content is required
- When no gas release is permitted during sampling operation
- When a differentiated type of sample is required (spot, bottom, running, zone)
- When 2-inch HERMetic compact valves are installed on the vessel
How Does It Work?
The HERMetic Sampler GTX Chem allows easy installation on 2-inch HERMetic compact valves with quick connect coupling. The sampled liquid is transferred into a laboratory bottle after sampling for laboratory analysis. The sampler carries the KEMA 06ATEX0027 (II 1 G c IIB T6) Construction Safety Approval and complies with the European Union’s Directive 94/9 EC. It is approved by all major classification societies. The unit complies with a host of regulations, including API (MPMS Chap 17.11).
Technical specifications include:
- Maximal tank overpressure: 0,3 bar, 4,4 psi
- Tape length: 30m, 100ft
- Capacity of sampling bottles: ~0,47 l
The HERMetic Sampler GTX Chem ensures safety by preventing exposure to potential fire, health and air pollution hazards, and guarantees a representative sample of the content inside the tank for further laboratory analysis. Users benefit from lower operation and maintenance costs.
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G c IIB T6
Mechanical & Physical Properties
- Sampling Height Measurement
- On Graduated Tape
Capacity/Volume Specifications
- Laboratory Bottle Capacity
- 0.47 liters (16 oz)
Pressure/Operating Limits
- Maximum Tank Overpressure
- 0.3 bar
I/O Capabilities
- Sampling Bottle Capacity
- Approx. 0.5 liters
- Operation
- Gas-tight construction avoids pressure release and fume exposure
- Transfer of liquid from sampling bottle to laboratory bottle by over pressurizing upper chamber with a pump
Applications & Compatibility
- Valve Compatibility
- 2 in HERMetic Compact Valves (adapters for other valves available)
- Applications
- Closed Sampling of Corrosive or Hazardous Liquids (fire, health, air pollution hazard)
Overview
- Special Features
- Graduated tape for sampling height, closed transfer, robust and safe for hazardous environments Millimeter-PRD
Material Specifications
- Gasket Material
- FFKM (for corrosive liquids)
- Materials
- Stainless Steel AISI 316, PTFE, PVDF
Dimensions & Weight
- Unit Height
- 800 mm
Network & Connectivity Infrastructure
- Tape Length
- 30 m/100 ft
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G c IIB T6
Mechanical & Physical Properties
- Sampling Height Measurement
- On Graduated Tape
Capacity/Volume Specifications
- Laboratory Bottle Capacity
- 0.47 liters (16 oz)
Pressure/Operating Limits
- Maximum Tank Overpressure
- 0.3 bar
I/O Capabilities
- Sampling Bottle Capacity
- Approx. 0.5 liters
- Operation
- Gas-tight construction avoids pressure release and fume exposure
- Transfer of liquid from sampling bottle to laboratory bottle by over pressurizing upper chamber with a pump
Applications & Compatibility
- Valve Compatibility
- 2 in HERMetic Compact Valves (adapters for other valves available)
- Applications
- Closed Sampling of Corrosive or Hazardous Liquids (fire, health, air pollution hazard)
Overview
- Special Features
- Graduated tape for sampling height, closed transfer, robust and safe for hazardous environments Millimeter-PRD
Material Specifications
- Gasket Material
- FFKM (for corrosive liquids)
- Materials
- Stainless Steel AISI 316, PTFE, PVDF
Dimensions & Weight
- Unit Height
- 800 mm
Network & Connectivity Infrastructure
- Tape Length
- 30 m/100 ft
- Hazardous Location Approvals : ATEX II 1 G c IIB T6
- Sampling Height Measurement : On Graduated Tape
- Laboratory Bottle Capacity : 0.47 liters (16 oz)
- Maximum Tank Overpressure : 0.3 bar
- Sampling Bottle Capacity : Approx. 0.5 liters
- Valve Compatibility : 2 in HERMetic Compact Valves (adapters for other valves available)
- Special Features : Graduated tape for sampling height, closed transfer, robust and safe for hazardous environments Millimeter-PRD
- Gasket Material : FFKM (for corrosive liquids)
- Applications : Closed Sampling of Corrosive or Hazardous Liquids (fire, health, air pollution hazard)
- Unit Height : 800 mm
- Tape Length : 30 m/100 ft
- Operation : Gas-tight construction avoids pressure release and fume exposure|Transfer of liquid from sampling bottle to laboratory bottle by over pressurizing upper chamber with a pump
- Materials : Stainless Steel AISI 316, PTFE, PVDF
Brochure
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In