/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

ignition components

Ignition transformers TZI, TGI

Ignition transformers for high-voltage ignition of gas or oil burners, suitable for ignition and control with one electrode, TZI for cabinet installation, enclosure IP 00, TGI for wall installation, enclosure IP 65.

Overview
Ignition transformers for high-voltage ignition of gas or oil burners, suitable for ignition and control with one electrode.

Features & Benefits:
  • Ignition voltage: 5 to 8 kV
  • Duty cycle: 19 to 33% or continuous operation
  • Mains voltage: 120 V AC or 230 V AC
  • CE and CSA approved
  • UL listed
Obsolete Version:
  • TZI for cabinet installation, enclosure IP 00
  • TGI for wall installation, enclosure IP 65
  • Ignition voltage: 5 to 7.5 kV
  • Duty cycle: 20 to 33% or continuous operation
  • Mains voltage: 115 V AC or 230 V AC

More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60°C
  • Enclosure Rating
    • TZI: IP 00, TGI: IP 65, NEMA 4.

Dimensions & Length Specifications

  • Ignition Cable Length
    • Recommended < 1 m, max. 5 m

Ignition, Flame & Supervision Specifications

  • Electrode Distance
    • 2 ± 0.5 mm

Electrical Specifications

  • Output Voltage
    • 5 or 8 kV (model dependent)
  • Mains Voltage
    • 120 VAC, 230 VAC, 50/60 Hz
    • TZI..Q, TGI..Q: 120 VAC, 50/60 Hz
    • TZI..W, TGI..W: 230 VAC, 50/60 Hz

Applications & Compatibility

  • Applications
    • Gas burners, gas‑ignited oil burners; Used in furnaces, kilns, forging furnaces, and industrial heating systems.

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60°C
  • Enclosure Rating
    • TZI: IP 00, TGI: IP 65, NEMA 4.

Dimensions & Length Specifications

  • Ignition Cable Length
    • Recommended < 1 m, max. 5 m

Ignition, Flame & Supervision Specifications

  • Electrode Distance
    • 2 ± 0.5 mm

Electrical Specifications

  • Output Voltage
    • 5 or 8 kV (model dependent)
  • Mains Voltage
    • 120 VAC, 230 VAC, 50/60 Hz
    • TZI..Q, TGI..Q: 120 VAC, 50/60 Hz
    • TZI..W, TGI..W: 230 VAC, 50/60 Hz

Applications & Compatibility

  • Applications
    • Gas burners, gas‑ignited oil burners; Used in furnaces, kilns, forging furnaces, and industrial heating systems.
  • Ambient Temperature Range : -20 to +60°C
  • Ignition Cable Length : Recommended < 1 m, max. 5 m
  • Electrode Distance : 2 ± 0.5 mm
  • Enclosure Rating : TZI: IP 00, TGI: IP 65, NEMA 4.
  • Output Voltage : 5 or 8 kV (model dependent)
  • Mains Voltage : 120 VAC, 230 VAC, 50/60 Hz|TZI..Q, TGI..Q: 120 VAC, 50/60 Hz|TZI..W, TGI..W: 230 VAC, 50/60 Hz
  • Applications : Gas burners, gas‑ignited oil burners; Used in furnaces, kilns, forging furnaces, and industrial heating systems.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101040995
TRNSFMR,IGN,TRK1 20PCUVD TR.K1 120V 50/6
101040995
TRNSFMR,IGN,TRK1 20PCUVD TR.K1 120V 50/6
331193
IGN.TRAF.TGI7/20R +VARIST.115V
331193
IGN.TRAF.TGI7/20R +VARIST.115V
607707
IGN.TRAF.TGI 7/20 +VARIST.230V
607707
IGN.TRAF.TGI 7/20 +VARIST.230V
HK405872
PNL ASSY,OVC OIL VISCOSITY CTL
HK405872
PNL ASSY,OVC OIL VISCOSITY CTL
HK46402
PNL ASSY,AUX W/RELAYS
HK46402
PNL ASSY,AUX W/RELAYS
HK56767R2382
J BOX & MTR ASSY,ES25 100X
HK56767R2382
J BOX & MTR ASSY,ES25 100X
HK57530X024
J BOX ASSY,W/24 TERMINALS
HK57530X024
J BOX ASSY,W/24 TERMINALS
KS74923411
TZI 5-15/100QZ (TRS515PCISOH1)
KS74923411
TZI 5-15/100QZ (TRS515PCISOH1)
KS74923412
TZI 8-20/19QZ (TRE820PISOH1)
KS74923412
TZI 8-20/19QZ (TRE820PISOH1)
KS74923414
TZI 8-20/33QZ (TRS820PISOH1)
KS74923414
TZI 8-20/33QZ (TRS820PISOH1)