/content/process/us/en/search.html

Ignition Components

Q624

Solid State Ignition Transformer used to ignite pilots on commercial or industrial gas burners.

Overview
Features & Benefits:
  • Prevent detection of the ignition spark when properly applied in a flame detection system with the C7027, C7035, or C7044 MiniPeeper Ultraviolet Flame Detector
  • For use only in interrupted ignition applications
  • Mount in same space used by conventional ignition transformer
  • Light weight, 3 lbs. (1.4 kg) versus 8-1/2 lbs. (3.9 kg) for standard transformers
  • Temperature Range: -40 to +125°F
  • Approximate, Dimensions: 6 3/4 in. high x 4 1/4 in. wide x 3 in. deep (171.5 mm high x 108 mm wide x 76 mm deep)
  • Reliable light off with 15,000 peak voltage
  • Weight lb. (kg): 3 lb (1.4 kg)
  • Ignite gas pilots with spark gaps up to 1/4 in. (6.5 mm)
  • Approvals, Underwriters Laboratories Inc.: Component Recognized Approvals, CSA: Certified: File No. LR95329
  • Operating Humidity Range (% RH): 95% RH
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
32004766-001/U
Ignition cable assy
32004766-001/U
Ignition cable assy
32004766-002/U
3.05M IGNITION CABLE FOR Q624
32004766-002/U
3.05M IGNITION CABLE FOR Q624
32004766-003/U
Ignition/flame rod cable priced per foot
32004766-003/U
Ignition/flame rod cable priced per foot
Q624A1014/B
SPARK IGNITER
Q624A1014/B
SPARK IGNITER
Q624A1014/U
IGNITION TRANSFORMER
Q624A1014/U
IGNITION TRANSFORMER
S720A1040/U
IGNITION SPARK GENERATOR S720
S720A1040/U
IGNITION SPARK GENERATOR S720